您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 99 - Rod ends with integral spherical plain bearing (ISO 12240-4; Durbal BEF), steel, zinc plated blue, right hand thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.20 Rod Ends
BN 99, BN 158 Rod ends with integral spherical plain bearing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_20/bn_99_158/bn_99_asmtab.prj},{NB=BN 99 1066528 rod end 140},{CNSORDERNO=1066528},{BNARTNR=1066528},{BNNORM1=ISO 12240-4},{BNNORM2=Durbal BEF},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{REIHE=K},{KONST=Integrale Konstruktion},{DX=14},{D=29},{D1=16.8},{B=19},{C=13.50},{DK=25.40},{RS=0.3},{R1S=0.3},{ALFA=0.0},{ALFA1=16.0},{G=M14},{P=2.000},{NDM=14.000},{KDMA=11.546},{KDMI=11.835},{C1=13.50},{D2=36},{L7=18},{H=60},{L1=20},{L2=80},{H1=57},{L3=25},{L4=77},{L5=8.0},{D3=20.0},{W=22},{D4=25},{H2=0},{L6=0},{D5=0},{D6=0.000},{L8=15.000},{VERS=2},{PPATH=bn_99_asmtpl.prj},{TD=15400},{TS=45500},{CODE=BEF 14-20-501}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
REIHE
Dimension row
ⁿ/ₐ
KONST
Engineering
ⁿ/ₐ
DX
Bore diameter of inner ring
[mm]
D
Outside diameter of outer ring
[mm]
B
Width of inner ring
[mm]
DK
Orb diameter
[mm]
RS
Minimum single edge distance at inner ring
[mm min.]
R1S
Minimum single edge distance at outer ring
[mm min.]
G
Thread diameter
ⁿ/ₐ
C1
max.
ⁿ/ₐ
D2
Outside diameter of swivel head eye
[mm]
L1
Thread length
[mm]
H1
Medium length of rod end
[mm]
L3
Thread length
[mm]
L4
Overall length of joint head
[mm]
L5
Collar length at rod end pole
[mm]
D3
Diameter of swivel head pole
[mm]
W
[mm]
D4
Collar diameter at rod end pole
[mm]
TD
Dynamic load ratings
[N]
TS
Static load ratings
[N]
CODE
Code
ⁿ/ₐ
BN 99 1065084 rod end 5
1065084
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
5
13
8
11.11
0.3
0.3
M5
6.00
18
10
27
10
38
4.0
9.0
9
11
3900
11900
BEF 05-20-501
BN 99 1065092 rod end 6
1065092
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
6
16
9
12.70
0.3
0.3
M6
6.75
20
10
30
12
42
5.0
10.0
11
13
4600
14100
BEF 06-20-501
BN 99 1065106 rod end 8
1065106
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
8
19
12
15.87
0.3
0.3
M8
9.00
24
12
36
16
50
5.0
12.5
14
16
7000
21100
BEF 08-20-501
BN 99 1065114 rod end 10
1065114
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
10
22
14
19.05
0.3
0.3
M10
10.50
28
15
43
20
59
6.5
15.0
17
19
10400
30200
BEF 10-20-501
BN 99 1065122 rod end 12
1065122
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
12
26
16
22.22
0.3
0.3
M12
12.00
32
16
50
22
68
6.5
17.5
19
22
12400
36700
BEF 12-20-501
BN 99 1066528 rod end 14
1066528
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
14
29
19
25.40
0.3
0.3
M14
13.50
36
20
57
25
77
8.0
20.0
22
25
15400
45500
BEF 14-20-501
BN 99 1066536 rod end 16
1066536
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
16
32
21
28.57
0.3
0.3
M16
15.00
42
22
64
28
87
8.0
22.0
22
27
22400
59600
BEF 16-20-501
BN 99 1066544 rod end 18
1066544
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
18
35
23
31.75
0.3
0.3
M18X1.5
16.50
46
24
71
32
96
10.0
25.0
27
31
26300
69700
BEF 18-20-501
BN 99 1066552 rod end 20
1066552
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
20
40
25
34.92
0.3
0.6
M20X1.5
18.00
50
26
77
33
105
10.0
27.5
30
34
30800
82200
BEF 20-20-501
BN 99 1066560 rod end 22
1066560
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
22
42
28
38.10
0.3
0.6
M22X1.5
20.00
54
26
84
37
114
12.0
30.0
32
38
38200
95600
BEF 22-20-501
BN 99 1066579 rod end 25
1066579
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
25
47
31
42.85
0.3
0.6
M24X2
22.00
60
30
94
42
127
12.0
33.5
36
42
45400
118600
BEF 25-20-501
BN 99 1066587 rod end 30
1066587
ISO 12240-4
Durbal BEF
Steel
zinc plated blue
K
Integral construction
30
55
37
50.80
0.3
0.6
M30X2
25.00
70
35
110
51
148
15.0
40.0
41
50
55000
145600
BEF 30-20-501
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表