您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 9995 - Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C (ISO 14585 C), A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 9995 Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C, A2
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_9995/bn_9995.prj},{NB=BN 9995 3061868 hexalobular socket pan head tapping screw ST3.5x16},{CNSORDERNO=3061868},{BNARTNR=3061868},{BNNORM1=ISO 14585 C},{CNSMAT=INOX A2},{BNMAT=INOX A2},{ST=ST3.5},{D=3.500},{P=1.3},{L=16.0},{A=1.3},{DA=4.1},{DK=7.0},{K=2.6},{R=0.10},{RF=6.0},{Y=3.2},{INNENSECHSRUN=X15},{SNO=15},{M=3.350},{A1=3.35},{T=1.40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
ST
Thread size
[mm]
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Length nom.
[mm]
A
[mm]
DA
max.
[mm]
DK
nom.=max.
[mm]
K
nom.=max.
[mm]
R
max.
[mm]
RF
~
[mm]
Y
y ref.
[mm]
INNENSECHSRUN
ⁿ/ₐ
SNO
Socket No.
ⁿ/ₐ
M
[mm]
A1
ref.
[mm]
T
max.
[mm]
BN 9995 3061853 hexalobul...
3061853
ISO 14585 C
Stainless steel A2
ST2.9
2.900
2.180
1.1
6.5
1.1
3.5
5.6
2.4
0.10
5.0
2.6
X10
10
2.800
2.80
1.27
BN 9995 3061855 hexalobul...
3061855
ISO 14585 C
Stainless steel A2
ST2.9
2.900
2.180
1.1
9.5
1.1
3.5
5.6
2.4
0.10
5.0
2.6
X10
10
2.800
2.80
1.27
BN 9995 3061857 hexalobul...
3061857
ISO 14585 C
Stainless steel A2
ST2.9
2.900
2.180
1.1
13.0
1.1
3.5
5.6
2.4
0.10
5.0
2.6
X10
10
2.800
2.80
1.27
BN 9995 3061859 hexalobul...
3061859
ISO 14585 C
Stainless steel A2
ST2.9
2.900
2.180
1.1
16.0
1.1
3.5
5.6
2.4
0.10
5.0
2.6
X10
10
2.800
2.80
1.27
BN 9995 3061860 hexalobul...
3061860
ISO 14585 C
Stainless steel A2
ST2.9
2.900
2.180
1.1
19.0
1.1
3.5
5.6
2.4
0.10
5.0
2.6
X10
10
2.800
2.80
1.27
BN 9995 3061861 hexalobul...
3061861
ISO 14585 C
Stainless steel A2
ST2.9
2.900
2.180
1.1
22.0
1.1
3.5
5.6
2.4
0.10
5.0
2.6
X10
10
2.800
2.80
1.27
BN 9995 3271528 hexalobul...
3271528
ISO 14585 C
Stainless steel A2
ST2.9
2.900
2.180
1.1
25.0
1.1
3.5
5.6
2.4
0.10
5.0
2.6
X10
10
2.800
2.80
1.27
BN 9995 3061862 hexalobul...
3061862
ISO 14585 C
Stainless steel A2
ST3.5
3.500
2.640
1.3
6.5
1.3
4.1
7.0
2.6
0.10
6.0
3.2
X15
15
3.350
3.35
1.40
BN 9995 3061863 hexalobul...
3061863
ISO 14585 C
Stainless steel A2
ST3.5
3.500
2.640
1.3
9.5
1.3
4.1
7.0
2.6
0.10
6.0
3.2
X15
15
3.350
3.35
1.40
BN 9995 3061865 hexalobul...
3061865
ISO 14585 C
Stainless steel A2
ST3.5
3.500
2.640
1.3
13.0
1.3
4.1
7.0
2.6
0.10
6.0
3.2
X15
15
3.350
3.35
1.40
BN 9995 3061868 hexalobul...
3061868
ISO 14585 C
Stainless steel A2
ST3.5
3.500
2.640
1.3
16.0
1.3
4.1
7.0
2.6
0.10
6.0
3.2
X15
15
3.350
3.35
1.40
BN 9995 3061869 hexalobul...
3061869
ISO 14585 C
Stainless steel A2
ST3.5
3.500
2.640
1.3
19.0
1.3
4.1
7.0
2.6
0.10
6.0
3.2
X15
15
3.350
3.35
1.40
BN 9995 3061870 hexalobul...
3061870
ISO 14585 C
Stainless steel A2
ST3.5
3.500
2.640
1.3
22.0
1.3
4.1
7.0
2.6
0.10
6.0
3.2
X15
15
3.350
3.35
1.40
BN 9995 3061871 hexalobul...
3061871
ISO 14585 C
Stainless steel A2
ST3.5
3.500
2.640
1.3
25.0
1.3
4.1
7.0
2.6
0.10
6.0
3.2
X15
15
3.350
3.35
1.40
BN 9995 3271529 hexalobul...
3271529
ISO 14585 C
Stainless steel A2
ST3.5
3.500
2.640
1.3
32.0
1.3
4.1
7.0
2.6
0.10
6.0
3.2
X15
15
3.350
3.35
1.40
BN 9995 3061872 hexalobul...
3061872
ISO 14585 C
Stainless steel A2
ST3.9
3.900
2.920
1.3
9.5
1.3
4.5
7.5
2.8
0.15
6.0
3.5
X15
15
3.350
3.35
1.40
BN 9995 3061873 hexalobul...
3061873
ISO 14585 C
Stainless steel A2
ST3.9
3.900
2.920
1.3
13.0
1.3
4.5
7.5
2.8
0.15
6.0
3.5
X15
15
3.350
3.35
1.40
BN 9995 3061874 hexalobul...
3061874
ISO 14585 C
Stainless steel A2
ST3.9
3.900
2.920
1.3
16.0
1.3
4.5
7.5
2.8
0.15
6.0
3.5
X15
15
3.350
3.35
1.40
BN 9995 3061875 hexalobul...
3061875
ISO 14585 C
Stainless steel A2
ST3.9
3.900
2.920
1.3
19.0
1.3
4.5
7.5
2.8
0.15
6.0
3.5
X15
15
3.350
3.35
1.40
BN 9995 3061876 hexalobul...
3061876
ISO 14585 C
Stainless steel A2
ST3.9
3.900
2.920
1.3
22.0
1.3
4.5
7.5
2.8
0.15
6.0
3.5
X15
15
3.350
3.35
1.40
BN 9995 3061877 hexalobul...
3061877
ISO 14585 C
Stainless steel A2
ST3.9
3.900
2.920
1.3
25.0
1.3
4.5
7.5
2.8
0.15
6.0
3.5
X15
15
3.350
3.35
1.40
BN 9995 3061878 hexalobul...
3061878
ISO 14585 C
Stainless steel A2
ST3.9
3.900
2.920
1.3
32.0
1.3
4.5
7.5
2.8
0.15
6.0
3.5
X15
15
3.350
3.35
1.40
BN 9995 3271531 hexalobul...
3271531
ISO 14585 C
Stainless steel A2
ST3.9
3.900
2.920
1.3
38.0
1.3
4.5
7.5
2.8
0.15
6.0
3.5
X15
15
3.350
3.35
1.40
BN 9995 3061879 hexalobul...
3061879
ISO 14585 C
Stainless steel A2
ST4.2
4.200
3.100
1.4
9.5
1.4
4.9
8.0
3.1
0.20
6.5
3.7
X20
20
3.950
3.95
1.80
BN 9995 3061880 hexalobul...
3061880
ISO 14585 C
Stainless steel A2
ST4.2
4.200
3.100
1.4
13.0
1.4
4.9
8.0
3.1
0.20
6.5
3.7
X20
20
3.950
3.95
1.80
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 15856 - Hexalobular (6 Lobe) socket flat countersunk head tapping screws...
Bossard Catalog
26.01.2023
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
BN 1387 - Octagon (8 Lobe) pan head self-drilling screws with flange, fully...
Bossard Catalog
02.05.2024
BN 20243 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 4.8, zinc...
Bossard Catalog
31.10.2023
BN 5653 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type ...
Bossard Catalog
31.10.2023
BN 13274 - Hexalobular (6 Lobe) socket pan head tapping screws with cone en...
Bossard Catalog
31.10.2023
BN 695 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
26.01.2023
BN 994 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
31.10.2023
BN 11904 - Pozi pan head self-drilling screws form Z, fully threaded (~DIN ...
Bossard Catalog
16.05.2024
BN 20546 - Hexalobular (6 Lobe) socket oval countersunk head building screw...
Bossard Catalog
26.01.2023
BN 20220 - Hexalobular (6 Lobe) socket pan head chipboard screws T-STAR plu...
Bossard Catalog
10.01.2024
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
BN 781 - Serrated lock washers type A, external serrations (DIN 6798 A), sp...
Bossard Catalog
31.10.2023
BN 33041 - Hexalobular (6 Lobe) socket pan head tapping screws with cone en...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表