您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25019 - Blind rivet nuts small countersunk head, semi-hexagonal shank, closed end (TUBTARA® HUKX/HSKX), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.10 Closed end blind rivet nuts
BN 25019 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_10/bn_25019/bn_25019.prj},{NB=BOSSARD M6HUKX30 A2 (10.5)},{IDNR=},{BNARTNR=3824903},{BNARTNR1=300132122},{BNNORM1=TUBTARA®},{BNMAT=INOX A2},{CODE=M6HUKX30 A2},{GW=M6},{NDM=6.000},{FORM=1},{L=21.5},{S=0.5},{SW1=9},{SW2=9.7},{H=9.1},{K=0.50},{K1=0.5-3.0},{A1A=0.50},{A1B=3.00},{A2=9.00},{A3=10.00},{A4=0.40},{A5=13.90},{A6=7.60},{A7=5.70},{A9=4.92},{A10=1.00},{A13A=12.90},{A13B=10.90},{A14A=11.30},{A14B=10.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
NENN
ⁿ/ₐ
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
CODE
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
L
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
H
Hex hole
[mm]
K1
Grip range K
ⁿ/ₐ
BOSSARD M4HUKX20 A2
M4HUKX20 A2
3825901
300132115
TUBTARA®
Stainless steel A2
M4HUKX20 A2
M4
15.5
0.5
6
6.5
6.1
0.5-2.0
BOSSARD M4HUKX30 A2
M4HUKX30 A2
3825050
300164889
TUBTARA®
Stainless steel A2
M4HUKX30 A2
M4
16.5
0.5
6
6.5
6.1
2.0-3.0
BOSSARD M5HUKX30 A2
M5HUKX30 A2
3826249
300132109
TUBTARA®
Stainless steel A2
M5HUKX30 A2
M5
18.0
0.5
7
7.5
7.1
0.5-3.0
BOSSARD M5HUKX50 A2
M5HUKX50 A2
3825189
300206215
TUBTARA®
Stainless steel A2
M5HUKX50 A2
M5
20.5
0.5
7
7.5
7.1
3.0-5.0
BOSSARD M6HUKX30 A2
M6HUKX30 A2
3824903
300132122
TUBTARA®
Stainless steel A2
M6HUKX30 A2
M6
21.5
0.5
9
9.7
9.1
0.5-3.0
BOSSARD M6HUKX50 A2
M6HUKX50 A2
9005247
300215281
TUBTARA®
Stainless steel A2
M6HUKX50 A2
M6
23.5
0.5
9
9.7
9.1
3.0-5.0
BOSSARD M6HUKX70 A2
M6HUKX70 A2
9052824
TUBTARA®
Stainless steel A2
M6HUKX70 A2
M6
25.5
0.5
9
9.7
9.1
5.0-7.0
BOSSARD M8HUKX30 A2
M8HUKX30 A2
3825497
300132113
TUBTARA®
Stainless steel A2
M8HUKX30 A2
M8
24.0
0.5
11
11.8
11.1
0.5-3.0
BOSSARD M8HUKX55 A2
M8HUKX55 A2
3825656
300133785
TUBTARA®
Stainless steel A2
M8HUKX55 A2
M8
26.5
0.5
11
11.8
11.1
3.0-5.5
BOSSARD M8HUKX80 A2
M8HUKX80 A2
9052830
TUBTARA®
Stainless steel A2
M8HUKX80 A2
M8
29.0
0.5
11
11.8
11.1
5.5-8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表