您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
without Inner Ring-Standard (BR)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Machined Type Needle Roller Bearings
Inch Series
Powered by
CAD模型選擇
{iko/iko_bearings/machined_type_nrb/inch_series/without_ir_std_inch_asmtab.prj},{NB=BR283716},{IDNR=},{VAL=283716},{STDRT=44.450},{ORDER=BR283716},{ORDER1=BR 283716},{VRS=TAF},{MASS=170.0},{FW=44.450},{D=58.738},{C=25.40},{SRA=1.5},{DA=51.5},{DAR=4.50},{L=19.8},{ZEFF=23},{I=1},{RE=F},{RS=0.5},{PRL=0},{D1RL=0},{W1RL=0.0},{W2RL=0.0},{SDOG=57.84},{ROG=5.0},{COG=0},{OH=3.0},{NH=1},{DVR=49.9},{SDVR=46.3},{CUR=24.1},{T=50.2},{CR=47500},{COR=78200},{PPATH=without_ir_standard_inch/without_ir_std_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
SRA
ras max
[mm]
DA
Da max
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
BR101812
15.875
BR101812
49.0
15.875
28.575
19.05
0.6
24.5
18900
19700
BR122012
19.050
BR122012
56.0
19.050
31.750
19.05
1.0
26.5
21700
24400
BR122016
19.050
BR122016
75.0
19.050
31.750
25.40
1.0
26.5
27600
33100
BR142212
22.225
BR142212
63.0
22.225
34.925
19.05
1.0
29.7
23000
27100
BR142216
22.225
BR142216
84.5
22.225
34.925
25.40
1.0
29.7
29100
36800
BR162412
25.400
BR162412
69.0
25.400
38.100
19.05
1.0
32.9
25300
31900
BR162416
25.400
BR162416
92.5
25.400
38.100
25.40
1.0
32.9
32100
43300
BR182616
28.575
BR182616
102.0
28.575
41.275
25.40
1.0
36.0
34900
49900
BR182620
28.575
BR182620
128.0
28.575
41.275
31.75
1.0
36.0
43200
65600
BR202816
31.750
BR202816
110.0
31.750
44.450
25.40
1.0
39.2
36000
53500
BR202820
31.750
BR202820
138.0
31.750
44.450
31.75
1.0
39.2
44600
70300
BR223016
34.925
BR223016
119.0
34.925
47.625
25.40
1.0
42.4
38500
60000
BR223020
34.925
BR223020
149.0
34.925
47.625
31.75
1.0
42.4
47700
78900
BR243316
38.100
BR243316
149.0
38.100
52.388
25.40
1.5
45.1
43700
66900
BR243320
38.100
BR243320
187.0
38.100
52.388
31.75
1.5
45.1
54200
88200
BR263516
41.275
BR263516
158.0
41.275
55.562
25.40
1.5
48.3
44800
70900
BR263520
41.275
BR263520
199.0
41.275
55.562
31.75
1.5
48.3
55600
93400
BR283716
44.450
BR283716
170.0
44.450
58.738
25.40
1.5
51.5
47500
78200
BR283720
44.450
BR283720
215.0
44.450
58.738
31.75
1.5
51.5
58900
103000
BR283820
44.450
BR283820
250.0
44.450
60.325
31.75
1.5
53.1
58900
103000
BR303920
47.625
BR303920
225.0
47.625
61.912
31.75
1.5
54.7
60100
108000
BR324116
50.800
BR324116
190.0
50.800
65.088
25.40
1.5
57.8
51000
89400
BR324120
50.800
BR324120
240.0
50.800
65.088
31.75
1.5
57.8
63200
118000
BR364824
57.150
BR364824
435.0
57.150
76.200
38.10
1.5
69.0
90300
158000
BR364828
57.150
BR364828
510.0
57.150
76.200
44.45
1.5
69.0
105000
191000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-with Two side Seals (BR...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CR...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CR...VBR, VB, VBUUR, VBUU, VBSR, VB...
IKO (NIPPON THOMPSON CO.,LTD)
15.12.2020
with Inner Ring-Standard (BRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-with Two side Seals (RNA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表