您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
Punch holding plate for cutting punches with ball tension Type BRTBS - Cutting element
Tecnorm
3 Cutting units
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/stempelhalteplatten_kugelspannung_brtbs.prj},{NB=BRTBS.16},{BESTNR=BRTBS.16},{INFO=Online PDF},{SB=BRTBS},{D=16.0},{A=54.0},{B=53.2},{G=15.9},{K=19.0},{R=14.3},{S=16.8},{U=31.750},{X=13.5},{Y=6.0},{GEW=8},{SBG=M8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
SB
Difficult
ⁿ/ₐ
D
Diameter H6
[mm]
A
Length
[mm]
B
Height
[mm]
G
Height ±0.13
[mm]
K
Length ±0.13
[mm]
R
Radius
[mm]
S
Radius
[mm]
U
Length ±0.01
[mm]
X
Height ±0.01
[mm]
Y
Length ±0.01
[mm]
SBG
Screw size
ⁿ/ₐ
BRTBS.10
BRTBS.10
BRTBS
10.0
44.5
43.7
11.1
19.0
9.5
12.0
26.925
9.0
7.5
M8
BRTBS.13
BRTBS.13
BRTBS
13.0
50.8
50.0
14.3
19.0
12.7
15.2
29.970
12.0
6.5
M8
BRTBS.16
BRTBS.16
BRTBS
16.0
54.0
53.2
15.9
19.0
14.3
16.8
31.750
13.5
6.0
M8
BRTBS.20
BRTBS.20
BRTBS
20.0
60.3
59.5
17.5
19.0
17.5
20.0
33.530
16.5
5.0
M10
BRTBS.25
BRTBS.25
BRTBS
25.0
69.9
69.1
19.8
23.8
22.2
24.7
40.640
22.0
7.0
M12
BRTBS.32
BRTBS.32
BRTBS
32.0
69.1
69.1
19.8
23.8
22.2
24.7
40.640
22.0
7.0
M12
BRTBS.40
BRTBS.40
BRTBS
40.0
77.4
76.6
24.0
27.0
26.0
28.5
43.933
26.0
10.0
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Punch holding plate Type ARTF - Cutting element
Tecnorm
05.10.2016
5157. Angle trims, without fastening drilling - Slide elements
Tecnorm
08.08.2016
5133. Sliding plate - Slide elements
Tecnorm
08.08.2016
5131. Sliding plate - Slide elements
Tecnorm
08.08.2016
5168. Slider center guide - Slide elements
Tecnorm
08.08.2016
A8977. Cutting bushes without collar - Cutting elements
Tecnorm
05.10.2016
5121. Sliding plate - Slide elements
Tecnorm
08.08.2016
5205. Indoctrinator - Slide elements
Tecnorm
08.08.2016
5316. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
5319. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
MH - Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
HP - High Pressure Hydraulic Cylinder
Peninsular Cylinder
22.03.2024
LM - Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
5155. Angle trims - Slide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表