您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
ST 10 - Standard toothed bars
Sati
Timing belt pulleys and bars
ST timing belt pulleys metric pitch
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatemetrichest/st_10_b.prj},{NB=BST1036},{P=10},{CODE2=ST10036},{CODE=BST1036},{Z=36},{DE=112.75},{LU=160},{L=160}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Pitch
[mm]
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
LU
[mm]
L
[mm]
BST1015
10
ST10015
BST1015
15
45.90
160
160
BST1016
10
ST10016
BST1016
16
49.05
160
160
BST1017
10
ST10017
BST1017
17
52.25
160
160
BST1018
10
ST10018
BST1018
18
55.45
160
160
BST1019
10
ST10019
BST1019
19
58.60
160
160
BST1020
10
ST10020
BST1020
20
61.80
160
160
BST1021
10
ST10021
BST1021
21
65.00
160
160
BST1022
10
ST10022
BST1022
22
68.15
160
160
BST1023
10
ST10023
BST1023
23
71.35
160
160
BST1024
10
ST10024
BST1024
24
74.55
160
160
BST1025
10
ST10025
BST1025
25
77.70
160
160
BST1026
10
ST10026
BST1026
26
80.90
160
160
BST1027
10
ST10027
BST1027
27
84.10
160
160
BST1028
10
ST10028
BST1028
28
87.25
160
160
BST1029
10
ST10029
BST1029
29
90.45
160
160
BST1030
10
ST10030
BST1030
30
93.65
160
160
BST1031
10
ST10031
BST1031
31
96.80
160
160
BST1032
10
ST10032
BST1032
32
100.00
160
160
BST1033
10
ST10033
BST1033
33
103.20
160
160
BST1034
10
ST10034
BST1034
34
106.40
160
160
BST1035
10
ST10035
BST1035
35
109.55
160
160
BST1036
10
ST10036
BST1036
36
112.75
160
160
BST1037
10
ST10037
BST1037
37
115.90
160
160
BST1038
10
ST01038
BST1038
38
119.10
160
160
BST1040
10
ST10040
BST1040
40
125.45
160
160
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 10 - ST Timing belt pulleys metric pitch for “AT” belts
Sati
12.04.2023
T 10 - Standard toothed bars
Sati
12.04.2023
22250 - Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install
norelem
26.06.2024
FBK35B - Finished bore
KANA (Katayama Chain)
27.06.2023
ST 5 - Standard toothed bars
Sati
12.04.2023
22253 - Sprockets duplex 1" x 17,02 mm DIN ISO 606
norelem
26.06.2024
CoriolisMaster FCH330 - Coriolis Mass Flowmeter
ABB Automation
14.04.2022
05B-1 (8 x 3,0 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Sati
11.11.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
PV PJ 8 - PV Belt pulleys
Sati
11.11.2022
10B-1 (15,875 x 9,65 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
SB-Einfach-Kettenrad - 3/8 x 7/32“, aus Stahl, für Rollenkette nach DIN 818...
Ketten Fuchs
22.09.2021
SUSFBN35B - Finished bore
KANA (Katayama Chain)
20.12.2023
T 10 - Timing belt pulleys metric pitch
Sati
12.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表