您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SPB/8 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spb_8.prj},{NB=BT03008},{MAT=Cast iron},{CODE=BT03008},{TYPE=SPB300-08},{GR=8},{P=300},{O=307},{FORM=6},{BUSH=3535},{DMAX=90},{E=25},{F=158},{J=257},{K=34.5},{L=89},{M=34.5},{N=175},{EX=25},{JX=257.000},{KX=34.500},{MX=34.5},{NX=175}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
BT01408
Cast iron
BT01408
SPB140-08
8
140
147
3
2517
60
-
158
97
56.5
45
56.5
-
BT01608
Cast iron
BT01608
SPB160-08
8
160
167
3
3020
75
-
158
117
53.5
51
53.5
-
BT01708
Cast iron
BT01708
SPB170-08
8
170
177
3
3030
75
-
158
127
41
76
41
-
BT01808
Cast iron
BT01808
SPB180-08
8
180
187
3
3030
75
-
158
137
41
76
41
-
BT01908
Cast iron
BT01908
SPB190-08
8
190
197
3
3030
75
-
158
147
41
76
41
-
BT02008
Cast iron
BT02008
SPB200-08
8
200
207
3
3535
90
-
158
157
34.5
89
34.5
-
BT02128
Cast iron
BT02128
SPB212-08
8
212
219
3
3535
90
-
158
169
34.5
89
34.5
-
BT02248
Cast iron
BT02248
SPB224-08
8
224
231
3
3535
90
-
158
181
34.5
89
34.5
-
BT02368
Cast iron
BT02368
SPB236-08
8
236
243
3
3535
90
-
158
193
34.5
89
34.5
-
BT02508
Cast iron
BT02508
SPB250-08
8
250
257
3
3535
90
-
158
207
34.5
89
34.5
-
BT02808
Cast iron
BT02808
SPB280-08
8
280
287
6
3535
90
25
158
237
34.5
89
34.5
175
BT03008
Cast iron
BT03008
SPB300-08
8
300
307
6
3535
90
25
158
257
34.5
89
34.5
175
BT03158
Cast iron
BT03158
SPB315-08
8
315
322
6
3535
90
25
158
272
34.5
89
34.5
175
BT03358
Cast iron
BT03358
SPB335-08
8
335
342
6
3535
90
25
158
292
34.5
89
34.5
175
BT03558
Cast iron
BT03558
SPB355-08
8
355
362
6
3535
90
25
158
312
34.5
89
34.5
175
BT04008
Cast iron
BT04008
SPB400-08
8
400
407
6
4040
100
30
158
357
28
102
28
210
BT04508
Cast iron
BT04508
SPB450-08
8
450
457
5
4040
100
-
158
407
28
102
28
210
BT05008
Cast iron
BT05008
SPB500-08
8
500
507
5
4040
100
-
158
457
28
102
28
210
BT05608
Cast iron
BT05608
SPB560-08
8
560
567
5
4545
110
-
158
517
22
114
22
242
BT06308
Cast iron
BT06308
SPB630-08
8
630
637
5
4545
110
-
158
587
22
114
22
242
BT07108
Cast iron
BT07108
SPB710-08
8
710
717
5
4545
110
-
158
664
22
114
22
242
BT08008
Cast iron
BT08008
SPB800-08
8
800
807
5
4545
110
-
158
754
22
114
22
242
BT09008
Cast iron
BT09008
SPB900-08
8
900
907
5
4545
110
-
158
854
22
114
22
242
BT10008
Cast iron
BT10008
SPB1000-08
8
1000
1007
5
5050
125
-
158
954
15.5
127
15.5
267
BT12508
Cast iron
BT12508
SPB1250-08
8
1250
1257
5
5050
125
-
158
1204
15.5
127
15.5
267
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表