您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
BA Type - BTSA
OILES CORPORATION
Slide Shifter Guide Units
Powered by
CAD模型選擇
{oiles/slide_shifter_guide_units/ba_type_btsa.prj},{NB=BTSA12-50},{ORDERNO=BTSA12-50},{ID=12},{L=50},{W=30},{BL=12},{HIA=20},{HIB=25},{MH=M4x6},{PA=12.5},{WH=0.13},{TT=2.4{0.24}},{HM=Aluminum},{GB=OILES Drymet LF},{M1=4},{M2=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
ID
Inner Diameter
[mm]
L
Length
[mm]
W
[mm]
BL
Bushing Length B
[mm]
HIA
Mounting Hole Interval W1
[mm]
HIB
Mounting Hole Interval P
[mm]
MH
Mounting Hole
ⁿ/ₐ
PA
[mm]
WH
Weight
[kg]
TT
Tightening torque
[N・m {kgf・m}]
HM
Housing material
ⁿ/ₐ
GB
Guide Bushing
ⁿ/ₐ
BTSA6-25
BTSA6-25
6
25
20
6
14
15
M3x5
5.0
0.02
0.98{0.10}
Aluminum
OILES Drymet LF
BTSA6-50
BTSA6-50
6
50
20
6
14
25
M3x5
12.5
0.04
0.98{0.10}
Aluminum
OILES Drymet LF
BTSA8-25
BTSA8-25
8
25
22
6
15
15
M3x5
5.0
0.03
0.98{0.10}
Aluminum
OILES Drymet LF
BTSA8-50
BTSA8-50
8
50
22
8
15
25
M3x5
12.5
0.06
0.98{0.10}
Aluminum
OILES Drymet LF
BTSA10-25
BTSA10-25
10
25
25
8
18
15
M4x6
5.0
0.04
2.4{0.24}
Aluminum
OILES Drymet LF
BTSA10-50
BTSA10-50
10
50
25
10
18
25
M4x6
12.5
0.08
2.4{0.24}
Aluminum
OILES Drymet LF
BTSA12-30
BTSA12-30
12
30
30
10
20
15
M4x6
7.5
0.08
2.4{0.24}
Aluminum
OILES Drymet LF
BTSA12-50
BTSA12-50
12
50
30
12
20
25
M4x6
12.5
0.13
2.4{0.24}
Aluminum
OILES Drymet LF
BTSA16-30
BTSA16-30
16
30
35
10
25
15
M5x8
7.5
0.10
4.9{0.50}
Aluminum
OILES Drymet LF
BTSA16-50
BTSA16-50
16
50
35
15
25
25
M5x8
12.5
0.17
4.9{0.50}
Aluminum
OILES Drymet LF
BTSA20-50
BTSA20-50
20
50
45
12
30
25
M6x11
12.5
0.23
7.8{0.80}
Aluminum
OILES Drymet LF
BTSA20-75
BTSA20-75
20
75
45
20
30
45
M6x11
15.0
0.35
7.8{0.80}
Aluminum
OILES Drymet LF
BTSA25-50
BTSA25-50
25
50
50
12
35
25
M6x11
12.5
0.27
7.8{0.80}
Aluminum
OILES Drymet LF
BTSA25-75
BTSA25-75
25
75
50
20
35
45
M6x11
15.0
0.41
7.8{0.80}
Aluminum
OILES Drymet LF
BTSA30-50
BTSA30-50
30
50
60
12
40
25
M8x13
12.5
0.39
20{2.00}
Aluminum
OILES Drymet LF
BTSA30-75
BTSA30-75
30
75
60
20
40
45
M8x13
15.0
0.59
20{2.00}
Aluminum
OILES Drymet LF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BA Type - BTCA
OILES CORPORATION
06.12.2021
GRE Series - Guide rail
OILES CORPORATION
06.12.2021
LF Guide - LFG
OILES CORPORATION
15.04.2019
STC/STF Series - Shift table
OILES CORPORATION
06.12.2021
STE/STFE Series - Shift table
OILES CORPORATION
06.12.2021
SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
Flange Bushings - SPF
OILES CORPORATION
15.04.2019
Guide unit - BBT
OILES CORPORATION
06.12.2021
Guide unit - BBFK
OILES CORPORATION
06.12.2021
GR Series - Guide rail
OILES CORPORATION
06.12.2021
LM Case Unit Type SH
THK CO.,LTD.
23.05.2024
HA - Bushing
DAIDO METAL
22.01.2019
Bushings CBB - CBB
OILES CORPORATION
15.04.2019
SME-SA/LSA - Square type
PMI
28.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表