您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4014 BUMAX 88 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
Hexagon head bolt and screw
Powered by
CAD模型選擇
{bumax/hexagon_head_bolt_and_screw/iso_4014_bumax_88.prj},{NB=4014A41605088(1)},{PARTNUMBER=4014A41605088},{D=16},{L=50},{P=2.00},{S=24},{K=10.0},{E=26.75},{B=38},{W=10.00},{DW=22.49},{C=0.8},{R=0.60},{LS=3},{LG=12},{Y=4.0},{DES=ISO4014 A4 M16x50 BUMAX 88},{BUMAX=bumax.png},{AVAILABILITY=Stock},{STANDARD= ISO 4014},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{TS=min 800},{YS=min 640},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{BIS='B','U','M','A','X'},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
P
Pitch
[mm]
S
Width across flats, max
[mm]
K
Head thickness
[mm]
E
Width across corners min.
[mm]
B
Thread length
[mm]
W
Weight per 100 units
[kg]
STANDARD
Standard
ⁿ/ₐ
DW
Diameter of washer face
[mm]
LS
Shank length, min
[mm]
LG
Shank length, max
[mm]
TS
Tensile strength
[MPa]
YS
Yield strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 4014A40603088
4014A40603088
ISO4014 A4 M6x30 BUMAX 88
6
30
1.00
10
4.0
11.05
18
0.83
ISO 4014
8.80
8
12
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40603588
4014A40603588
ISO4014 A4 M6x35 BUMAX 88
6
35
1.00
10
4.0
11.05
18
0.92
ISO 4014
8.80
12
17
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40604088
4014A40604088
ISO4014 A4 M6x40 BUMAX 88
6
40
1.00
10
4.0
11.05
18
1.00
ISO 4014
8.80
17
22
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40604588
4014A40604588
ISO4014 A4 M6x45 BUMAX 88
6
45
1.00
10
4.0
11.05
18
1.20
ISO 4014
8.80
22
27
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40605088
4014A40605088
ISO4014 A4 M6x50 BUMAX 88
6
50
1.00
10
4.0
11.05
18
1.30
ISO 4014
8.80
28
32
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40605588
4014A40605588
ISO4014 A4 M6x55 BUMAX 88
6
55
1.00
10
4.0
11.05
18
1.40
ISO 4014
8.80
32
37
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40606088
4014A40606088
ISO4014 A4 M6x60 BUMAX 88
6
60
1.00
10
4.0
11.05
18
1.50
ISO 4014
8.80
38
42
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40606588
4014A40606588
ISO4014 A4 M6x65 BUMAX 88
6
65
1.00
10
4.0
11.05
18
1.60
ISO 4014
8.80
43
47
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40607088
4014A40607088
ISO4014 A4 M6x70 BUMAX 88
6
70
1.00
10
4.0
11.05
18
1.70
ISO 4014
8.80
48
52
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40608088
4014A40608088
ISO4014 A4 M6x80 BUMAX 88
6
80
1.00
10
4.0
11.05
18
1.90
ISO 4014
8.80
58
62
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40609088
4014A40609088
ISO4014 A4 M6x90 BUMAX 88
6
100
1.00
10
4.0
11.05
18
2.00
ISO 4014
8.80
68
72
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40610088
4014A40610088
ISO4014 A4 M6x100 BUMAX 8...
6
100
1.00
10
4.0
11.05
18
2.00
ISO 4014
8.80
78
82
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40611088
4014A40611088
ISO4014 A4 M6x110 BUMAX 8...
6
110
1.00
10
4.0
11.05
18
2.30
ISO 4014
8.80
88
92
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40612088
4014A40612088
ISO4014 A4 M6x120 BUMAX 8...
6
120
1.00
10
4.0
11.05
18
2.70
ISO 4014
8.80
98
102
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40613088
4014A40613088
ISO4014 A4 M6x130 BUMAX 8...
6
130
1.00
10
4.0
11.05
24
2.90
ISO 4014
8.80
108
112
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40803588
4014A40803588
ISO4014 A4 M8x35 BUMAX 88
8
35
1.25
13
5.3
14.38
22
1.80
ISO 4014
11.63
8
13
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40804088
4014A40804088
ISO4014 A4 M8x40 BUMAX 88
8
40
1.25
13
5.3
14.38
22
2.00
ISO 4014
11.63
13
18
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40804588
4014A40804588
ISO4014 A4 M8x45 BUMAX 88
8
45
1.25
13
5.3
14.38
22
2.20
ISO 4014
11.63
18
23
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40805088
4014A40805088
ISO4014 A4 M8x50 BUMAX 88
8
50
1.25
13
5.3
14.38
22
2.40
ISO 4014
11.63
23
28
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40805588
4014A40805588
ISO4014 A4 M8x55 BUMAX 88
8
55
1.25
13
5.3
14.38
22
2.60
ISO 4014
11.63
28
33
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40806088
4014A40806088
ISO4014 A4 M8x60 BUMAX 88
8
60
1.25
13
5.3
14.38
22
2.80
ISO 4014
11.63
33
38
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40806588
4014A40806588
ISO4014 A4 M8x65 BUMAX 88
8
65
1.25
13
5.3
14.38
22
3.00
ISO 4014
11.63
38
43
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40807088
4014A40807088
ISO4014 A4 M8x70 BUMAX 88
8
70
1.25
13
5.3
14.38
22
3.20
ISO 4014
11.63
43
48
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40807588
4014A40807588
ISO4014 A4 M8x75 BUMAX 88
8
75
1.25
13
5.3
14.38
22
3.40
ISO 4014
11.63
48
53
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A40808088
4014A40808088
ISO4014 A4 M8x80 BUMAX 88
8
80
1.25
13
5.3
14.38
22
3.60
ISO 4014
11.63
53
58
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4032 BUMAX 88 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
ISO 7089 BUMAX 88 - Plain Washer ISO 7089
BUMAX
28.04.2023
ISO 4017 BUMAX 88 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
ISO 4032 BUMAX 109 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN 126 (ISO 7091) - FN 649 - verzinkt blau - Washers, product grade C, pri...
SFS Group Schweiz AG
24.05.2024
ISO 4014 BUMAX SDX 109 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
01.07.2021
ISO 4014 BUMAX 109 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
01.07.2021
ISO 4017 BUMAX 109 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
ISO 4014 - Steel 8.8 zinc-plated
Böllhoff
26.10.2021
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
BUMAX LOCK 88 - BUMAX Lock
BUMAX
28.04.2023
ISO 4014 BUMAX DX 129 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
28.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表