您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4014 BUMAX 109 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
Hexagon head bolt and screw
Powered by
CAD模型選擇
{bumax/hexagon_head_bolt_and_screw/iso_4014_bumax_109.prj},{NB=4014A410055109(1)},{PARTNUMBER=4014A410055109},{D=10},{L=55},{P=1.50},{S=16},{K=6.4},{E=17.77},{B=26},{W=4.40},{DW=14.63},{C=0.6},{R=0.40},{LS=23},{LG=29},{Y=2.5},{DES=ISO4014 A4 M10x55 BUMAX 109},{BUMAX=bumax.png},{STANDARD= ISO 4014},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{TS=min 1000},{YS=min 900},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{BIS=\"'B','U','M','A','X'\"},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
P
Pitch
[mm]
S
Width across flats, max
[mm]
K
Head thickness
[mm]
E
Width across corners min.
[mm]
B
Thread length
[mm]
W
Weight per 100 units
[kg]
STANDARD
Standard
ⁿ/ₐ
DW
Diameter of washer face
[mm]
LS
Shank length, min
[mm]
LG
Shank length, max
[mm]
TS
Tensile strength
[MPa]
YS
Yield strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 4014A406035109
4014A406035109
ISO4014 A4 M6x35 BUMAX 10...
6
35
1.00
10
4.0
11.05
18
0.92
ISO 4014
8.80
12
17
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A406040109
4014A406040109
ISO4014 A4 M6x40 BUMAX 10...
6
40
1.00
10
4.0
11.05
18
1.00
ISO 4014
8.80
17
22
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A406045109
4014A406045109
ISO4014 A4 M6x45 BUMAX 10...
6
45
1.00
10
4.0
11.05
18
1.20
ISO 4014
8.80
22
27
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A406055109
4014A406055109
ISO4014 A4 M6x55 BUMAX 10...
6
55
1.00
10
4.0
11.05
18
1.40
ISO 4014
8.80
32
37
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A406060109
4014A406060109
ISO4014 A4 M6x60 BUMAX 10...
6
60
1.00
10
4.0
11.05
18
1.50
ISO 4014
8.80
38
42
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A406065109
4014A406065109
ISO4014 A4 M6x65 BUMAX 10...
6
65
1.00
10
4.0
11.05
18
1.50
ISO 4014
8.80
43
47
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A406070109
4014A406070109
ISO4014 A4 M6x70 BUMAX 10...
6
70
1.00
10
4.0
11.05
18
1.70
ISO 4014
8.80
48
52
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A406080109
4014A406080109
ISO4014 A4 M6x80 BUMAX 10...
6
80
1.00
10
4.0
11.05
18
1.90
ISO 4014
8.80
58
62
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A408040109
4014A408040109
ISO4014 A4 M8x40 BUMAX 10...
8
40
1.25
13
5.3
14.38
22
2.00
ISO 4014
11.63
13
18
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A408045109
4014A408045109
ISO4014 A4 M8x45 BUMAX 10...
8
45
1.25
13
5.3
14.38
22
2.20
ISO 4014
11.63
18
23
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A408050109
4014A408050109
ISO4014 A4 M8x50 BUMAX 10...
8
50
1.25
13
5.3
14.38
22
2.40
ISO 4014
11.63
23
28
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A408055109
4014A408055109
ISO4014 A4 M8x55 BUMAX 10...
8
55
1.25
13
5.3
14.38
22
2.60
ISO 4014
11.63
28
33
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A408060109
4014A408060109
ISO4014 A4 M8x60 BUMAX 10...
8
60
1.25
13
5.3
14.38
22
2.80
ISO 4014
11.63
33
38
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A408070109
4014A408070109
ISO4014 A4 M8x70 BUMAX 10...
8
70
1.25
13
5.3
14.38
22
3.20
ISO 4014
11.63
43
48
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A408080109
4014A408080109
ISO4014 A4 M8x80 BUMAX 10...
8
80
1.25
13
5.3
14.38
22
3.60
ISO 4014
11.63
53
58
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A410045109
4014A410045109
ISO4014 A4 M10x45 BUMAX 1...
10
45
1.50
16
6.4
17.77
26
3.80
ISO 4014
14.63
13
19
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A410050109
4014A410050109
ISO4014 A4 M10x50 BUMAX 1...
10
50
1.50
16
6.4
17.77
26
4.00
ISO 4014
14.63
18
24
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A410055109
4014A410055109
ISO4014 A4 M10x55 BUMAX 1...
10
55
1.50
16
6.4
17.77
26
4.40
ISO 4014
14.63
23
29
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A410060109
4014A410060109
ISO4014 A4 M10x60 BUMAX 1...
10
60
1.50
16
6.4
17.77
26
4.70
ISO 4014
14.63
28
34
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A410065109
4014A410065109
ISO4014 A4 M10x65 BUMAX 1...
10
65
1.50
16
6.4
17.77
26
5.00
ISO 4014
14.63
33
39
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A410070109
4014A410070109
ISO4014 A4 M10x70 BUMAX 1...
10
70
1.50
16
6.4
17.77
26
5.30
ISO 4014
14.63
38
44
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A410080109
4014A410080109
ISO4014 A4 M10x80 BUMAX 1...
10
80
1.50
16
6.4
17.77
26
5.90
ISO 4014
14.63
48
54
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A410090109
4014A410090109
ISO4014 A4 M10x90 BUMAX 1...
10
90
1.50
16
6.4
17.77
26
6.60
ISO 4014
14.63
58
64
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A410100109
4014A410100109
ISO4014 A4 M10x100 BUMAX ...
10
100
1.50
16
6.4
17.77
26
7.20
ISO 4014
14.63
68
74
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4014A412050109
4014A412050109
ISO4014 A4 M12x50 BUMAX 1...
12
50
1.75
18
7.5
20.03
30
5.80
ISO 4014
16.63
12
20
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4014 BUMAX 88 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
01.07.2021
9242 - Corner 90 deg Base Connector
80/20
09.11.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
ISO 4032 BUMAX 109 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
ISO 4014 BUMAX SDX 109 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
01.07.2021
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
ISO 4017 BUMAX 88 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
ISO 4017 BUMAX 109 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
ISO 4014 BUMAX DX 129 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
28.04.2023
Reference 65101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
26.02.2020
EN 14399-4 - Hexagon set screws
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表