您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ASME B18.2.1 BUMAX 88 - Hexagon Head Cap screw ANSI B18.2.1
BUMAX
Hexagon head bolt and screw
Powered by
CAD模型選擇
{bumax/hexagon_head_bolt_and_screw/asme_b18_2_1_bumax_88.prj},{NB=931UA41210288(1)},{PARTNUMBER=931UA41210288},{DI=12.7000},{LI=101.600},{TPI=13},{S=19.05},{K=7.9},{E=21.34},{B=32},{W=11.00},{TS=800},{YS=640},{C=0.63},{DW=17.19},{Y=3},{DES=U6S A4 1/2UNCx102 BUMAX 88},{BUMAX=bumax.png},{D=1/2},{L=4},{STANDARD=ASME B18.2.1},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{BIS='B','U','M','A','X'},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[Inch]
L
Length
[Inch]
TPI
No threads per inch
ⁿ/ₐ
S
Width across flats, max
[mm]
K
Head thickness
[mm]
E
Width across corners min.
[mm]
B
Thread length
[mm]
W
Weight per 100 units
[kg]
STANDARD
Standard
ⁿ/ₐ
TS
Tensile strength
[MPa]
YS
Yield strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DW
Diameter of washer face
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 933UA41401388
933UA41401388
U6S A4 1/4UNCx13 BUMAX 88
1/4
1/2
20
11.11
4.0
12.39
13
0.56
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
10.02
Information provided is b...
BUMAX 933UA41401688
933UA41401688
U6S A4 1/4UNCx16 BUMAX 88
1/4
5/8
20
11.11
4.0
12.39
16
0.62
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
10.02
Information provided is b...
BUMAX 933UA41401988
933UA41401988
U6S A4 1/4UNCx19 BUMAX 88
1/4
3 3/4
20
11.11
4.0
12.39
19
0.62
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
10.02
Information provided is b...
BUMAX 933UA41402588
933UA41402588
U6S A4 1/4UNCx25 BUMAX 88
1/4
1
20
11.11
4.0
12.39
25
0.79
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
10.02
Information provided is b...
BUMAX 931UA41403288
931UA41403288
U6S A4 1/4UNCx32 BUMAX 88
1/4
1 1/4
20
11.11
4.0
12.39
19
0.97
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
10.02
Information provided is b...
BUMAX 931UA41403888
931UA41403888
U6S A4 1/4UNCx38 BUMAX 88
1/4
1 1/2
20
11.11
4.0
12.39
19
1.10
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
10.02
Information provided is b...
BUMAX 931UA41405188
931UA41405188
U6S A4 1/4UNCx51 BUMAX 88
1/4
2
20
11.11
4.0
12.39
19
1.40
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
10.02
Information provided is b...
BUMAX 931UA41406488
931UA41406488
U6S A4 1/4UNCx64 BUMAX 88
1/4
2 1/2
20
11.11
4.0
12.39
19
1.70
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
10.02
Information provided is b...
BUMAX 931UA41407688
931UA41407688
U6S A4 1/4UNCx76 BUMAX 88
1/4
3
20
11.11
4.0
12.39
19
2.00
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 933UA451601388
933UA451601388
U6S A4 5/16UNCx13 BUMAX 8...
5/16
1/2
18
12.70
5.2
14.15
13
0.95
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 933UA451601688
933UA451601688
U6S A4 5/16UNCx16 BUMAX 8...
5/16
5/8
18
12.70
5.2
14.15
16
1.10
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 933UA451601988
933UA451601988
U6S A4 5/16UNCx19 BUMAX 8...
5/16
3/4
18
12.70
5.2
14.15
19
1.10
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 933UA451602588
933UA451602588
U6S A4 5/16UNCx25 BUMAX 8...
5/16
1
18
12.70
5.2
14.15
25
1.10
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 931UA451603288
931UA451603288
U6S A4 5/16UNCx32 BUMAX 8...
5/16
1 1/4
18
12.70
5.2
14.15
22
1.50
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 931UA451603888
931UA451603888
U6S A4 5/16UNCx38 BUMAX 8...
5/16
1 1/2
18
12.70
5.2
14.15
22
1.80
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 931UA451604588
931UA451604588
U6S A4 5/16UNCx45 BUMAX 8...
5/16
1 3/4
18
12.70
5.2
14.15
22
2.00
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 931UA451605188
931UA451605188
U6S A4 5/16UNCx51 BUMAX 8...
5/16
2
18
12.70
5.2
14.15
22
2.30
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 931UA451606488
931UA451606488
U6S A4 5/16UNCx64 BUMAX 8...
5/16
2 1/2
18
12.70
5.2
14.15
22
2.80
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 931UA451607688
931UA451607688
U6S A4 5/16UNCx76 BUMAX 8...
5/16
3
18
12.70
5.2
14.15
22
3.20
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 931UA451608988
931UA451608988
U6S A4 5/16UNCx89 BUMAX 8...
5/16
3 1/2
18
12.70
5.2
14.15
22
3.70
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
11.46
Information provided is b...
BUMAX 931UA451610288
931UA451610288
U6S A4 5/16UNCx102 BUMAX ...
5/16
4
18
12.70
5.2
14.15
22
4.30
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
12.89
Information provided is b...
BUMAX 933UA43801688
933UA43801688
U6S A4 3/8 UNCX16 BUMAX ...
3/8
5/8
16
14.27
6.0
15.95
16
1.50
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
12.89
Information provided is b...
BUMAX 933UA43801988
933UA43801988
U6S A4 3/8UNCx19 BUMAX 8...
3/8
3/4
16
14.27
6.0
15.95
19
1.60
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
12.89
Information provided is b...
BUMAX 933UA43802288
933UA43802288
U6S A4 3/8UNCx22 BUMAX 8...
3/8
7/8
16
14.27
6.0
15.95
22
1.70
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
12.89
Information provided is b...
BUMAX 933UA43802588
933UA43802588
U6S A4 3/8UNCx25 BUMAX 8...
3/8
1
16
14.27
6.0
15.95
25
1.90
ASME B18.2.1
800
640
316L High Mo (EN 1.4432, ...
12.89
Information provided is b...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表