您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Butterfly valve rotary knob sleeve - HoKa Absperrklappe mit Drehknopf, beidseitg mit Muffe, 15° Raster
Hoka
Butterfly Valves
Powered by
CAD模型選擇
{hoka/absterrklappen/absperrklappe_drehknopf_muffe_asmtab.prj},{NB=Absperrklappe PPs, Innendurchmesser = 110 - 10037098(LOD=M-300)},{CNSORDERNO=10037098},{CNSPRICE=43.90},{CNSMASSEXACT=0.000},{DA=110},{LGES=150},{L=40.0},{L1=70},{LX=70},{L1X=150},{TOL=1.0},{S=3.0},{D=105.000},{D1=110.300},{D2=111.000},{D3=117.655},{B=18.076},{B1=85.459},{V=1},{V1=2},{MCODE=4.absp.dk.mu.4g:0110},{ARTD=HoKa PPs Absperrklappe inkl. Dichtung Ø 110 mm mit Drehknopf, beidseitig mit Muffe, 4. Generation},{ARTE=HoKa PPs butterfly valve incl. seal operated by control knob, Ø 110 mm with sockets, 4th generation},{ARTF=Hoka PPs vanne papillon à commande manuelle étanche incl. joint avec bouton Ø 110 mm, et manchons, 4ème génération},{CNSMAT=PPs},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARD
Color knob
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Butterfly valve PVC, inne...
10036930
HoKa PVC butterfly valve ...
PVC
0110
RAL 7011
black
110
150
40.0
70
0.3
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036931
HoKa PVC butterfly valve ...
PVC
0125
RAL 7011
black
125
150
40.0
70
0.3
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036932
HoKa PVC butterfly valve ...
PVC
0140
RAL 7011
black
140
150
37.5
75
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036933
HoKa PVC butterfly valve ...
PVC
0160
RAL 7011
black
160
150
40.0
70
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036934
HoKa PVC butterfly valve ...
PVC
0180
RAL 7011
black
180
170
50.0
70
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036935
HoKa PVC butterfly valve ...
PVC
0200
RAL 7011
black
200
170
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036936
HoKa PVC butterfly valve ...
PVC
0225
RAL 7011
black
225
170
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036937
HoKa PVC butterfly valve ...
PVC
0250
RAL 7011
black
250
170
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036938
HoKa PVC butterfly valve ...
PVC
0280
RAL 7011
black
280
170
47.5
75
0.6
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036939
HoKa PVC butterfly valve ...
PVC
0315
RAL 7011
black
315
170
50.0
70
0.6
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036940
HoKa PVC butterfly valve ...
PVC
0355
RAL 7011
black
355
170
50.0
70
0.7
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036941
HoKa PVC butterfly valve ...
PVC
0400
RAL 7011
black
400
180
50.0
80
0.7
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037002
HoKa PE butterfly valve i...
PE
0110
black
black
110
150
40.0
70
1.0
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037003
HoKa PE butterfly valve i...
PE
0125
black
black
125
150
40.0
70
1.2
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037004
HoKa PE butterfly valve i...
PE
0140
black
black
140
150
37.5
75
1.3
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037005
HoKa PE butterfly valve i...
PE
0160
black
black
160
150
40.0
70
1.5
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037006
HoKa PE butterfly valve i...
PE
0180
black
black
180
170
50.0
70
1.7
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037007
HoKa PE butterfly valve i...
PE
0200
black
black
200
170
50.0
70
1.8
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037008
HoKa PE butterfly valve i...
PE
0225
black
black
225
170
50.0
70
1.9
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037009
HoKa PE butterfly valve i...
PE
0250
black
black
250
170
50.0
70
2.0
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037010
HoKa PE butterfly valve i...
PE
0280
black
black
280
170
47.5
75
2.2
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037011
HoKa PE butterfly valve i...
PE
0315
black
black
315
170
50.0
70
2.4
4.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037012
HoKa PE butterfly valve i...
PE
0355
black
black
355
170
50.0
70
2.4
4.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037013
HoKa PE butterfly valve i...
PE
0400
black
black
400
180
50.0
80
2.4
4.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PP, inner...
10037050
HoKa PP butterfly valve i...
PP
0110
RAL 7032
black
110
150
40.0
70
1.0
3.0
HoKa butterfly valve with...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表