您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Butterfly valve handle sleeve - HoKa shut-off damper with handle, with socket on both sides, 15° louvre
Funken
Ventilation fittings
Butterfly Valves
Powered by
CAD模型選擇
{funken/hoka/absterrklappen/absperrklappe_griff_muffe_asmtab.prj},{NB=Absperrklappe PPs, Innendurchmesser = 110 - 10037074(LOD=M-300)},{CNSORDERNO=10037074},{CNSPRICE=43.90},{CNSMASSEXACT=0.000},{DA=110},{LGES=150},{L=40.0},{L1=70},{LX=70},{L1X=150},{TOL=1.0},{S=3.0},{D=105.000},{D1=110.300},{D2=111.000},{D3=117.655},{B=18.076},{B1=85.459},{V=1},{V1=2},{MCODE=4.absp.hh.mu.4g:0110},{ARTD=HoKa PPs Absperrklappe inkl. Dichtung Ø 110 mm mit Griff, beidseitig mit Muffe, 4. Generation},{ARTE=HoKa PPs butterfly valve incl. seal operated by handle, Ø 110 mm with sockets, 4th generation},{ARTF=Hoka PPs vanne papillon à commande manuelle étanche incl. joint Ø 110 mm, et manchons, 4ème génération},{CNSMAT=PPs},{FAR=RAL 7037},{FARD=schwarz},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARD
Color knob
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Butterfly valve PVC, inne...
10036954
HoKa PVC butterfly valve ...
PVC
0110
RAL 7011
schwarz
110
150
40.0
70
0.3
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036955
HoKa PVC butterfly valve ...
PVC
0125
RAL 7011
schwarz
125
150
40.0
70
0.3
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036956
HoKa PVC butterfly valve ...
PVC
0140
RAL 7011
schwarz
140
150
37.5
75
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036957
HoKa PVC butterfly valve ...
PVC
0160
RAL 7011
schwarz
160
150
40.0
70
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036958
HoKa PVC butterfly valve ...
PVC
0180
RAL 7011
schwarz
180
170
50.0
70
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036959
HoKa PVC butterfly valve ...
PVC
0200
RAL 7011
schwarz
200
170
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036960
HoKa PVC butterfly valve ...
PVC
0225
RAL 7011
schwarz
225
170
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036961
HoKa PVC butterfly valve ...
PVC
0250
RAL 7011
schwarz
250
170
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036962
HoKa PVC butterfly valve ...
PVC
0280
RAL 7011
schwarz
280
170
47.5
75
0.6
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036963
HoKa PVC butterfly valve ...
PVC
0315
RAL 7011
schwarz
315
170
50.0
70
0.6
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036964
HoKa PVC butterfly valve ...
PVC
0355
RAL 7011
schwarz
355
170
50.0
70
0.7
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036965
HoKa PVC butterfly valve ...
PVC
0400
RAL 7011
schwarz
400
180
50.0
80
0.7
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036978
HoKa PE butterfly valve i...
PE
0110
black
schwarz
110
150
40.0
70
1.0
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036979
HoKa PE butterfly valve i...
PE
0125
black
schwarz
125
150
40.0
70
1.2
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036980
HoKa PE butterfly valve i...
PE
0140
black
schwarz
140
150
37.5
75
1.3
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036981
HoKa PE butterfly valve i...
PE
0160
black
schwarz
160
150
40.0
70
1.5
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036982
HoKa PE butterfly valve i...
PE
0180
black
schwarz
180
170
50.0
70
1.7
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036983
HoKa PE butterfly valve i...
PE
0200
black
schwarz
200
170
50.0
70
1.8
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036984
HoKa PE butterfly valve i...
PE
0225
black
schwarz
225
170
50.0
70
1.9
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036985
HoKa PE butterfly valve i...
PE
0250
black
schwarz
250
170
50.0
70
2.0
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036986
HoKa PE butterfly valve i...
PE
0280
black
schwarz
280
170
47.5
75
2.2
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036987
HoKa PE butterfly valve ...
PE
0315
black
schwarz
315
170
50.0
70
2.4
4.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036988
HoKa PE butterfly valve i...
PE
0355
black
schwarz
355
170
50.0
70
2.4
4.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036989
HoKa PE butterfly valve i...
PE
0400
black
schwarz
400
180
50.0
80
2.4
4.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PP, inner...
10037026
HoKa PP butterfly valve i...
PP
0110
RAL 7032
schwarz
110
150
40.0
70
1.0
3.0
HoKa butterfly valve with...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Back flow damper vertical round - HoKa Back flow damper for vertical montag...
Funken
02.01.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Funken
14.02.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Hoka
09.02.2024
Control butterfly valve sleeve D2 - Control/shut-off damper incl. seal, pre...
Funken
14.02.2024
Butterfly valve handle flange - HoKa butterfly valve incl. seal with hand l...
Funken
14.02.2024
Damper valve control knob socket - HoKa butterfly valve with rotary knob, w...
Funken
14.02.2024
Modèle 58415D - Butterfly valve with locating holes and O/C position sensin...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Butterfly valve handle sockets - HoKa shut-off damper incl. seal with hand ...
Funken
14.02.2024
Butterfly valve handle sockets - HoKa shut-off damper incl. seal with hand ...
Hoka
09.02.2024
Butterfly valve handle flange - HoKa butterfly valve with handle, with flan...
Funken
14.02.2024
Butterfly valve handle sleeve - HoKa shut-off damper with handle, with sock...
Hoka
14.02.2024
Throttle valve handle flange - HoKa butterfly valve with handle, with flang...
Funken
14.02.2024
PVC - HoKa ventilation pipe PVC
Funken
02.01.2024
Damper valve control knob flange - HoKa butterfly valve with rotary knob, w...
Funken
14.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表