您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Enorm 2-STEEL
EMUGE-FRANKEN
EMUGE
M/C Tap
BSW
EMUGE-STEEL
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/bsw/emuge-steel/enorm202-steel.prj},{NB=C0501000.3060},{SHA256=6epq+K2eMKl0TGXOCPltqEhXnbAUnkA/gOywon9qjMw=},{INAME=C0501000_3060_gen},{NAME=C0501000_3060_gen},{DOC=enorm202-steel/c0501000_3060.pdf},{J21=C0501000.3060},{J22=En.2-STEEL},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 2184-1},{J6=ZYL01802105},{A1=BSW},{A21=22.225},{A22=0.8750},{A24=7/8},{A3=2.822},{A4=9.0},{A5=med},{A8=14.5},{B3=140},{C11=ZYL},{C12=21},{C2=0180},{C3=18},{C31=h9},{D2=R},{D7=0.250},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=enorm202-steel/c0501000_3060.dxf},{XML=enorm202-steel/c0501000_3060.xml},{CSV=enorm202-steel/c0501000_3060.csv},{STP=enorm202-steel/c0501000_3060_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A22
Thread Diameter Inch
[Inch]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C0501000.3053
C0501000.3053
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL00802105
BSW
11.113
0.4375
7/16
1.814
14.0
med
6.2
100
ZYL
21
0080
8
h9
R
0.036
R
C
HSS-E
0
--
DIN4000-80
C0501000.3054
C0501000.3054
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL00902105
BSW
12.700
0.5000
1/2
2.117
12.0
med
7.0
110
ZYL
21
0090
9
h9
R
0.051
R
C
HSS-E
0
--
DIN4000-80
C0501000.3056
C0501000.3056
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01202105
BSW
15.875
0.6250
5/8
2.309
11.0
med
9.0
110
ZYL
21
0120
12
h9
R
0.088
R
C
HSS-E
0
--
DIN4000-80
C0501000.3058
C0501000.3058
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01402105
BSW
19.050
0.7500
3/4
2.540
10.0
med
11.0
125
ZYL
21
0140
14
h9
R
0.137
R
C
HSS-E
0
--
DIN4000-80
C0501000.3060
C0501000.3060
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01802105
BSW
22.225
0.8750
7/8
2.822
9.0
med
14.5
140
ZYL
21
0180
18
h9
R
0.250
R
C
HSS-E
0
--
DIN4000-80
C0501000.3062
C0501000.3062
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01802105
BSW
25.400
1.0000
1
3.175
8.0
med
14.5
160
ZYL
21
0180
18
h9
R
0.356
R
C
HSS-E
0
--
DIN4000-80
C0501000.3063
C0501000.3063
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL02202105
BSW
28.575
1.1250
1 1/8
3.629
7.0
med
18.0
180
ZYL
21
0220
22
h9
R
0.487
R
C
HSS-E
0
--
DIN4000-80
C0501000.3064
C0501000.3064
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL02202105
BSW
31.750
1.2500
1 1/4
3.629
7.0
med
18.0
180
ZYL
21
0220
22
h9
R
0.505
R
C
HSS-E
0
--
DIN4000-80
C0501000.3065
C0501000.3065
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL02802105
BSW
34.925
1.3750
1 3/8
4.233
6.0
med
22.0
200
ZYL
21
0280
28
h9
R
0.864
R
C
HSS-E
0
--
DIN4000-80
C0501000.3066
C0501000.3066
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL02802105
BSW
38.100
1.5000
1 1/2
4.233
6.0
med
22.0
200
ZYL
21
0280
28
h9
R
1.114
R
C
HSS-E
0
--
DIN4000-80
C0501000.3070
C0501000.3070
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL04002105
BSW
50.800
2.0000
2
5.644
4.5
med
32.0
250
ZYL
21
0400
40
h9
R
2.234
R
C
HSS-E
0
--
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表