您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
italiano
English
QA認證資訊
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
C50MH - Ejector rods
ENS
EURO Guide elements for Moulds
Powered by
CAD模型選擇
{ens/euro/c50mh.prj},{NB=C50MH20180},{CODE=C50MH20180},{D1=20},{L=180},{L2=30},{L3=18},{L4=20},{M=M12},{SW=17},{WEIGHT=0.45},{MAT=1.7131 61÷63 HRC},{X=10},{CAN1=30},{CAN2=60},{NDM=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L
[mm]
L2
L1
[mm]
L3
[mm]
L4
[mm]
M
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
C50MH1460
C50MH1460
14
60
25
14
17
M8
12
0.07
1.7131 61÷63 HRC
C50MH1470
C50MH1470
14
70
25
14
17
M8
12
0.08
1.7131 61÷63 HRC
C50MH1480
C50MH1480
14
80
25
14
17
M8
12
0.10
1.7131 61÷63 HRC
C50MH14100
C50MH14100
14
100
25
14
17
M8
12
0.12
1.7131 61÷63 HRC
C50MH14120
C50MH14120
14
120
25
14
17
M8
12
0.15
1.7131 61÷63 HRC
C50MH14140
C50MH14140
14
140
25
14
17
M8
12
0.17
1.7131 61÷63 HRC
C50MH14160
C50MH14160
14
160
25
14
17
M8
12
0.18
1.7131 61÷63 HRC
C50MH14180
C50MH14180
14
180
25
14
17
M8
12
0.22
1.7131 61÷63 HRC
C50MH18100
C50MH18100
18
100
30
16
20
M10
14
0.20
1.7131 61÷63 HRC
C50MH18120
C50MH18120
18
120
30
16
20
M10
14
0.24
1.7131 61÷63 HRC
C50MH18140
C50MH18140
18
140
30
16
20
M10
14
0.28
1.7131 61÷63 HRC
C50MH18160
C50MH18160
18
160
30
16
20
M10
14
0.32
1.7131 61÷63 HRC
C50MH18180
C50MH18180
18
180
30
16
20
M10
14
0.36
1.7131 61÷63 HRC
C50MH18200
C50MH18200
18
200
30
16
20
M10
14
0.40
1.7131 61÷63 HRC
C50MH18220
C50MH18220
18
220
30
16
20
M10
14
0.44
1.7131 61÷63 HRC
C50MH18240
C50MH18240
18
240
30
16
20
M10
14
0.48
1.7131 61÷63 HRC
C50MH20100
C50MH20100
20
100
30
18
20
M12
17
0.25
1.7131 61÷63 HRC
C50MH20120
C50MH20120
20
120
30
18
20
M12
17
0.30
1.7131 61÷63 HRC
C50MH20140
C50MH20140
20
140
30
18
20
M12
17
0.35
1.7131 61÷63 HRC
C50MH20160
C50MH20160
20
160
30
18
20
M12
17
0.40
1.7131 61÷63 HRC
C50MH20180
C50MH20180
20
180
30
18
20
M12
17
0.45
1.7131 61÷63 HRC
C50MH20200
C50MH20200
20
200
30
18
20
M12
17
0.50
1.7131 61÷63 HRC
C50MH20220
C50MH20220
20
220
30
18
20
M12
17
0.55
1.7131 61÷63 HRC
C50MH20240
C50MH20240
20
240
30
18
20
M12
17
0.59
1.7131 61÷63 HRC
C50MH24120
C50MH24120
24
120
35
22
25
M12
19
0.43
1.7131 61÷63 HRC
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 6220-B - ELESA-Spacers
Elesa
26.09.2023
GN 551.1 - ELESA-Threaded studs
Elesa
13.05.2024
HROV, HROVS - Conveyor Rollers V pulley Type
Misumi
18.10.2023
PEKP - PEEK Hexagonal Spacers - Both Ends Tapped
Misumi
30.06.2021
Clifa®-SAD - Press-in stud, self clinching
Kerb-Konus
28.03.2024
L751 - WINGNUT WITH THREADED STUD
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表