您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
806X - ROTATING EYEBOLT WITH CLAMP
CARCANO
EYEBOLTS
806X
Powered by
CAD模型選擇
{carcano/golfari/806x/806x_asmtab.prj},{NB=C806X24(00)},{CODE=C806X24},{SIZE=M24},{ROT=0},{ROT2=0},{INFO=Catalogue},{WLL=4},{A=87},{B=55},{C=16.0},{D=111},{E=48},{F=68},{G=44},{H=42.5},{I=45},{L=37},{W=51},{J=71},{K=36},{CH=36},{WEIGHT=1.300},{PPATH=806x_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
WLL
W.L.L.
[t]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
W
[mm]
J
[mm]
K
[mm]
CH
Ch
[mm]
WEIGHT
Weight
[kg]
C806X08
C806X08
M8
0.3
57
34
10.0
78
24
41
30
26.5
25
15
43
51
35
13
0.275
C806X10
C806X10
M10
0.63
57
34
10.0
78
24
41
30
26.5
25
15
42
51
35
17
0.290
C806X12
C806X12
M12
1
66
38
13.5
85
30
50
36
33.0
32
23
40
52
28
19
0.500
C806X16
C806X16
M16
1.5
66
38
13.5
85
30
50
36
33.0
32
24
38
52
28
24
0.510
C806X20
C806X20
M20
2.5
87
55
16.0
111
48
68
44
42.5
45
31
54
71
36
30
1.250
C806X24
C806X24
M24
4
87
55
16.0
111
48
68
44
42.5
45
37
51
71
36
36
1.300
C806X27
C806X27
M27
4
109
66
22.5
145
54
91
63
58.5
60
37
64
86
47
41
3.150
C806X30
C806X30
M30
5
109
66
22.5
145
54
91
65
58.0
60
45
62
86
47
46
3.250
C806X36T07
C806X36T07
M36
7
109
66
22.5
145
54
91
55
58.5
60
50
60
86
43
55
3.300
C806X36
C806X36
M36
8
136
78
28.0
190
62
108
81
72.5
70
59
88
115
74
55
5.900
C806X42T10
C806X42T10
M42
10
136
78
28.0
190
62
108
75
72.5
70
75
86
115
70
65
6.500
C806X42
C806X42
M42
15
169
97
36.0
242
68
131
89
87.5
85
63
121
151
97
65
11.200
C806X48
C806X48
M48
20
169
97
36.0
242
68
131
89
87.5
95
71
117
151
93
75
11.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
807X H.T. - ROTATING EYEBOLT H.T.
CARCANO
27.05.2022
C806X - Rotating eyebolt with clamp
RCM
27.11.2019
812X - HEAVY LIST SWIVEL HOIST RING
CARCANO
27.05.2022
800X - ROTATING EYEBOLT WITH RING
CARCANO
27.05.2022
2131.33. - Hoisting snap link, omnidirectional
FIBRO
18.04.2023
TCC51 - Heavy duty rotary lifting point¡¤lateral pull ring type
Yiheda 3D Electronic Gallery
09.05.2024
TH56R - Hoist rings - rotatable, Standard/Vario
Märkische Stanz-Partner
02.06.2020
07752 - Swivel bale with axial ring
norelem
30.05.2024
800 - ROTATING EYEBOLT WITH RING
CARCANO
27.05.2022
VLBG - Load ring
RUD
29.02.2024
VLBG-PLUS - Lastbock
RUD
15.02.2022
Modèle 18-090 - Anneau de levage articulé - Filetage métrique
EMILE MAURIN - Eléments Standard Mécaniques
12.10.2022
CLS - WEBBING COUPLING LINK
CARCANO
10.02.2022
FE.SEB - Swivel eye nut, GRADUP
HPS International
29.01.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表