您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BT.p-HP - Captive grooved knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BT-HP
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/bt_hp/bt_hp_p.prj},{NB=Captive grooved knobs BT-HP.20-p-M6x22},{CODE=5341},{DESCRIPTION=BT-HP.20-p-M6x22},{DIM01=20},{DIM02=17},{DIM03=M6},{D1=6},{DIM04=11.0},{DIM05=4.7},{DIM06=6.5},{DIM07=22},{DIM08=8},{DIM09=3.0},{DIM10=6},{DIM11=5 ÷ 8},{DIM12=10 ÷ 16},{DIM13=15 ÷ 24},{WEIGHT=10},{DIM055=9.000},{ZZ=15.000},{A=8.000},{B=1.500},{C=2.500},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
ⁿ/ₐ
DIM04
d2
[mm]
DIM05
d3 ±0.1
ⁿ/ₐ
DIM06
d4
[mm]
DIM07
I1
[mm]
DIM08
I2
[mm]
DIM09
I3
[mm]
DIM10
h
[mm]
DIM11
a1
[mm]
DIM12
a2
[mm]
DIM13
a3
[mm]
WEIGHT
Weight
[g]
Captive grooved knobs BT-...
5301
BT-HP.12-p-M4x14
12
13
M4
9.5
3.1
4.5
14
5
2.0
4
3 ÷ 5
6 ÷ 10
9 ÷ 15
4
Captive grooved knobs BT-...
5306
BT-HP.12-p-M4x20
12
13
M4
9.5
3.1
4.5
20
5
2.0
4
3 ÷ 5
6 ÷ 10
9 ÷ 15
6
Captive grooved knobs BT-...
5311
BT-HP.16-p-M4x14
16
14
M4
11.0
3.1
4.5
14
5
2.0
5
3 ÷ 5
6 ÷ 10
9 ÷ 15
5
Captive grooved knobs BT-...
5316
BT-HP.16-p-M4x20
16
14
M4
11.0
3.1
4.5
20
5
2.0
5
3 ÷ 5
6 ÷ 10
9 ÷ 15
7
Captive grooved knobs BT-...
5321
BT-HP.16-p-M5x18
16
14
M5
11.0
4.0
5.5
18
6
2.5
5
4 ÷ 6
8 ÷ 12
12 ÷ 18
7
Captive grooved knobs BT-...
5326
BT-HP.16-p-M5x24
16
14
M5
11.0
4.0
5.5
24
6
2.5
5
4 ÷ 6
8 ÷ 12
12 ÷ 18
8
Captive grooved knobs BT-...
5331
BT-HP.20-p-M5x18
20
17
M5
11.0
4.0
5.5
18
6
2.5
6
4 ÷ 6
8 ÷ 12
12 ÷ 18
9
Captive grooved knobs BT-...
5336
BT-HP.20-p-M5x24
20
17
M5
11.0
4.0
5.5
24
6
2.5
6
4 ÷ 6
8 ÷ 12
12 ÷ 18
10
Captive grooved knobs BT-...
5341
BT-HP.20-p-M6x22
20
17
M6
11.0
4.7
6.5
22
8
3.0
6
5 ÷ 8
10 ÷ 16
15 ÷ 24
10
Captive grooved knobs BT-...
5346
BT-HP.20-p-M6x32
20
17
M6
11.0
4.7
6.5
32
8
3.0
6
5 ÷ 8
10 ÷ 16
15 ÷ 24
12
Captive grooved knobs BT-...
5351
BT-HP.25-p-M6x22
25
19
M6
16.0
4.7
6.5
22
8
3.0
8
5 ÷ 8
10 ÷ 16
15 ÷ 24
13
Captive grooved knobs BT-...
5356
BT-HP.25-p-M6x32
25
19
M6
16.0
4.7
6.5
32
8
3.0
8
5 ÷ 8
10 ÷ 16
15 ÷ 24
15
Captive grooved knobs BT-...
5361
BT-HP.25-p-M8x30
25
19
M8
16.0
6.5
8.5
30
10
4.0
8
7 ÷ 10
14 ÷ 20
21 ÷ 30
18
Captive grooved knobs BT-...
5366
BT-HP.25-p-M8x40
25
19
M8
16.0
6.5
8.5
40
10
4.0
8
7 ÷ 10
14 ÷ 20
21 ÷ 30
23
Captive grooved knobs BT-...
5369
BT-HP.32-p-M6x18
32
23
M6
17.0
4.7
6.5
18
8
3.0
9
5 ÷ 8
10 ÷ 16
15 ÷ 24
15
Captive grooved knobs BT-...
5371
BT-HP.32-p-M6x22
32
23
M6
17.0
4.7
6.5
22
8
3.0
9
5 ÷ 8
10 ÷ 16
15 ÷ 24
16
Captive grooved knobs BT-...
5376
BT-HP.32-p-M6x32
32
23
M6
17.0
4.7
6.5
32
8
3.0
9
5 ÷ 8
10 ÷ 16
15 ÷ 24
18
Captive grooved knobs BT-...
5381
BT-HP.32-p-M8x30
32
23
M8
17.0
6.5
8.5
30
10
4.0
9
7 ÷ 10
14 ÷ 20
21 ÷ 30
22
Captive grooved knobs BT-...
5386
BT-HP.32-p-M8x40
32
23
M8
17.0
6.5
8.5
40
10
4.0
9
7 ÷ 10
14 ÷ 20
21 ÷ 30
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表