您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
italiano
English
QA認證資訊
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
CAU - Guide pillar DIN 9833 / ISO 9182-3
ENS
AUTO Automotive guide elements
Powered by
CAD模型選擇
{ens/auto/cau.prj},{NB=CAU50280},{CODE=CAU50280},{D1=50},{L1=280},{D2=50},{L2=10},{L3=4},{L4=70},{WEIGHT=4.34},{MAT=1.7131 60÷64 HRC},{M=0},{RIMBA=2.5},{RIMBB=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
CAU25125
CAU25125
25
125
25
8
4
40
0.48
1.7131 60÷64 HRC
CAU25140
CAU25140
25
140
25
8
4
40
0.54
1.7131 60÷64 HRC
CAU25160
CAU25160
25
160
25
8
4
40
0.62
1.7131 60÷64 HRC
CAU25180
CAU25180
25
180
25
8
4
40
0.70
1.7131 60÷64 HRC
CAU25200
CAU25200
25
200
25
8
4
40
0.77
1.7131 60÷64 HRC
CAU25224
CAU25224
25
224
25
8
4
40
0.87
1.7131 60÷64 HRC
CAU32125
CAU32125
32
125
32
8
4
45
0.79
1.7131 60÷64 HRC
CAU32140
CAU32140
32
140
32
8
4
45
0.89
1.7131 60÷64 HRC
CAU32160
CAU32160
32
160
32
8
4
45
1.01
1.7131 60÷64 HRC
CAU32180
CAU32180
32
180
32
8
4
45
1.14
1.7131 60÷64 HRC
CAU32200
CAU32200
32
200
32
8
4
45
1.27
1.7131 60÷64 HRC
CAU32224
CAU32224
32
224
32
8
4
45
1.42
1.7131 60÷64 HRC
CAU32250
CAU32250
32
250
32
8
4
45
1.59
1.7131 60÷64 HRC
CAU40140
CAU40140
40
140
40
8
4
56
1.39
1.7131 60÷64 HRC
CAU40160
CAU40160
40
160
40
8
4
56
1.59
1.7131 60÷64 HRC
CAU40180
CAU40180
40
180
40
8
4
56
1.78
1.7131 60÷64 HRC
CAU40200
CAU40200
40
200
40
8
4
56
1.98
1.7131 60÷64 HRC
CAU40224
CAU40224
40
224
40
8
4
56
2.22
1.7131 60÷64 HRC
CAU40250
CAU40250
40
250
40
8
4
56
2.48
1.7131 60÷64 HRC
CAU40280
CAU40280
40
280
40
8
4
56
2.77
1.7131 60÷64 HRC
CAU50160
CAU50160
50
160
50
10
4
70
2.48
1.7131 60÷64 HRC
CAU50180
CAU50180
50
180
50
10
4
70
2.79
1.7131 60÷64 HRC
CAU50200
CAU50200
50
200
50
10
4
70
3.10
1.7131 60÷64 HRC
CAU50224
CAU50224
50
224
50
10
4
70
3.47
1.7131 60÷64 HRC
CAU50250
CAU50250
50
250
50
10
4
70
3.87
1.7131 60÷64 HRC
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CAUBQ - Guide pillar with hole DIN 9833 / ISO 9182-3
ENS
21.03.2023
CAUR - Guide pillar with milling VW 39D969
ENS
11.06.2020
BEAC - Demountable conical bush DIN 9825 / ISO 9182-4
ENS
21.03.2023
GB - Guide Bush
DMS Diemould (UK)
28.06.2017
B1S - Guide bush with centering collar
CA-BE
03.11.2022
CS - Guide pillar AFNOR
ENS
11.06.2020
B5A - Flanged guide bush selfe-lube ISO 9448-4
ENS
21.03.2023
C03H - Guide pillar
ENS
11.06.2020
2022.29./2072.46 - Guide pillar with collar, to WDX, with screw clamps
FIBRO
21.07.2023
2022.15. - Guide pillar with pilot tapper, VDI 3356
FIBRO
21.07.2023
2022.16.48. - Guide pillar with groove
FIBRO
21.07.2023
SPW - Leader pin
PROPLASTICA
19.08.2021
FS - Guide pin - straight press fit
PROPLASTICA
19.08.2021
2022.12. - Guide pillar with pilot tapper and groove, to Mercedes-Benz Stan...
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表