您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
CD 700 - GAS SPRINGS - Heavy Duty
Azolgas
GAS SPRINGS
HEAVY DUTY
CD
Powered by
CAD模型選擇
{azolgas/001_gas_springs/004_heavy_duty/01_cd/03_cd_0700_asmtab.prj},{NB=CD700 38 (0,-,-,-,-)},{AZOLHELP=CD 700 038},{NITROCYLARTNO=NC.064.10.00700.038},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=38.0},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.3945},{IF=690},{IIF=690},{HUB=0},{B=45},{Q=2},{L=123.0},{AK=25},{VM=1.6},{CNSMASSEXACT=1.06},{V=0.066},{FD=140},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=HEAVY DUTY},{SERIEN=CD},{INFO=PDF Datenblatt},{PPATH=assemblies/03_cd_0700_asmtpl.prj},{VTEMP=0.06594},{EOLDATE=-},{STATUSPIM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
CD 700 010,-,-,-,-
CD 700 010,-,-,-,-
NC.064.10.00700.010
10.0
1.1966
690
690
826
690
10
45
105
2
95.0
25
1.6
0.84
0.030
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
CD 700 013,-,-,-,-
CD 700 013,-,-,-,-
NC.064.10.00700.013
13.0
1.2333
690
690
851
690
13
45
111
2
98.0
25
1.6
0.86
0.034
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
CD 700 016,-,-,-,-
CD 700 016,-,-,-,-
NC.064.10.00700.016
16.0
1.2640
690
690
872
690
16
45
117
2
101.0
25
1.6
1.00
0.038
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
CD 700 025,-,-,-,-
CD 700 025,-,-,-,-
NC.064.10.00700.025
25.0
1.3324
690
690
919
690
25
45
135
2
110.0
25
1.6
1.03
0.049
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
CD 700 038,-,-,-,-
CD 700 038,-,-,-,-
NC.064.10.00700.038
38.0
1.3945
690
690
962
690
38
45
161
2
123.0
25
1.6
1.06
0.066
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
CD 700 050,-,-,-,-
CD 700 050,-,-,-,-
NC.064.10.00700.050
50.0
1.4317
690
690
988
690
50
45
185
2
135.0
25
1.6
1.10
0.081
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
CD 700 063,-,-,-,-
CD 700 063,-,-,-,-
NC.064.10.00700.063,5
63.5
1.4610
690
690
1008
690
63.5
45
212
2
148.5
25
1.6
1.18
0.099
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
CD 700 080,-,-,-,-
CD 700 080,-,-,-,-
NC.064.10.00700.080
80.0
1.4862
690
690
1025
690
80
45
245
2
165.0
25
1.6
1.29
0.120
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
CD 700 100,-,-,-,-
CD 700 100,-,-,-,-
NC.064.10.00700.100
100.0
1.5076
690
690
1040
690
100
45
285
2
185.0
25
1.6
1.41
0.146
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
CD 700 125,-,-,-,-
CD 700 125,-,-,-,-
NC.064.10.00700.125
125.0
1.5261
690
690
1053
690
125
45
335
2
210.0
25
1.6
1.56
0.178
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
CD 700 160,-,-,-,-
CD 700 160,-,-,-,-
NC.064.10.00700.160
160.0
1.5434
690
690
1065
690
160
45
405
2
245.0
25
1.6
1.77
0.223
140
G1/8"
18 CG 1-Q
HEAVY DUTY
CD
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表