您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
12B-2 (19,05 x 11,68 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 606)
Sati
Sprockets and plate wheels
Plate wheels
Duplex plate wheels
Powered by
CAD模型選擇
{sati/pignoni_e_corone/corone/corone_doppie/co12b_2.prj},{NB=CD11043},{CODE=CD11043},{P=19.05},{W=11.68},{DR=12.07},{R=19},{C=2},{L=10.8},{H2=30.3},{Z=43},{DE=270.5},{DP=260.98},{D=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
L
Tooth width
[mm]
H2
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
D
[mm]
CD11008
CD11008
19.05
11.68
12.07
19
2
10.8
30.3
8
57.6
49.78
12
CD11009
CD11009
19.05
11.68
12.07
19
2
10.8
30.3
9
62.0
55.70
12
CD11010
CD11010
19.05
11.68
12.07
19
2
10.8
30.3
10
69.0
61.64
12
CD11011
CD11011
19.05
11.68
12.07
19
2
10.8
30.3
11
75.0
67.61
14
CD11012
CD11012
19.05
11.68
12.07
19
2
10.8
30.3
12
81.5
73.60
14
CD11013
CD11013
19.05
11.68
12.07
19
2
10.8
30.3
13
87.5
79.59
14
CD11014
CD11014
19.05
11.68
12.07
19
2
10.8
30.3
14
93.6
85.61
14
CD11015
CD11015
19.05
11.68
12.07
19
2
10.8
30.3
15
99.8
91.63
14
CD11016
CD11016
19.05
11.68
12.07
19
2
10.8
30.3
16
105.5
97.65
16
CD11017
CD11017
19.05
11.68
12.07
19
2
10.8
30.3
17
111.5
103.67
16
CD11018
CD11018
19.05
11.68
12.07
19
2
10.8
30.3
18
118.0
109.71
16
CD11019
CD11019
19.05
11.68
12.07
19
2
10.8
30.3
19
124.2
115.75
16
CD11020
CD11020
19.05
11.68
12.07
19
2
10.8
30.3
20
129.7
121.78
16
CD11021
CD11021
19.05
11.68
12.07
19
2
10.8
30.3
21
136.0
127.82
16
CD11022
CD11022
19.05
11.68
12.07
19
2
10.8
30.3
22
141.8
133.86
16
CD11023
CD11023
19.05
11.68
12.07
19
2
10.8
30.3
23
149.0
139.90
16
CD11024
CD11024
19.05
11.68
12.07
19
2
10.8
30.3
24
153.9
145.94
16
CD11025
CD11025
19.05
11.68
12.07
19
2
10.8
30.3
25
160.0
152.00
16
CD11026
CD11026
19.05
11.68
12.07
19
2
10.8
30.3
26
165.9
158.04
20
CD11027
CD11027
19.05
11.68
12.07
19
2
10.8
30.3
27
172.3
164.09
20
CD11028
CD11028
19.05
11.68
12.07
19
2
10.8
30.3
28
178.0
170.13
20
CD11029
CD11029
19.05
11.68
12.07
19
2
10.8
30.3
29
184.1
176.19
20
CD11030
CD11030
19.05
11.68
12.07
19
2
10.8
30.3
30
190.5
182.25
20
CD11031
CD11031
19.05
11.68
12.07
19
2
10.8
30.3
31
196.3
188.31
20
CD11032
CD11032
19.05
11.68
12.07
19
2
10.8
30.3
32
203.3
194.35
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
12B-2 (19,05 x 11,68 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
12B-1 (19,05 x 11,68 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
16B-2 (25,4 x 17,02 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 6...
Sati
11.11.2022
12B-2 (19,05 x 11,68 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
Duplex chains Bea ASA - Roller chains american standard - DIN 8188 - ANSI B...
BEA Ingranaggi
06.07.2020
12B R. 12,07 - Duplex plate wheels for two single chains
Sati
11.11.2022
12B-2 (19,05 x 11,68 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
11.11.2022
UM - Steel Units
IGUCHI KIKO
30.06.2022
SFS - Ballscrews
SHAC
15.09.2023
Plate wheels duplex 3/4"x7/16" (12 B-2)
Haberkorn
19.07.2021
Drive shafts - ZR
Neff Gewindetriebe
11.04.2024
CBAT - Synchronous belt - synchronous toothed belt with accessories (t5.t10...
SRD-FA
04.04.2023
HTD5M-15 - Toothed pulley - Steel or aluminium - 5mm Pitch - Belt width 15m...
HPC
17.02.2022
12B-1 (19,05 x 11,68 mm) - Simplex sprockets in stainless-steel 304 L (DIN ...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表