您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-K-Ex PG-long - HSK-Ex-e Standard Cable Glands
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-Ex-e Standard Cable Glands
HSK-K-Ex
PG-long
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_standardkabelversch/hsk_k_ex/pg_lang/hsk_k_ex_pg_long_asmtab.prj},{NB=CD16CR-GX},{AG=PG 16},{TYPE=PG 16 (7 - 12)},{FR=1},{D=7 - 12},{GL=15},{H=28},{SW=27},{PN1=16CR},{BN1=1.291.1600.61},{BN2=1.291.1601.61},{BN3=1.291.1602.61},{DT=-20 °C 95 °C},{VER=10},{HX=0.800},{PPATH=hsk_k_ex_pg_lang_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D
[mm]
GL
[mm]
H
[mm]
SW
[mm]
DT
Operating Temperature
ⁿ/ₐ
CD07CA-GX
CD07CA-GX
PG 7
3 - 6.5
15
21
15
-20 °C 95 °C
CD07CR-GX
CD07CR-GX
PG 7
2 - 5
15
21
15
-20 °C 95 °C
CD09CA-GX
CD09CA-GX
PG 9
4 - 8
15
22
19
-20 °C 95 °C
CD09CR-GX
CD09CR-GX
PG 9
3 - 6
15
22
19
-20 °C 95 °C
CD11CA-GX
CD11CA-GX
PG 11
5 - 10
15
25
22
-20 °C 95 °C
CD11CR-GX
CD11CR-GX
PG 11
3 - 7
15
25
22
-20 °C 95 °C
CD13CA-GX
CD13CA-GX
PG 13.5
6.5 - 12
15
27
24
-20 °C 95 °C
CD13CR-GX
CD13CR-GX
PG 13.5
5 - 9
15
27
24
-20 °C 95 °C
CD16CA-GX
CD16CA-GX
PG 16
10 - 14
15
28
27
-20 °C 95 °C
CD16CR-GX
CD16CR-GX
PG 16
7 - 12
15
28
27
-20 °C 95 °C
CD21CA-GX
CD21CA-GX
PG 21
13 - 18
15
31
33
-20 °C 95 °C
CD21CR-GX
CD21CR-GX
PG 21
9 - 16
15
31
33
-20 °C 95 °C
CD29CA-GX
CD29CA-GX
PG 29
18 - 25
15
39
42
-20 °C 95 °C
CD29CR-GX
CD29CR-GX
PG 29
13 - 20
15
39
42
-20 °C 95 °C
CD36CA-GX
CD36CA-GX
PG 36
22 - 32
18
48
53
-20 °C 95 °C
CD36CR-GX
CD36CR-GX
PG 36
20 - 26
18
48
53
-20 °C 95 °C
CD42CA-GX
CD42CA-GX
PG 42
32 - 38
18
49
60
-20 °C 95 °C
CD42CR-GX
CD42CR-GX
PG 42
25 - 31
18
49
60
-20 °C 95 °C
CD48CA-GX
CD48CA-GX
PG 48
37 - 44
18
49
65
-20 °C 95 °C
CD48CR-GX
CD48CR-GX
PG 48
29 - 35
18
49
65
-20 °C 95 °C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SKINTOP® ST-ISO-M - Cable gland plastic
LAPP
10.06.2024
T-GDM - Cable Grommet IP54
Trelleborg Industrial Products
06.01.2022
GHG 525 - Wall socket for industrial application, 125 A, GHG 525 mit Trenns...
Cooper Crouse-Hinds EU
14.07.2022
Non-Metallic Cable Glands ISO/Metric Threads
ABB Installation Products
09.03.2023
VPH-3800 - Metal Hinged Pull Handles - Male Stud
Essentra Components
04.08.2014
HSK-K-Ex NPT - HSK-Ex-e Standard Cable Glands
Sealcon
01.06.2017
T-RGDM - Cable Grommet IP54
Trelleborg Industrial Products
30.05.2022
HSK-K-Ex PG - HSK-Ex-e Standard Cable Glands
Sealcon
01.06.2017
SKINTOP® STR-ISO-M - Cable gland plastic
LAPP
10.06.2024
M-GD - Cable Grommet IP65 / THREE IN ONE
Trelleborg Industrial Products
24.02.2022
VPH-1430 - Metal Pull Handles - Male Right Angle
Essentra Components
31.07.2014
T-GD - Cable Grommet IP54
Trelleborg Industrial Products
20.12.2021
HSK-K PG-long - Standard Cable Glands
Hummel
05.02.2020
Model 63421 - Solid end cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表