您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
CDT/CLT-CGB/CGK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-CG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_cg/cdt_cg_asmtab.prj},{NB=CDT 150 CGK},{ORDERNO=CDT 150 CGK},{WHEEL=150 CGK 10},{HW=51.000},{WDAB=150x40},{LC=200},{VERS=6},{VER=4},{V=2},{H=181},{TP=135x110},{HS=105x80},{HD=11},{SR=140},{WB=Ball bearing},{PPATH=cd_cg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CDT 80 CGB
CDT 80 CGB
80x30
70
106
102x83
80x60
9
108
Roller bearing
CDT 100 CGK
CDT 100 CGK
100x30
90
128
102x83
80x60
9
108
Ball bearing
CDT 100 CGB
CDT 100 CGB
100x30
90
128
102x83
80x60
9
108
Roller bearing
CDT 125 CGK
CDT 125 CGK
125x38
120
154
102x83
80x60
9
108
Ball bearing
CDT 125 CGB
CDT 125 CGB
125x38
12
154
102x83
80x60
9
108
Roller bearing
CDT 150 CGK
CDT 150 CGK
150x40
200
181
135x110
105x80
11
140
Ball bearing
CLT 150 CGK
CLT 150 CGK
150x40
200
181
102x83
80x60
9
140
Ball bearing
CDT 150 CGB
CDT 150 CGB
150x40
200
181
135x110
105x80
11
140
Roller bearing
CLT 150 CGB
CLT 150 CGB
150x40
200
181
102x83
80x60
9
140
Roller bearing
CDT 160 CGK
CDT 160 CGK
160x40
200
191
135x110
105x80
11
140
Ball bearing
CDT 160 CGB
CDT 160 CGB
160x40
200
191
135x110
105x80
11
140
Roller bearing
CDT 200 CGK
CDT 200 CGK
200x50
280
240
135x110
105x80
11
168
Ball bearing
CDT 200 CGB
CDT 200 CGB
200x50
280
240
135x110
105x80
11
168
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表