您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
CE Clamping Elements Type CE11
Optibelt
Metal Products
Clamping Elements
Powered by
CAD模型選擇
{optibelt/metall/spannelemente/type_ce11_asmtab.prj},{NB=CE11 15 x 25},{BEZ=CE11 15 x 25},{ANR=1673472},{GTIN=4014486243390},{DB=15},{OD=25},{L1=20},{L=31},{D1=32},{UEDNM=77},{AF=9},{GGK=M20x1,0},{OFBS=Poliert},{SA=1},{FPW=91},{FPN=55},{SAM=95},{MATERIAL=Stahl C45 / Q235},{OFB=vergütet},{SZ=ja},{VBM=nein},{SHT=h8},{BT=H8},{OFR=</= Ra 1.6},{GEWICHT=0.11},{QS=nach ISO 254},{PPATH=assemblies/type_ce11_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
DB
Bore Diameter
[mm]
OD
Outside Diameter
[mm]
L1
[mm]
L
[mm]
D1
[mm]
UEDNM
Max. Transmittable Torque
[Nm]
AF
Axial Force
[KN]
GGK
Thread Size Crown Nut
ⁿ/ₐ
OFBS
Surface Treatment Locking Ring
ⁿ/ₐ
FPW
Surface Pressure Shaft
[N/mm^2]
FPN
Surface Pressure Hub
[N/mm^2]
SAM
Screw Tigthening Torque
[Nm]
MATERIAL
Material
ⁿ/ₐ
OFB
Surface Treatment
ⁿ/ₐ
SZ
Self Centering
ⁿ/ₐ
VBM
Offset during Assembly
ⁿ/ₐ
SHT
ISO Shaft Tolerance
ⁿ/ₐ
BT
ISO Bore Tolerance
ⁿ/ₐ
OFR
Roughness Shaft and Bore
[um]
GEWICHT
approx. Weight
[kg]
QS
Quality Standard
ⁿ/ₐ
CE11 15 x 25
CE11 15 x 25
1673472
4014486243390
15
25
20
31
32
77
9
M20x1,0
Poliert
91
55
95
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.11
acc. to ISO 254
CE11 18 x 30
CE11 18 x 30
1572385
4014486243413
18
30
21
33
38
125
13
M25x1,5
Poliert
98
59
160
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.13
acc. to ISO 254
CE11 19 x 30
CE11 19 x 30
1597469
4014486243420
19
30
21
33
38
132
13
M25x1,5
Poliert
93
59
160
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.13
acc. to ISO 254
CE11 20 x 30
CE11 20 x 30
1779748
4014486243437
20
30
21
33
38
139
13
M25x1,5
Poliert
88
59
160
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.15
acc. to ISO 254
CE11 24 x 35
CE11 24 x 35
1574006
4014486243444
24
35
25
38
45
202
15
M30x1,5
Poliert
74
51
220
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.17
acc. to ISO 254
CE11 25 x 35
CE11 25 x 35
1547860
4014486243451
25
35
25
38
45
210
15
M30x1,5
Poliert
71
51
220
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.17
acc. to ISO 254
CE11 28 x 40
CE11 28 x 40
1825254
4014486243468
28
40
28
44
52
312
20
M35x1,5
Poliert
76
53
340
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.28
acc. to ISO 254
CE11 30 x 40
CE11 30 x 40
1601793
4014486243475
30
40
28
44
52
335
20
M35x1,5
Poliert
71
53
340
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.26
acc. to ISO 254
CE11 32 x 45
CE11 32 x 45
1539992
4014486243482
32
45
28
45
58
483
25
M40x1,5
Poliert
75
58
480
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.26
acc. to ISO 254
CE11 35 x 50
CE11 35 x 50
1643026
4014486243499
35
50
28
46
65
696
31
M45x1,5
Poliert
82
66
680
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.33
acc. to ISO 254
CE11 40 x 55
CE11 40 x 55
1610106
4014486243505
40
55
28
47
70
902
36
M50x1,5
Poliert
84
69
870
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.45
acc. to ISO 254
CE11 45 x 60
CE11 45 x 60
1756666
4014486243512
45
60
28
47
75
1014
37
M55x2,0
Poliert
77
64
970
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.66
acc. to ISO 254
CE11 50 x 65
CE11 50 x 65
1596918
4014486243529
50
65
28
48
80
1158
38
M60x2,0
Poliert
73
61
1100
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.72
acc. to ISO 254
CE11 60 x 70
CE11 60 x 70
1724109
4014486243536
60
70
28
50
85
1379
41
M65x2,0
Poliert
73
62
1300
Steel C45 / Q235
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.80
acc. to ISO 254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
CE Clamping Elements Type CE13
Optibelt
25.01.2023
CE Clamping Elements Type CE17
Optibelt
07.06.2023
CE Clamping Elements Type CE02
Optibelt
25.01.2023
WSR260 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
WSR500-RF - Locking Assembly - self-centering - stainless steel version
StS Coupling GmbH
10.02.2021
CE Clamping Elements Type CE08
Optibelt
25.01.2023
MAE-SP-ROLLE-TS-MON - Screw Sets for Tensioning Rollers / Idlers TS mounted...
MÄDLER
26.04.2024
Section SPB/17 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
MAE-RSP-BOX-GR0 - Belt Tensioners SPANN-BOX® Size 0
MÄDLER
10.04.2024
Taper-Lock - Bushings
Maska
13.02.2007
CP Metric - CP Clamping Plates for Metric Timing Belts
Optibelt
01.03.2023
CE Clamping Elements Type CE16
Optibelt
28.07.2023
CE Clamping Elements Type CE14
Optibelt
25.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表