您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
with Screw driver slot (CF,CF...R,UUR,UU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Standard Type CF...B
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/standard_type/with_screw_driver_slot_asmtab.prj},{NB=CF12-1UU},{VERS=3},{MASS=105.0},{BLTYP1=4},{BLTYP2=3},{SD=12},{D=32},{C=14},{SD1=12},{NDM=12.000},{P=1.500},{G11=12},{GZ11=10.160},{GS11=1.50},{G1=13},{B=15},{B1=40},{B2=25},{B31=6},{C1=0.6},{SG1=6.0},{SG11=6},{SG21=3},{SR1=0.6},{SF=21.0},{TRQ=21.90},{L=7.8},{DAR=2.0},{ZEFF=17},{PKVAL1=17},{PKVAL2=17},{BLRE=3},{RS=0.30},{FW=15.30},{DRR=19.15},{SDRR=16.50},{C1OR=9.8},{TUU=25.10},{DKP=22.40},{CKP1=2.52},{CSS1=2.52},{CETC=4.0},{CKP2=0.4},{CSS2=0.5},{CSF=1.0},{I1=6},{I2=26.02},{POH=11.52},{G3=3},{OH=2.0},{DSL=26.1},{CSL=1.10},{SRL=7.0},{TSS1=0.0},{WIR=14.0},{W1IR=1.5},{W2IR=10},{CR=7910},{COR=9790},{FMAX=9790},{SC=1},{AXP1=54},{AXP2=56},{VERS1=2},{VERS11=2},{IDNR=},{STDRT=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Dimension
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
SG2
Diameter
[mm]
SR
rs min
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CF3R
3
CF3R
4.3
10
7
3
M3x0.5
5
8
17
9
-
0.5
0.0
-
-
6.8
0.34
1500
1020
384
CF3
3
CF3
4.3
10
7
3
M3x0.5
5
8
17
9
-
0.5
0.0
-
0.2
6.8
0.34
1500
1020
384
CF3UUR
3
CF3UUR
4.3
10
7
3
M3x0.5
5
8
17
9
-
0.5
0.0
-
-
6.8
0.34
1500
1020
384
CF3UU
3
CF3UU
4.3
10
7
3
M3x0.5
5
8
17
9
-
0.5
0.0
-
0.2
6.8
0.34
1500
1020
384
CF4R
4
CF4R
7.4
12
8
4
M4x0.7
6
9
20
11
-
0.5
0.0
-
-
8.3
0.78
2070
1590
834
CF4
4
CF4
7.4
12
8
4
M4x0.7
6
9
20
11
-
0.5
0.0
-
0.3
8.3
0.78
2070
1590
834
CF4UUR
4
CF4UUR
7.4
12
8
4
M4x0.7
6
9
20
11
-
0.5
0.0
-
-
8.3
0.78
2070
1590
834
CF4UU
4
CF4UU
7.4
12
8
4
M4x0.7
6
9
20
11
-
0.5
0.0
-
0.3
8.3
0.78
2070
1590
834
CF5R
5
CF5R
10.3
13
9
5
M5x0.8
7
10
23
13
-
0.5
3.1
-
-
9.3
1.60
2520
2140
1260
CF5
5
CF5
10.3
13
9
5
M5x0.8
7
10
23
13
-
0.5
3.1
-
0.3
9.3
1.60
2520
2140
1260
CF5UUR
5
CF5UUR
10.3
13
9
5
M5x0.8
7
10
23
13
-
0.5
3.1
-
-
9.3
1.60
2520
2140
1260
CF5UU
5
CF5UU
10.3
13
9
5
M5x0.8
7
10
23
13
-
0.5
3.1
-
0.3
9.3
1.60
2520
2140
1260
CF6R
6
CF6R
18.5
16
11
6
M6x1
8
12
28
16
-
0.6
4.0
-
-
11.0
2.70
3660
3650
1950
CF6
6
CF6
18.5
16
11
6
M6x1
8
12
28
16
-
0.6
4.0
-
0.3
11.0
2.70
3660
3650
1950
CF6UUR
6
CF6UUR
18.5
16
11
6
M6x1
8
12
28
16
-
0.6
4.0
-
-
11.0
2.70
3660
3650
1950
CF6UU
6
CF6UU
18.5
16
11
6
M6x1
8
12
28
16
-
0.6
4.0
-
0.3
11.0
2.70
3660
3650
1950
CF8R
8
CF8R
28.5
19
11
8
M8x1.25
10
12
32
20
-
0.6
4.0
-
-
13.0
6.50
4250
4740
4620
CF8
8
CF8
28.5
19
11
8
M8x1.25
10
12
32
20
-
0.6
4.0
-
0.3
13.0
6.50
4250
4740
4620
CF8UUR
8
CF8UUR
28.5
19
11
8
M8x1.25
10
12
32
20
-
0.6
4.0
-
-
13.0
6.50
4250
4740
4620
CF8UU
8
CF8UU
28.5
19
11
8
M8x1.25
10
12
32
20
-
0.6
4.0
-
0.3
13.0
6.50
4250
4740
4620
CF10R
10
CF10R
45.0
22
12
10
M10x1.25
12
13
36
23
-
0.6
4.0
-
-
16.0
13.80
5430
6890
6890
CF10
10
CF10
45.0
22
12
10
M10x1.25
12
13
36
23
-
0.6
4.0
-
0.3
16.0
13.80
5430
6890
6890
CF10UUR
10
CF10UUR
45.0
22
12
10
M10x1.25
12
13
36
23
-
0.6
4.0
-
-
16.0
13.80
5430
6890
6890
CF10UU
10
CF10UU
45.0
22
12
10
M10x1.25
12
13
36
23
-
0.6
4.0
-
0.3
16.0
13.80
5430
6890
6890
CF10-1R
10
CF10-1R
60.0
26
12
10
M10x1.25
12
13
36
23
-
0.6
4.0
-
-
16.0
13.80
5430
6890
6890
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CF...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Cam Follower with a Hexagon Socket Model CF-A
THK CO.,LTD.
23.05.2024
Contact Sealed type LLU
NTN Corporation
17.10.2023
Cam Follower with Grease nipple Model CF-AB
THK CO.,LTD.
23.05.2024
Shielded type ZZ
NTN Corporation
17.10.2023
CF - Cam follower IKO - Roller diameter from 10 to 90mm
HPC
03.08.2023
Flange Type - Heavy Load HSR-A
THK CO.,LTD.
23.05.2024
with Screw driver slot (CFE, CFE...R, UUR, UU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CF...G)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CFS, CFS...V
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表