您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Full complement type with hexagon hole both side (CFKR...V,VR,VUU,VUUR)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Stud hexagon hole on both side type CFKR
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/stud_hex_hole_on_both_side_type/full_compl_type_with_hex_hole_both_side_asmtab.prj},{NB=CFKR47V},{STDRT=20},{VERS=2},{MASS=383},{BLTYP1=2},{BLTYP2=3},{SD=20},{D=47},{C=24},{SD1=20},{NDM=20.000},{P=1.500},{G11=20},{GZ11=18.160},{GS11=1.50},{G1=21},{B=25.6},{B1=66.1},{B2=40.5},{B31=9},{C1=0.8},{SG11=8},{SG21=4},{H=10},{SR=1.0},{SF=34},{TRQ=119.0},{L=17.8},{DAR=2.5},{ZEFF=37},{PKVAL1=37},{PKVAL2=37},{BLRE=2},{RS=0.4},{FW=27.10},{C1OR=17.8},{TUU=0.00},{DKP=36.0},{CKP1=3.71},{CSS1=3.72},{CKP2=0.7},{CSS2=0.5},{CSF=1.0},{I1=10.0},{I2=45.22},{POH=21.72},{G3=4},{OH=2.5},{DSL=0.0},{CSL=0.0},{SRL=12.0},{TSS1=36.7},{W3IR=0.0},{CR=33200},{COR=64500},{FMAX=37500},{SC=1},{AXP1=0},{AXP2=0},{VERS1=1},{GD=7},{GW=2.0},{IG2=2.86},{S1=30},{GD1=6},{IG1=10.0},{CETC=5.0},{CETC1=7.58}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Dimension
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
SG2
Diameter
[mm]
H
Dimension
[mm]
SR
rs min
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CFKR22VR
10
CFKR22VR
44
22
12
10
M10X1.0
12
13.2
36.2
23.0
0
0.6
3.5
0
5
0.3
16
13.0
9570
14500
7920
CFKR22V
10
CFKR22V
44
22
12
10
M10X1.0
12
13.2
36.2
23.0
0
0.6
3.5
0
5
0.3
16
13.0
9570
14500
7920
CFKR22VUUR
10
CFKR22VUUR
44
22
12
10
M10X1.0
12
13.2
36.2
23.0
0
0.6
3.5
0
5
0.3
16
13.0
9570
14500
7920
CFKR22VUU
10
CFKR22VUU
44
22
12
10
M10X1.0
12
13.2
36.2
23.0
0
0.6
3.5
0
5
0.3
16
13.0
9570
14500
7920
CFKR26VR
10
CFKR26VR
59
26
12
10
M10X1.0
12
13.2
36.2
23.0
0
0.6
3.5
0
5
0.3
16
13.0
9570
14500
7920
CFKR26V
10
CFKR26V
59
26
12
10
M10X1.0
12
13.2
36.2
23.0
0
0.6
3.5
0
5
0.3
16
13.0
9570
14500
7920
CFKR26VUUR
10
CFKR26VUUR
59
26
12
10
M10X1.0
12
13.2
36.2
23.0
0
0.6
3.5
0
5
0.3
16
13.0
9570
14500
7920
CFKR26VUU
10
CFKR26VUU
59
26
12
10
M10X1.0
12
13.2
36.2
23.0
0
0.6
3.5
0
5
0.3
16
13.0
9570
14500
7920
CFKR30VR
12
CFKR30VR
96
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
21
21.9
13500
19700
13200
CFKR30V
12
CFKR30V
96
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
21
21.9
13500
19700
13200
CFKR30VUUR
12
CFKR30VUUR
96
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
21
21.9
13500
19700
13200
CFKR30VUU
12
CFKR30VUU
96
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
21
21.9
13500
19700
13200
CFKR32VR
12
CFKR32VR
106
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
21
21.9
13500
19700
13200
CFKR32V
12
CFKR32V
106
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
21
21.9
13500
19700
13200
CFKR32VUUR
12
CFKR32VUUR
106
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
21
21.9
13500
19700
13200
CFKR32VUU
12
CFKR32VUU
106
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
4
3
6
0.6
21
21.9
13500
19700
13200
CFKR35VR
16
CFKR35VR
168
35
18
16
M16x1.5
17
19.6
52.1
32.5
8
0.8
4
3
8
0.6
26
58.5
20700
37600
23200
CFKR35V
16
CFKR35V
168
35
18
16
M16x1.5
17
19.6
52.1
32.5
8
0.8
4
3
8
0.6
26
58.5
20700
37600
23200
CFKR35VUUR
16
CFKR35VUUR
168
35
18
16
M16x1.5
17
19.6
52.1
32.5
8
0.8
4
3
8
0.6
26
58.5
20700
37600
23200
CFKR35VUU
16
CFKR35VUU
168
35
18
16
M16x1.5
17
19.6
52.1
32.5
8
0.8
4
3
8
0.6
26
58.5
20700
37600
23200
CFKR40VR
18
CFKR40VR
253
40
20
18
M18x1.5
19
21.6
58.1
36.5
8
0.8
6
3
8
1.0
29
86.2
25300
51300
31100
CFKR40V
18
CFKR40V
253
40
20
18
M18x1.5
19
21.6
58.1
36.5
8
0.8
6
3
8
1.0
29
86.2
25300
51300
31100
CFKR40VUUR
18
CFKR40VUUR
253
40
20
18
M18x1.5
19
21.6
58.1
36.5
8
0.8
6
3
8
1.0
29
86.2
25300
51300
31100
CFKR40VUU
18
CFKR40VUU
253
40
20
18
M18x1.5
19
21.6
58.1
36.5
8
0.8
6
3
8
1.0
29
86.2
25300
51300
31100
CFKR47VR
20
CFKR47VR
383
47
24
20
M20x1.5
21
25.6
66.1
40.5
9
0.8
6
4
10
1.0
34
119.0
33200
64500
37500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Full complement type with hexagon hole both side (CFKRE...V,VR,VUU,VUUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole both side (CFKR,R,UU,UUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole both side (CFKRE,R,UU,UUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard
NTN Corporation
17.10.2023
with Screw driver slot (CF,CF...R,UUR,UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Rod End-with Female Thread (PHS...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Stainless Steel Made (CFS...FW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CF...WBR, WBUUR
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CF...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CFS, CFS...V
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表