您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
D409-AL40 - Aluminium Linear Guide Rail - with 70mm aluminium ball bearing runner - max Load rating : 15 kg
Chambrelan
Linear guide rail
Aluminium linear guide rail
Powered by
CAD模型選擇
{chambrelan/linear20rails/aluminium/d409-al40.prj},{NB=chambrelan_D409-AL40-0850-1},{NAME=00147__d409-al40-0850-1},{INAME=00147__d4092dal402d08502d1},{SHA256=HwYBb5j+kdnalF3Qb4yxlhvxbXAo2h2Okk12r/OhPUQ=},{NNCUSTOM=D409-AL40},{NTCUSTOM=Aluminium rail with runner AL40},{CNSORDERNO=D409-AL40-0850},{DESC=Aluminium rail with runner AL40},{MATERIAL=Anodised Aluminium},{L2=850},{LOAD1=15},{LOAD2=7},{INFO=Detail},{INFOS=https://www.chambrelan.com/d409-al40},{REF=D409-AL40-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L2
[mm]
LOAD1
Load per carrier - on major axis
[kg]
LOAD2
Load per carrier - on minor axis
[kg]
CHAMBRELAN - D409-AL40-03...
D409-AL40-0300
Aluminium rail with runne...
Aluminium
300
15
7
CHAMBRELAN - D409-AL40-03...
D409-AL40-0350
Aluminium rail with runne...
Aluminium
350
15
7
CHAMBRELAN - D409-AL40-04...
D409-AL40-0400
Aluminium rail with runne...
Aluminium
400
15
7
CHAMBRELAN - D409-AL40-04...
D409-AL40-0450
Aluminium rail with runne...
Aluminium
450
15
7
CHAMBRELAN - D409-AL40-05...
D409-AL40-0500
Aluminium rail with runne...
Aluminium
500
15
7
CHAMBRELAN - D409-AL40-05...
D409-AL40-0550
Aluminium rail with runne...
Aluminium
550
15
7
CHAMBRELAN - D409-AL40-06...
D409-AL40-0600
Aluminium rail with runne...
Aluminium
600
15
7
CHAMBRELAN - D409-AL40-06...
D409-AL40-0650
Aluminium rail with runne...
Aluminium
650
15
7
CHAMBRELAN - D409-AL40-07...
D409-AL40-0700
Aluminium rail with runne...
Aluminium
700
15
7
CHAMBRELAN - D409-AL40-07...
D409-AL40-0750
Aluminium rail with runne...
Aluminium
750
15
7
CHAMBRELAN - D409-AL40-08...
D409-AL40-0800
Aluminium rail with runne...
Aluminium
800
15
7
CHAMBRELAN - D409-AL40-08...
D409-AL40-0850
Aluminium rail with runne...
Aluminium
850
15
7
CHAMBRELAN - D409-AL40-09...
D409-AL40-0900
Aluminium rail with runne...
Aluminium
900
15
7
CHAMBRELAN - D409-AL40-10...
D409-AL40-1000
Aluminium rail with runne...
Aluminium
1000
15
7
CHAMBRELAN - D409-AL40-11...
D409-AL40-1100
Aluminium rail with runne...
Aluminium
1100
15
7
CHAMBRELAN - D409-AL40-12...
D409-AL40-1200
Aluminium rail with runne...
Aluminium
1200
15
7
CHAMBRELAN - D409-AL40-13...
D409-AL40-1300
Aluminium rail with runne...
Aluminium
1300
15
7
CHAMBRELAN - D409-AL40-14...
D409-AL40-1400
Aluminium rail with runne...
Aluminium
1400
15
7
CHAMBRELAN - D409-AL40-15...
D409-AL40-1500
Aluminium rail with runne...
Aluminium
1500
15
7
CHAMBRELAN - D409-AL40-16...
D409-AL40-1600
Aluminium rail with runne...
Aluminium
1600
15
7
CHAMBRELAN - D409-AL40-17...
D409-AL40-1700
Aluminium rail with runne...
Aluminium
1700
15
7
CHAMBRELAN - D409-AL40-18...
D409-AL40-1800
Aluminium rail with runne...
Aluminium
1800
15
7
CHAMBRELAN - D409-AL40-19...
D409-AL40-1900
Aluminium rail with runne...
Aluminium
1900
15
7
CHAMBRELAN - D409-AL40-20...
D409-AL40-2000
Aluminium rail with runne...
Aluminium
2000
15
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表