您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
D48-AL60 - Aluminium Linear Guide Rail - with 120mm aluminium ball bearing runner - max Load rating : 50 kg
Chambrelan
Linear guide rail
Aluminium linear guide rail
Powered by
CAD模型選擇
{chambrelan/linear20rails/aluminium/d48-al60.prj},{NB=chambrelan_D48-AL60-0850-1},{NAME=00323__d48-al60-0850-1},{INAME=00323__d482dal602d08502d1},{SHA256=EJEfZ4cnv5ruIrTOJ7OD9hbQ5lT3keBfC1dGs8+4TVk=},{NNCUSTOM=D48-AL60},{NTCUSTOM=Aluminium rail with runner AL60},{CNSORDERNO=D48-AL60-0850},{DESC=Aluminium rail with runner AL60},{MATERIAL=Anodised Aluminium},{L2=850},{LOAD1=50},{LOAD2=25},{INFO=Detail},{INFOS=https://www.chambrelan.com/d48-al60},{REF=D48-AL60-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L2
[mm]
LOAD1
Load per carrier - on major axis
[kg]
LOAD2
Load per carrier - on minor axis
[kg]
INFO
ⁿ/ₐ
CHAMBRELAN - D48-AL60-030...
D48-AL60-0300
Aluminium rail with runne...
Aluminium
300
50
25
Detail
CHAMBRELAN - D48-AL60-035...
D48-AL60-0350
Aluminium rail with runne...
Aluminium
350
50
25
Detail
CHAMBRELAN - D48-AL60-040...
D48-AL60-0400
Aluminium rail with runne...
Aluminium
400
50
25
Detail
CHAMBRELAN - D48-AL60-045...
D48-AL60-0450
Aluminium rail with runne...
Aluminium
450
50
25
Detail
CHAMBRELAN - D48-AL60-050...
D48-AL60-0500
Aluminium rail with runne...
Aluminium
500
50
25
Detail
CHAMBRELAN - D48-AL60-055...
D48-AL60-0550
Aluminium rail with runne...
Aluminium
550
50
25
Detail
CHAMBRELAN - D48-AL60-060...
D48-AL60-0600
Aluminium rail with runne...
Aluminium
600
50
25
Detail
CHAMBRELAN - D48-AL60-065...
D48-AL60-0650
Aluminium rail with runne...
Aluminium
650
50
25
Detail
CHAMBRELAN - D48-AL60-070...
D48-AL60-0700
Aluminium rail with runne...
Aluminium
700
50
25
Detail
CHAMBRELAN - D48-AL60-075...
D48-AL60-0750
Aluminium rail with runne...
Aluminium
750
50
25
Detail
CHAMBRELAN - D48-AL60-080...
D48-AL60-0800
Aluminium rail with runne...
Aluminium
800
50
25
Detail
CHAMBRELAN - D48-AL60-085...
D48-AL60-0850
Aluminium rail with runne...
Aluminium
850
50
25
Detail
CHAMBRELAN - D48-AL60-090...
D48-AL60-0900
Aluminium rail with runne...
Aluminium
900
50
25
Detail
CHAMBRELAN - D48-AL60-100...
D48-AL60-1000
Aluminium rail with runne...
Aluminium
1000
50
25
Detail
CHAMBRELAN - D48-AL60-110...
D48-AL60-1100
Aluminium rail with runne...
Aluminium
1100
50
25
Detail
CHAMBRELAN - D48-AL60-120...
D48-AL60-1200
Aluminium rail with runne...
Aluminium
1200
50
25
Detail
CHAMBRELAN - D48-AL60-130...
D48-AL60-1300
Aluminium rail with runne...
Aluminium
1300
50
25
Detail
CHAMBRELAN - D48-AL60-140...
D48-AL60-1400
Aluminium rail with runne...
Aluminium
1400
50
25
Detail
CHAMBRELAN - D48-AL60-150...
D48-AL60-1500
Aluminium rail with runne...
Aluminium
1500
50
25
Detail
CHAMBRELAN - D48-AL60-160...
D48-AL60-1600
Aluminium rail with runne...
Aluminium
1600
50
25
Detail
CHAMBRELAN - D48-AL60-170...
D48-AL60-1700
Aluminium rail with runne...
Aluminium
1700
50
25
Detail
CHAMBRELAN - D48-AL60-180...
D48-AL60-1800
Aluminium rail with runne...
Aluminium
1800
50
25
Detail
CHAMBRELAN - D48-AL60-190...
D48-AL60-1900
Aluminium rail with runne...
Aluminium
1900
50
25
Detail
CHAMBRELAN - D48-AL60-200...
D48-AL60-2000
Aluminium rail with runne...
Aluminium
2000
50
25
Detail
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D409-AL40 - Aluminium Linear Guide Rail - with 70mm aluminium ball bearing ...
Chambrelan
05.05.2020
D52-BP53 - Aluminium Linear Guide Rail - with 120mm SST roller runner - max...
Chambrelan
05.05.2020
linear guide - lsh_series_butt_jointed_3_rails
AirTAC
05.01.2024
KSRLST, KSRLCST - Linear Rails Aluminum / Bearing Type with Stopper
Misumi
21.04.2022
Profil 20x40 mini - ERO Profile technic
ERO
20.03.2024
E28-G41 - Steel Linear Guide Rail - with 70mm steel ball bearing runner - m...
Chambrelan
05.05.2020
DZ 2730 - Slides DZ 2730, Width 19.0 mm, up to 30 kg, full-extension
MÄDLER
10.04.2024
RA29S - Manifold, single
C Matic
11.03.2021
HRC 15 FN-R - Linear guide
Melucci
31.05.2022
Profile ALU 20 X 20 - U6 - TP - Standard alu profiles
Unimotion
05.05.2022
Compact Rail - Self-aligning linear guide rail, radial ball bearings, harde...
Rollon
28.06.2023
HC-L - Compact rail LMB guide (standard block type)
TSK
15.09.2023
ST53-GS57 - Stainless Steel Heavy Duty Linear Guide Rail - with 80mm SST ba...
Chambrelan
05.05.2020
KSR, KSRC, KSRST, KSRCST - Simplified Slide Rails - Stainless Steel,With Ba...
Misumi
30.06.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表