您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
CMX - OBLONG MASTERLINK
CARCANO
100 GRADE ACCESSORIES
Rings
CMX
Powered by
CAD模型選擇
{carcano/accessori_grado_100/anelli/cmx/cmx.prj},{NB=CMX 1613},{CODE=CMX 1613},{INFO=Catalogue},{CH=16},{CH1=13},{D=26},{P=180},{L=100},{WEIGHT=2.46},{WLL=10000},{WLL1=9500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
CH
Chain Ø
[mm]
CH1
Chain Ø
[mm]
D
D Size according to DIN 5688-86
[mm]
P
P Size according to DIN 5688-86
[mm]
L
L Size according to DIN 5688-86
[mm]
WEIGHT
Weight
[kg]
WLL
W.L.L. 0°
[kg]
WLL1
W.L.L. 0°-45°
[kg]
CMX 0706
CMX 0706
7
6
13
110
60
0.34
1900
2000
CMX 0807
CMX 0807
8
7
16
110
60
0.53
2500
2650
CMX 1008
CMX 1008
10
8
18
135
75
0.80
4000
3550
CMX 1310
CMX 1310
13
10
22
160
90
1.60
6700
5600
CMX 1613
CMX 1613
16
13
26
180
100
2.46
10000
9500
CMX 1816
CMX 1816
18
16
32
200
110
4.14
12500
14000
CMX 2018
CMX 2018
20
18
36
260
140
6.22
16000
17500
CMX 2220
CMX 2220
22
20
40
300
160
8.95
19000
22400
CMX 2622
CMX 2622
26
22
45
340
180
12.82
26500
26500
CMX 3226
CMX 3226
32
26
51
350
190
16.55
40000
37100
CMX 3632
CMX 3632
36
32
57
400
200
20.00
50000
56000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CMCX - SUB-ASSEMBLY
CARCANO
10.02.2022
CPX1 - MASTER LINKS WITH CLEVIS ATTACHMENTS
CARCANO
10.02.2022
CM-CMS - OBLONG MASTERLINK
CARCANO
10.02.2022
Modèl 18-206 - Maille de tête acier grade 80 ou 100 ou inox grade 50
EMILE MAURIN - Eléments Standard Mécaniques
13.05.2022
C6XSH - STAINLESS STEEL DEE SHACKLES
CARCANO
10.02.2022
Modèle 18-163 - Manille lyre haute résistance, grade 60
EMILE MAURIN - Eléments Standard Mécaniques
05.07.2021
CLX - CONNECTING LINK
CARCANO
10.02.2022
CDFXA4 - CLEVIS SHORTENING HOOK WITH MASTERLINK
CARCANO
10.02.2022
CN-CNS - SPECIAL OBLONG MASTERLINK
CARCANO
10.02.2022
DTB-108 - Turnbuckles - Forged Carbon Steel
Essentra Components
07.08.2014
Modèle 18-315 - Maillon rapide - Inox
EMILE MAURIN - Eléments Standard Mécaniques
05.07.2021
C6XCM - STAINLESS STEEL OBLONG MASTERLINK GR60
CARCANO
10.02.2022
TWN 0124 - Lifzing point with spring
Thiele
16.04.2020
CBL-550 - Wire Rope Clips
Essentra Components
22.08.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表