您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EVW-R - Adjustable elbow couplings
Conexa
DIN Verschraubungen
Einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_5_einstellbar/c_evw_r_asmtab.prj},{NB=C-EVW 42 LR },{BEZ1=EVW 42 LR},{AUS=Set},{MAT=C},{DW=FKM},{BAU=L},{PN=160},{D1=42},{T=G1 1/2A},{D3=36},{D4=36},{D5=55},{L1=51},{L2=40.0},{L3=75.0},{L4=22},{L6=63},{S1=50},{S2=60},{S3=55},{PPATH=assemblies/c_evw_r_asmtpl.prj},{KGEINZEL=112.8},{KGM1=21.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L6
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-EVW 06 LR
C-EVW 06 LR
L
315
6
G1/8A
4
4
14
19
12.0
34.5
8
27
12
14
14
4.6
CONEXA C-EVW 08 LR
C-EVW 08 LR
L
315
8
G1/4A
6
6
18
21
14.0
37.5
12
29
12
17
19
7.7
CONEXA C-EVW 10 LR
C-EVW 10 LR
L
315
10
G1/4A
8
6
18
22
15.0
40.0
12
30
14
19
19
9.5
CONEXA C-EVW 12 LR
C-EVW 12 LR
L
315
12
G3/8A
10
9
22
24
17.0
42.0
12
32
17
22
22
13
CONEXA C-EVW 15 LR
C-EVW 15 LR
L
250
15
G1/2A
12
11
26
28
21.0
46.5
14
36
19
27
27
22.4
CONEXA C-EVW 18 LR
C-EVW 18 LR
L
250
18
G1/2A
15
14
26
31
23.5
50.0
14
40
24
32
27
29
CONEXA C-EVW 22 LR
C-EVW 22 LR
L
160
22
G3/4A
19
18
32
35
27.5
55.0
16
44
27
36
32
40.6
CONEXA C-EVW 28 LR
C-EVW 28 LR
L
160
28
G1A
24
23
39
38
30.5
61.0
18
47
36
41
41
58.6
CONEXA C-EVW 35 LR
C-EVW 35 LR
L
160
35
G1 1/4A
30
30
49
45
34.5
68.5
20
56
41
50
50
91.9
CONEXA C-EVW 42 LR
C-EVW 42 LR
L
160
42
G1 1/2A
36
36
55
51
40.0
75.0
22
63
50
60
55
134.4
CONEXA C-EVW 06 SR
C-EVW 06 SR
S
400
6
G1/4A
4
4
18
23
16.0
40.0
12
31
12
17
19
9.5
CONEXA C-EVW 08 SR
C-EVW 08 SR
S
400
8
G1/4A
5
5
18
24
17.0
43.0
12
32
14
19
19
11.9
CONEXA C-EVW 10 SR
C-EVW 10 SR
S
400
10
G3/8A
7
7
22
25
17.5
46.0
12
34
17
22
22
16.5
CONEXA C-EVW 12 SR
C-EVW 12 SR
S
400
12
G3/8A
8
8
22
29
21.5
50.0
12
38
17
24
22
20
CONEXA C-EVW 14 SR
C-EVW 14 SR
S
400
14
G1/2A
10
10
26
30
22.0
54.0
14
40
19
27
27
28.9
CONEXA C-EVW 16 SR
C-EVW 16 SR
S
400
16
G1/2A
12
12
26
33
24.5
56.0
14
43
24
30
27
34.3
CONEXA C-EVW 20 SR
C-EVW 20 SR
S
400
20
G3/4A
16
16
32
37
26.5
65.0
16
48
27
36
32
53.1
CONEXA C-EVW 25 SR
C-EVW 25 SR
S
250
25
G1A
20
20
39
42
30.0
73.0
18
54
36
46
41
101.5
CONEXA C-EVW 30 SR
C-EVW 30 SR
S
160
30
G1 1/4A
25
25
49
49
35.5
78.5
20
62
41
50
50
137.2
CONEXA C-EVW 38 SR
C-EVW 38 SR
S
160
38
G1 1/2A
32
32
55
57
41.0
89.0
22
72
50
60
55
201.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表