您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-MAV - Manometer couplings
Conexa
DIN Verschraubungen
Aufschraub- und Manometerverschraubungen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_9_aufschraub_mano/c_mav_asmtab.prj},{NB=C-MAV 10 LR},{AUS=Set},{MAT=C},{BEZ1=MAV 10 LR},{NDM2=16.000},{P2=1.500},{BAU=L},{PN=315},{D1=10},{T1=G1/4},{NDM1=13.157},{KDM1=11.445},{D3=5.5},{L1=30.0},{L2=8.5},{L3=14.5},{L4=4.5},{L5=38.0},{S1=19},{S2=19},{LL5=8.500},{LL6=10.500},{R1=1.000},{DD4=13.700},{R2=1.000},{LL7=8.000},{LL8=12.000},{R3=0.500},{LL9=1.590},{DD1=11.300},{DD2=6.000},{DD3=8.300},{LL10=15.500},{LOGO=12.500},{CEH1=2.162},{CEH2=4.323},{CEH3=0.208},{CEL2=2.500},{CEL3=1.223},{CER1=0.883},{CER2=0.540},{CER3=0.715},{CER4=0.430},{CET=0.319},{CET2=2.031},{CET3=1.875},{KGEINZEL=4.1},{PPATH=assemblies/mav_asmtpl.prj},{KGM=1.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T1
Thread
ⁿ/ₐ
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-MAV 04 LLR
C-MAV 04 LLR
LL
100
4
G1/4
2.5
27.0
8.5
14.5
4.5
33.0
19
10
3.9
CONEXA C-MAV 06 LR
C-MAV 06 LR
L
315
6
G1/4
2.5
29.0
7.5
14.5
4.5
37.0
19
14
4.1
CONEXA C-MAV 08 LR
C-MAV 08 LR
L
315
8
G1/4
5.5
29.0
7.5
14.5
4.5
37.0
19
17
5.3
CONEXA C-MAV 10 LR
C-MAV 10 LR
L
315
10
G1/4
5.5
30.0
8.5
14.5
4.5
38.0
19
19
5.8
CONEXA C-MAV 12 LR
C-MAV 12 LR
L
315
12
G1/4
5.5
30.0
8.5
14.5
4.5
38.0
19
22
6.7
CONEXA C-MAV 06 SR
C-MAV 06 SR
S
630
6
G1/2
3.5
38.0
11.0
20.0
5.0
46.0
27
17
10.6
CONEXA C-MAV 08 SR
C-MAV 08 SR
S
630
8
G1/2
3.5
38.0
11.0
20.0
5.0
46.0
27
19
11.2
CONEXA C-MAV 10 SR
C-MAV 10 SR
S
630
10
G1/2
7.5
38.0
10.5
20.0
5.0
47.0
27
22
12.2
CONEXA C-MAV 12 SR
C-MAV 12 SR
S
630
12
G1/2
7.5
38.0
10.5
20.0
5.0
47.0
27
24
12.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-MAVE - Manometer couplings
Conexa
02.08.2013
C-GAI-R - Straight female couplings
Conexa
02.08.2013
C-KOR - Reducing standpipes
Conexa
02.08.2013
C-EVL - Barrel tee couplings with cutting ring
Conexa
02.08.2013
C-GE-R-WD - Straight male stud fitting Form E with soft seal
Conexa
04.11.2013
C-T - Equal tees
Conexa
04.11.2013
C-W - Equal elbow couplings
Conexa
04.11.2013
P-LCUT-610_830-3 - Die Mounted Cam Unit
Chinese Manufacturers
21.05.2014
Strain relief type ZL
Murrplastik
10.11.2021
MVS - Shuttle valve
CONVUM Ltd.
28.05.2020
HDV
CONVUM Ltd.
16.10.2017
MPS-33
CONVUM Ltd.
21.02.2017
WPY-C - Union Y
CONVUM Ltd.
28.05.2020
P-LCUT-610_830-1 - Die Mounted Cam Unit
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表