您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
SKAR - Reducing weld nipple
Conexa
Schweissverschraubungen
Powered by
CAD模型選擇
{conexa/3_schweiss/c_skar.prj},{NB=C-SKAR 20/16x3},{BEZ1=SKAR 20},{MAT=C},{BAU=S},{PN=400},{D1=20},{D2=16},{D3=10},{D4=0},{L1=45.0},{L2=17},{L3=47.5},{TYP=A},{KG=7.7},{L2E=28.500},{L4=3.100},{D4E=25.200},{D5=19.600},{L5=3.100},{L6=1.800},{R=1.500},{LRING=5.000},{DRING=20.200},{SRING=2.400},{CHAMFER=1.000},{LTYP=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
TYP
Type
ⁿ/ₐ
KG
Weight
[kg/100 St.]
CONEXA C-SKAR 08/06x1.5
C-SKAR 08/06x1.5
L/S
400
8
6
3
4
31.0
12
32.0
B
1.0
CONEXA C-SKAR 10/06x1.5
C-SKAR 10/06x1.5
L/S
400
10
6
3
5
32.5
12
33.5
B
1.5
CONEXA C-SKAR 10/06x2
C-SKAR 10/06x2
L/S
630
10
6
2
5
32.5
12
33.5
B
1.5
CONEXA C-SKAR 10/08x1.5
C-SKAR 10/08x1.5
L/S
400
10
8
5
0
32.5
12
33.5
A
1.5
CONEXA C-SKAR 10/08x2
C-SKAR 10/08x2
L/S
400
10
8
4
0
32.5
12
33.5
A
1.7
CONEXA C-SKAR 12/06x2
C-SKAR 12/06x2
L/S
630
12
6
2
6
32.5
14
33.5
B
1.9
CONEXA C-SKAR 12/08x1.5
C-SKAR 12/08x1.5
L/S
400
12
8
5
0
32.5
14
33.5
A
2.0
CONEXA C-SKAR 12/08x2
C-SKAR 12/08x2
L/S
400
12
8
4
6
32.5
14
33.5
B
2.0
CONEXA C-SKAR 12/10x1.5
C-SKAR 12/10x1.5
L/S
250
12
10
7
0
32.5
14
33.5
A
1.9
CONEXA C-SKAR 18/15x1.5
C-SKAR 18/15x1.5
L
160
18
15
12
0
36.0
16
37.5
A
3.5
CONEXA C-SKAR 22/18x1.5
C-SKAR 22/18x1.5
L
160
22
18
15
0
38.5
18
40.0
A
5.1
CONEXA C-SKAR 28/15x1.5
C-SKAR 28/15x1.5
L
100
28
15
12
23
41.5
21
43.0
B
7.1
CONEXA C-SKAR 28/18x1.5
C-SKAR 28/18x1.5
L
100
28
18
15
23
41.5
21
43.0
B
7.1
CONEXA C-SKAR 28/22x2
C-SKAR 28/22x2
L
100
28
22
18
23
41.5
21
43.0
B
7.0
CONEXA C-SKAR 35/15x1.5
C-SKAR 35/15x1.5
L
100
35
15
12
29
47.5
25
50.0
B
11.7
CONEXA C-SKAR 35/18x1.5
C-SKAR 35/18x1.5
L
100
35
18
15
29
47.5
25
50.0
B
11.6
CONEXA C-SKAR 35/22x2
C-SKAR 35/22x2
L
100
35
22
18
29
47.5
25
50.0
B
12.2
CONEXA C-SKAR 35/28x2
C-SKAR 35/28x2
L
100
35
28
24
29
47.5
25
50.0
B
11.2
CONEXA C-SKAR 42/18x1.5
C-SKAR 42/18x1.5
L
100
42
18
15
36
47.5
28
50.5
B
15.6
CONEXA C-SKAR 42/22x2
C-SKAR 42/22x2
L
100
42
22
18
36
47.5
28
50.5
B
15.6
CONEXA C-SKAR 42/28x2
C-SKAR 42/28x2
L
100
42
28
24
36
47.5
28
50.5
B
15.4
CONEXA C-SKAR 42/35x2
C-SKAR 42/35x2
L
100
42
35
31
36
47.5
28
50.5
B
13.4
CONEXA C-SKAR 16/06x1.5
C-SKAR 16/06x1.5
S
400
16
6
3
10
39.0
15
41.0
B
3.2
CONEXA C-SKAR 16/08x1.5
C-SKAR 16/08x1.5
S
400
16
8
5
10
39.0
15
41.0
B
3.3
CONEXA C-SKAR 16/10x2
C-SKAR 16/10x2
S
400
16
10
6
10
39.0
15
41.0
B
3.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-MBA - Überwurfmuttern DIN 3949
Conexa
22.08.2013
LHLA-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHGB/LHGBP - Guide Holders (Upper Guide Holders)
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
LHLA-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
SC - Soft Core Pins
Choice Mold
21.01.2015
HC - Hard Core Pins
Choice Mold
21.01.2015
CSB - Shoulder Bushings
Choice Mold
21.01.2015
MSL - Metric Side Locks
Choice Mold
21.01.2015
AP - Angle Pins
Choice Mold
21.01.2015
PA - Side Locks PA
Choice Mold
21.01.2015
TL - Top Locks External
Choice Mold
21.01.2015
EP - Nitrided Ejector Pins
Choice Mold
21.01.2015
WCF - Water Connectors Female
Choice Mold
21.01.2015
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表