您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
WAS - Elbow couplings weld
Conexa
Schweissverschraubungen
Powered by
CAD模型選擇
{conexa/3_schweiss/c_was_astmab.prj},{NB=C-WAS 42 L},{BEZ1=WAS 42 L},{AUS=Set},{MAT=C},{BAU=L},{D1=42},{D3=36},{D4=0},{L1=51},{L2=40.0},{L3=57},{L4=63},{S1=50},{S2=60},{NDM=52.000},{P=2.000},{RS1=M 42-L},{ML1=24.000},{MLG1=12},{RS2=MDF 42-L},{ML2=24.000},{MLG2=13.000},{PPATH=assemblies/c_was_asmtpl.prj},{KGEINZEL=61.6},{KGSET=21.6},{C=160},{CF=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-WAS 06 L
C-WAS 06 L
L
315
6
4
0
19
12.0
19
27
12
14
2.3
CONEXA C-WAS 08 L
C-WAS 08 L
L
315
8
6
12
21
14.0
23
29
12
17
3.9
CONEXA C-WAS 10 L
C-WAS 10 L
L
315
10
8
14
22
15.0
24
30
14
19
4.9
CONEXA C-WAS 12 L
C-WAS 12 L
L
315
12
10
16
24
17.0
25
32
17
22
6.6
CONEXA C-WAS 15 L
C-WAS 15 L
L
315
15
12
0
28
21.0
30
36
19
27
11.8
CONEXA C-WAS 18 L
C-WAS 18 L
L
315
18
15
0
31
23.5
33
40
24
32
16.8
CONEXA C-WAS 22 L
C-WAS 22 L
L
160
22
19
27
35
27.5
37
44
27
36
23.0
CONEXA C-WAS 28 L
C-WAS 28 L
L
160
28
24
32
38
30.5
42
47
36
41
35.3
CONEXA C-WAS 35 L
C-WAS 35 L
L
160
35
30
40
45
34.5
49
56
41
50
53.7
CONEXA C-WAS 42 L
C-WAS 42 L
L
160
42
36
0
51
40.0
57
63
50
60
83.2
CONEXA C-WAS 06 S
C-WAS 06 S
S
630
6
4
0
23
16.0
23
31
12
17
4.7
CONEXA C-WAS 08 S
C-WAS 08 S
S
630
8
5
0
24
17.0
24
32
14
19
6.3
CONEXA C-WAS 10 S
C-WAS 10 S
S
630
10
7
0
25
17.5
25
34
17
22
8.5
CONEXA C-WAS 12 S
C-WAS 12 S
S
630
12
8
0
29
21.5
29
38
17
24
11.2
CONEXA C-WAS 14 S
C-WAS 14 S
S
630
14
10
0
30
22.0
30
40
19
27
14.6
CONEXA C-WAS 16 S
C-WAS 16 S
S
400
16
12
21
33
24.5
33
43
24
30
19.8
CONEXA C-WAS 20 S
C-WAS 20 S
S
400
20
16
0
37
26.5
37
48
27
36
29.2
CONEXA C-WAS 25 S
C-WAS 25 S
S
400
25
20
31
42
30.0
42
54
36
46
55.1
CONEXA C-WAS 30 S
C-WAS 30 S
S
400
30
25
36
49
35.5
49
62
41
50
74.4
CONEXA C-WAS 38 S
C-WAS 38 S
S
250
38
32
44
57
41.0
57
72
50
60
112.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-ASK - Weld couplings for tubes
Conexa
02.08.2013
C-ESV - Weld bulkhead couplings
Conexa
02.08.2013
OES - Ejector Sleeves Oversize
Choice Mold
21.01.2015
CU - Sprue Bushings U Series
Choice Mold
21.01.2015
XP - Thru Hardened Ejector Pins
Choice Mold
21.01.2015
CB - Sprue Bushings B Series
Choice Mold
21.01.2015
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
B - US Inch Ejector Blades H-13 Steel
Choice Mold
21.01.2015
CSS - Safety Straps
Choice Mold
21.01.2015
C-T - Equal tees
Conexa
04.11.2013
PA - Side Locks PA
Choice Mold
21.01.2015
ST - Nitrided Step Ejector Pins
Choice Mold
21.01.2015
CSM - Medium Duty Springs
Choice Mold
21.01.2015
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表