您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
108 F - Rack quality 8 straight toothing drilled and milled surfaces
Zanatta Romeo Officine meccaniche
Standard racks
Helical toothing
Quality 8 helical
Powered by
CAD模型選擇
{zanatta/standard/denti_elicoidali/qualita8eli/eli_q8_fori.prj},{NB=CRAA 108 049 200 F},{CODICE=108 049 200 F},{MAT=CRAA},{MODULO=5},{L=2000.00},{L1=17.4},{Z=120},{B=49},{H=49},{HO=44},{S=3},{A=62.5},{INF=125},{FC=18},{HF=12},{D2=14},{D3=20},{T=13},{A1=37.50},{IS=1925.00},{D1=11.7},{PE=0.078},{W=33.85},{TXT=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
S
ⁿ/ₐ
A
ⁿ/ₐ
INF
If
ⁿ/ₐ
FC
Total No. Of Holes (Pin pre Holes included)
ⁿ/ₐ
HF
Hf
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
T
ⁿ/ₐ
A1
ⁿ/ₐ
IS
Is
ⁿ/ₐ
D1
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAA 108 024 050 F
108 024 050 F
2
500.00
8.5
75
24
24
22
2
62.5
125
6
8
7
11
7
31.70
436.60
5.7
0.060
2.10
CRAA 108 024 100 F
108 024 100 F
2
1000.00
8.5
150
24
24
22
2
62.5
125
10
8
7
11
7
31.70
936.60
5.7
0.060
4.15
CRAA 108 024 200 F
108 024 200 F
2
2000.00
8.5
300
24
24
22
2
62.5
125
18
8
7
11
7
31.70
1936.60
5.7
0.078
8.30
CRAA 108 029 050 F
108 029 050 F
3
500.00
10.3
50
29
29
26
2
62.5
125
6
9
10
15
9
35.00
430.00
7.7
0.060
3.00
CRAA 108 029 100 F
108 029 100 F
3
1000.00
10.3
100
29
29
26
2
62.5
125
10
9
10
15
9
35.00
930.00
7.7
0.060
5.95
CRAA 108 029 200 F
108 029 200 F
3
2000.00
10.3
200
29
29
26
2
62.5
125
18
9
10
15
9
35.00
1930.00
7.7
0.078
11.85
CRAA 108 029 300 F
108 029 300 F
3
3000.00
10.3
300
29
29
26
2
62.5
125
26
9
10
15
9
35.00
2930.00
7.7
0.230
17.80
CRAA 108 039 050 F
108 039 050 F
4
506.67
13.8
38
39
39
35
3
62.5
125
6
12
10
15
9
33.30
433.00
7.7
0.060
5.45
CRAA 108 039 100 F
108 039 100 F
4
1000.00
13.8
75
39
39
35
3
62.5
125
10
12
10
15
9
33.30
933.40
7.7
0.060
10.75
CRAA 108 039 200 F
108 039 200 F
4
2000.00
13.8
150
39
39
35
3
62.5
125
18
12
10
15
9
33.30
1933.40
7.7
0.078
21.45
CRAA 108 039 300 F
108 039 300 F
4
3000.00
13.8
225
39
39
35
3
62.5
125
26
12
10
15
9
33.30
2933.40
7.7
0.230
32.15
CRAA 108 049 100 F
108 049 100 F
5
1000.00
17.4
60
49
49
44
3
62.5
125
10
12
14
20
13
37.50
925.00
11.7
0.060
16.95
CRAA 108 049 200 F
108 049 200 F
5
2000.00
17.4
120
49
49
44
3
62.5
125
18
12
14
20
13
37.50
1925.00
11.7
0.078
33.85
CRAA 108 049 300 F
108 049 300 F
5
3000.00
17.4
180
49
49
44
3
62.5
125
26
12
14
20
13
37.50
2925.00
11.7
0.230
50.80
CRAA 108 059 100 F
108 059 100 F
6
1000.00
20.9
50
59
59
53
3
62.5
125
10
16
18
26
17
37.50
925.00
15.7
0.060
24.55
CRAA 108 059 200 F
108 059 200 F
6
2000.00
20.9
100
59
59
53
3
62.5
125
18
16
18
26
17
37.50
1925.00
15.7
0.078
49.10
CRAA 108 059 300 F
108 059 300 F
6
3000.00
20.9
150
59
59
53
3
62.5
125
26
16
18
26
17
37.50
2925.00
15.7
0.230
73.65
CRAA 108 078 100 F
108 078 100 F
8
960.00
27.7
36
78
78
70
3
60.0
120
10
25
22
33
21
120.00
720.00
19.7
0.060
41.15
CRAA 108 078 200 F
108 078 200 F
8
1920.00
27.7
72
78
78
70
3
60.0
120
18
25
22
33
21
120.00
1680.00
19.7
0.078
82.30
CRAA 108 078 300 F
108 078 300 F
8
3000.00
27.7
112
78
78
70
3
60.0
120
27
25
22
33
21
120.00
2760.00
19.7
0.230
128.60
CRAA 108 098 100 F
108 098 100 F
10
1000.00
34.8
30
98
98
88
3
62.5
125
10
32
33
48
32
125.00
750.00
19.7
0.060
67.70
CRAA 108 098 200 F
108 098 200 F
10
2000.00
34.8
60
98
98
88
3
62.5
125
18
32
33
48
32
125.00
1750.00
19.7
0.078
135.40
CRAA 108 098 300 F
108 098 300 F
10
3000.00
34.8
90
98
98
88
3
62.5
125
26
32
33
48
32
125.00
2750.00
19.7
0.230
203.10
CRAA 108 118 100 F
108 118 100 F
12
1000.00
41.9
25
118
118
106
3
40.0
125
10
40
39
58
38
102.50
795.00
19.7
0.060
98.20
CRAA 108 118 200 F
108 118 200 F
12
2000.00
41.9
50
118
118
106
3
40.0
125
18
40
39
58
38
102.50
1795.00
19.7
0.078
196.40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
118 - Rack quality 8 helical toothing drawn steel, teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
008 F - Rack quality 8 straight toothing drilled and milled surfaces
Zanatta Romeo Officine meccaniche
29.04.2021
CT 009 - Rack quality 9 straight teeth
Zanatta Romeo Officine meccaniche
29.04.2021
Straight and Helical Racks - Square Flat
Zanatta Romeo Officine meccaniche
06.08.2021
107 F - Rack quality 7 straight toothing drilled, teeth and surfaces grinde...
Zanatta Romeo Officine meccaniche
29.04.2021
Racks in quality 9 with straight teeth - Round
Zanatta Romeo Officine meccaniche
16.06.2021
009 F - Rack quality 9 straight toothing drilled + induction hardening and ...
Zanatta Romeo Officine meccaniche
29.04.2021
109 F - Rack quality 9 helical toothing drilled + induction hardening and s...
Zanatta Romeo Officine meccaniche
29.04.2021
009 F - Racks quality 9 straight toothing drilled
Zanatta Romeo Officine meccaniche
29.04.2021
Gear racks - Metric pitch, straight toothed - Gear racks - Metric pitch, st...
SCHNEEBERGER
19.01.2022
110 - Racks quality 10 helical toothing with induction hardening
Zanatta Romeo Officine meccaniche
29.04.2021
010 - Rack quality 10 straight teeth with induction hardening
Zanatta Romeo Officine meccaniche
29.04.2021
MONORAIL - Recirculating ball guide rail, high rigidity, high loads (max lo...
Rollon
24.11.2021
1871290000 - LSF-SMT 3.81/22/90 3.5SN BK TU
Weidmüller
22.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表