您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DIN 468 - Crank handles
Elesa
GENERAL CATALOGUE
Operating Elements
Crank Handles
DIN 468
Powered by
CAD模型選擇
{elesa/general_catalogue/01/4_crank_handles/din_468/din_468.prj},{NB=Crank handles DIN 468-125-B10-D},{CODE=GN.11258},{DESCRIPTION=DIN 468-125-B10-D},{DIM01=125},{DIM02=10},{DIM03=-},{DIM04=34},{DIM05=34},{DIM06=14},{DIM07=55},{DIM08=76.0},{WEIGHT=477},{L1=125.000},{LL=154},{S=17.000},{D=34},{A1=8.000},{A2=7.000},{B1=26.000},{B2=15.000},{D1=34.000},{D2=39.000},{D3=19.000},{F=13.000},{H1=34.000},{H2=12.500},{H3=55.000},{L2=150.000},{R1=21.000},{R2=35.000},{D4=25.000},{GRIFF=D25},{GD1=25.000},{GA=3.000},{GD2=10.000},{GD3=10.000},{GD4=16.000},{GD5=15.000},{GD6=21.000},{GE=30.000},{GL1=75.000},{GL2=14.000},{GL3=8.000},{GL4=6.500},{GR1=5.000},{GR2=50.000},{GR3=24.000},{GR4=0.600},{R=125},{HH1=55},{HH2=14},{DH7=10.000},{SH11=0.000},{TIP=2.000},{I=34},{DIM09=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l
[mm]
DIM02
d1 H7
[mm]
DIM03
sH11
[mm]
DIM04
d2
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
h5
[mm]
WEIGHT
Weight
[g]
Crank handles DIN 468-80-...
GN.11231
DIN 468-80-V10-F
80
-
10
24
24
13
38
61.0
183
Crank handles DIN 468-80-...
GN.11232
DIN 468-80-V10-D
80
-
10
24
24
13
38
61.0
195
Crank handles DIN 468-80-...
GN.11233
DIN 468-80-V12-F
80
-
12
24
24
13
38
61.0
173
Crank handles DIN 468-80-...
GN.11234
DIN 468-80-V12-D
80
-
12
24
24
13
38
61.0
185
Crank handles DIN 468-80-...
GN.11237
DIN 468-80-B8-F
80
8
-
24
24
13
38
61.0
195
Crank handles DIN 468-80-...
GN.11238
DIN 468-80-B8-D
80
8
-
24
24
13
38
61.0
207
Crank handles DIN 468-100...
GN.11241
DIN 468-100-V12-F
100
-
12
28
28
13
48
67.0
281
Crank handles DIN 468-100...
GN.11242
DIN 468-100-V12-D
100
-
12
28
28
13
48
67.0
295
Crank handles DIN 468-100...
GN.11243
DIN 468-100-V14-F
100
-
14
28
28
13
48
67.0
268
Crank handles DIN 468-100...
GN.11244
DIN 468-100-V14-D
100
-
14
28
28
13
48
67.0
282
Crank handles DIN 468-100...
GN.11247
DIN 468-100-B10-F
100
10
-
28
28
13
48
67.0
293
Crank handles DIN 468-100...
GN.11248
DIN 468-100-B10-D
100
10
-
28
28
13
48
67.0
307
Crank handles DIN 468-125...
GN.11251
DIN 468-125-V14-F
125
-
14
34
34
14
55
76.0
434
Crank handles DIN 468-125...
GN.11252
DIN 468-125-V14-D
125
-
14
34
34
14
55
76.0
448
Crank handles DIN 468-125...
GN.11253
DIN 468-125-V17-F
125
-
17
34
34
14
55
76.0
413
Crank handles DIN 468-125...
GN.11254
DIN 468-125-V17-D
125
-
17
34
34
14
55
76.0
427
Crank handles DIN 468-125...
GN.11257
DIN 468-125-B10-F
125
10
-
34
34
14
55
76.0
463
Crank handles DIN 468-125...
GN.11258
DIN 468-125-B10-D
125
10
-
34
34
14
55
76.0
477
Crank handles DIN 468-160...
GN.11261
DIN 468-160-V17-F
160
-
17
38
38
14
65
83.0
650
Crank handles DIN 468-160...
GN.11262
DIN 468-160-V17-D
160
-
17
38
38
14
65
83.0
664
Crank handles DIN 468-160...
GN.11263
DIN 468-160-V19-F
160
-
19
38
38
14
65
83.0
633
Crank handles DIN 468-160...
GN.11264
DIN 468-160-V19-D
160
-
19
38
38
14
65
83.0
643
Crank handles DIN 468-160...
GN.11267
DIN 468-160-B14-F
160
14
-
38
38
14
65
83.0
697
Crank handles DIN 468-160...
GN.11268
DIN 468-160-B14-D
160
14
-
38
38
14
65
83.0
707
Crank handles DIN 468-200...
GN.11271
DIN 468-200-V19-F
200
-
19
44
44
21
78
96.5
999
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表