您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 468 - Cranked handles, Type F, with fixed handle
Elesa+Ganter
操作件
DIN 468
DIN 468 V
DIN 468 V F
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/din468/din468_v/din468_v_f/din468_v_f.prj},{NB=Handkurbel DIN 468-125-V17-F},{PARTNUMBER=DIN 468-125-V17-F},{L=125},{SX=17.000},{E=22.2},{D2=34},{H1=34},{H2=14},{H3=55},{H4=72},{A1=8.500},{A2=7.5},{B1=26.5},{B2=15.5},{C1=37},{C2=39.5},{C3=19},{F=13},{H4X=9.5},{R1=21},{R2=35},{R3=2.5},{R4=43},{R5=13},{H5=72},{DURCHM=22},{Y=72.0},{Z=11.0},{R6=24.0},{R7=50.0},{R8=4.5},{ABS=0.000},{ABS1=0.000},{D11=11.000},{D12=5.500},{D14=7.000},{L11=86.000},{L12=14.000},{L13=23.000},{R12=24.000},{R13=50.000},{R14=4.500},{ABSR12=30.700},{ABSR13=58.100},{SCHNITTR12R13=39.600},{SCHNITTR13R14=81.500},{ABSR12X=5.000},{SCHNITTR12R13X=7.449},{SCHNITTR13R14X=2.353},{WEIGHT=0.4130},{WST=GGG},{S=V17},{AUSWAHL=14,17},{CTN=84879059},{ROHS=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
S
H11 square
ⁿ/ₐ
E
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
DURCHM
Machine Handle
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cranked handle DIN 468-63...
DIN 468-63-V10-F
63
V10
13.1
20
20
11
32
50
16
0.1140
84879059
YES
Cranked handle DIN 468-80...
DIN 468-80-V10-F
80
V10
13.1
24
24
13
38
56
18
0.1500
84879059
YES
Cranked handle DIN 468-80...
DIN 468-80-V12-F
80
V12
16.1
24
24
13
38
56
18
0.1730
84879059
YES
Cranked handle DIN 468-10...
DIN 468-100-V12-F
100
V12
16.1
28
28
13
48
64
20
0.2600
84879059
YES
Cranked handle DIN 468-10...
DIN 468-100-V14-F
100
V14
18.1
28
28
13
48
64
20
0.2680
84879059
YES
Cranked handle DIN 468-12...
DIN 468-125-V14-F
125
V14
18.1
34
34
14
55
72
22
0.4340
84879059
YES
Cranked handle DIN 468-12...
DIN 468-125-V17-F
125
V17
22.2
34
34
14
55
72
22
0.4130
84879059
YES
Cranked handle DIN 468-16...
DIN 468-160-V17-F
160
V17
22.2
38
38
14
65
80
25
0.7000
84879059
YES
Cranked handle DIN 468-16...
DIN 468-160-V19-F
160
V19
25.2
38
38
14
65
80
25
0.6500
84879059
YES
Cranked handle DIN 468-20...
DIN 468-200-V19-F
200
V19
25.2
44
44
21
78
90
28
0.9990
84879059
YES
Cranked handle DIN 468-20...
DIN 468-200-V22-F
200
V22
28.2
44
44
21
78
90
28
1.0000
84879059
YES
Cranked handle DIN 468-25...
DIN 468-250-V22-F
250
V22
28.2
48
48
21
90
100
32
1.4270
84879059
YES
Cranked handle DIN 468-25...
DIN 468-250-V24-F
250
V24
32.2
48
48
21
90
100
32
1.3740
84879059
YES
Cranked handle DIN 468-31...
DIN 468-315-V24-F
315
V24
32.2
54
54
26
105
112
36
2.1230
84879059
YES
Cranked handle DIN 468-31...
DIN 468-315-V27-F
315
V27
36.2
54
54
26
105
112
36
2.0470
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表