您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Sealed Type-Full Complement (CRB...UU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Crossed Roller Bearings
Standard Type Crossed Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/crossed_rb/standard_type_crb/sealed_type_fc.prj},{NB=CRB10020UU},{IDNR=},{RID=G_80},{ORDER=CRB10020UU},{STDRT=100},{DESCR=(gevmsg IKOSTV 901)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=CRB 10020UU},{MASS=1.45},{SD=100},{D=150},{B=20},{SR=1.0},{SDA=108},{DA=134},{DAR=8},{PCDRL=120.40},{ZEFF=46},{RS=0.5},{DIRR=118.5},{SDOR=122.3},{CSL=1.5},{DSL=125.59},{PCDNE=138.7},{MNE=M4-6},{NNE=3},{MD=7.0},{MT=4.0},{CR=39400},{COR=61100},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
STDRT
Shaft Diameter
[mm]
MASS
Mass
[kg]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width
[mm]
SR
Min.Chamfer
[mm]
SDA
Dimension related to the installation
[mm]
DA
Dimension related to the installation
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
CRB3010UU
CRB3010UU
30
0.12
30
55
10
0.3
34
44
5290
6350
CRB4010UU
CRB4010UU
40
0.15
40
65
10
0.3
44
54
5980
8040
CRB5013UU
CRB5013UU
50
0.29
50
80
13
0.6
55
71
14200
18400
CRB6013UU
CRB6013UU
60
0.33
60
90
13
0.6
64
81
15400
21500
CRB7013UU
CRB7013UU
70
0.38
70
100
13
0.6
75
91
17000
25500
CRB8016UU
CRB8016UU
80
0.74
80
120
16
0.6
86
107
24300
37500
CRB9016UU
CRB9016UU
90
0.81
90
130
16
1.0
98
118
25900
42100
CRB10020UU
CRB10020UU
100
1.45
100
150
20
1.0
108
134
39400
61100
CRB11020UU
CRB11020UU
110
1.56
110
160
20
1.0
118
144
41200
66700
CRB12025UU
CRB12025UU
120
2.62
120
180
25
1.5
132
164
59900
95400
CRB13025UU
CRB13025UU
130
2.82
130
190
25
1.5
140
172
61000
99800
CRB14025UU
CRB14025UU
140
2.96
140
200
25
1.5
151
183
64100
108000
CRB15025UU
CRB15025UU
150
3.16
150
210
25
1.5
160
192
65000
113000
CRB15030UU
CRB15030UU
150
5.30
150
230
30
1.5
166
202
85900
144000
CRB20025UU
CRB20025UU
200
4.00
200
260
25
2.0
208
239
75300
148000
CRB25025UU
CRB25025UU
250
4.97
250
310
25
2.5
259
290
83900
183000
CRB30025UU
CRB30025UU
300
5.88
300
360
25
2.5
310
341
91900
217000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Open Type-with Cage (CRBS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Open Type-Full Complement (CRB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CRBHV...AUU Sealed Type
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Ultra Slim Type Crossed Roller Bearings (CRBT...A)
IKO (NIPPON THOMPSON CO.,LTD)
09.07.2020
Open Type-Full Complement (CRBS...V)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Sealed Type-with Cage (CRBC...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Sealed Type-with Separators (CRBS...AUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Sealed Type (CRBFV...ATUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Sealed Type-Full Complement (CRBS...VUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Ultra Slim Type Crossed Roller Bearings with Mounting hole, (CRBTF...A)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Thrust Roller Bearing-without Inner Rings (NBX,NBX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard Type SR-W/T
THK CO.,LTD.
23.05.2024
CRBHV...A Open type
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表