您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
CRO - SELF LOCKING EYE HOOK
CARCANO
80 GRADE ACCESSORIES
Hooks
CRO
Powered by
CAD模型選擇
{carcano/accessori_grado_80/ganci/cro/cro_asmtab.prj},{NB=CRO 10(closed)},{CODE=CRO 10},{ROT=closed},{INFO=Catalogue},{CH=10},{CHI=3/8},{A=45},{D=16},{G=25},{H=30},{O=33},{R=168},{T=56},{WEIGHT=1.626},{WLL=3150},{SC=0.800},{PPATH=cro_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
CH
Chain
[mm]
CHI
Chain
[Inch]
A
[mm]
D
[mm]
G
[mm]
H
[mm]
O
[mm]
R
[mm]
T
[mm]
WEIGHT
Weight
[kg]
WLL
W.L.L.
[kg]
CRO 06
CRO 06
6
1/4
28
11
16
21
21
109
35
0.510
1120
CRO 08
CRO 08
7-8
9/32-5/16
34
12
20
26
25
135
43
0.936
2000
CRO 10
CRO 10
10
3/8
45
16
25
30
33
168
56
1.626
3150
CRO 13
CRO 13
13
1/2
51
20
35
40
40
205
69
3.250
5300
CRO 16
CRO 16
16
5/8
60
27
36
50
50
251
80
6.050
8000
CRO 20
CRO 20
20
3/4
70
30
60
67
60
290
90
10.500
12500
CRO 22
CRO 22
22
7/8
80
32
62
70
70
322
100
14.400
15000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CROX - SELF LOCKING EYE HOOK
CARCANO
10.02.2022
CRF - SELF LOCKING CLEVIS HOOK
CARCANO
10.02.2022
CRG - SWIVEL SELF LOCKING HOOK
CARCANO
10.02.2022
CA - SLING HOOK WITH LATCH
CARCANO
10.02.2022
WPPH-S - PowerPoint Universal, Welded Lifting Ring with eye hook
RUD
02.02.2022
800 - ROTATING EYEBOLT WITH RING
CARCANO
27.05.2022
07794 - Swivel hooks grade 10
norelem
30.05.2024
WPP-S - PowerPoint Universal, Swivel Lifting Ring with eye hook
RUD
02.02.2022
07791 - Slip hooks grade 10
norelem
30.05.2024
07792 - Self-locking hooks grade 10
norelem
30.05.2024
GN 5862 - Load hooks
Ganter
19.06.2024
CAX - SLING HOOK WITH LATCH
CARCANO
10.02.2022
CWAB, CWAC, CWCB, CWCC - Wire Lynyards - Configurable Length - Not for Lift...
Misumi
04.06.2021
SG - rod clevis
Festo
30.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表