您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CS2 - Air Cylinder/Standard Type:Double Acting,Single Rod
SMC
bp2_standard_air_cylinder
CS2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cs2/cs2_asmtab.prj},{NB=CS2B125-200(0_0)},{BORE=125},{MAGNET=},{MOUNTING=(B) Basic},{THREAD=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=200},{POS=0},{BOOT=},{TYPE=},{THREAD2=0},{SMAX=1000},{OMSC1=},{OMSC2=},{OMSC3=},{OMSC4=},{OMSC5=},{OMSC6=},{OMSC7=},{OMSC8=},{OMSC9=},{SUFFIX=},{J=M14x1.5},{MM=M30x1.5},{P=1/2},{Z=0.0},{Z1=0.0},{PPATH=cs2/assembly/cs2_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNTING
Mounting
ⁿ/ₐ
CS2B125-200
125
(B) Basic
CS2L125-200
125
(L) Foot
CS2F125-200
125
(F) Rod flange
CS2G125-200
125
(G) Head flange
CS2C125-200
125
(C) Single clevis
CS2D125-200
125
(D) Double clevis
CS2T125-200
125
(T) Center trunnion
CS2B140-200
140
(B) Basic
CS2L140-200
140
(L) Foot
CS2F140-200
140
(F) Rod flange
CS2G140-200
140
(G) Head flange
CS2C140-200
140
(C) Single clevis
CS2D140-200
140
(D) Double clevis
CS2T140-200
140
(T) Center trunnion
CS2B160-200
160
(B) Basic
CS2L160-200
160
(L) Foot
CS2F160-200
160
(F) Rod flange
CS2G160-200
160
(G) Head flange
CS2C160-200
160
(C) Single clevis
CS2D160-200
160
(D) Double clevis
CS2T160-200
160
(T) Center trunnion
CS2B180-200
180
(B) Basic
CS2L180-200
180
(L) Foot
CS2F180-200
180
(F) Rod flange
CS2G180-200
180
(G) Head flange
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CS2 Y Type - Y Type Double Knuckle Joint
SMC
28.09.2023
CS2 NUT - Rod End Nut
SMC
14.04.2023
CA2-Z/CDA2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CS2 - Air Cylinder/Standard Type:Double Acting,Single Rod
SMC Corporation
01.07.2024
CS2 I - I Type Single Knuckle Joint
SMC
14.04.2023
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
CS2-C - Single clevis
SMC
13.04.2023
Standard
NTN Corporation
03.10.2022
CS2-D - Double clevis
SMC Corporation
31.05.2023
MBK-Z/MDBK-Z - Air Cylinder Non-rotating Rod Type
SMC Corporation
31.01.2023
JA-X530 - Floating Joint (dia180/200): Standard Type
SMC
09.08.2023
CS1/CDS1 - Air Cylinder/Standard Type Lube/Non-lube Type,Air-hydro Type
SMC Corporation
01.03.2024
MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
05.09.2023
Y - Double knuckle joint
SMC
10.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表