您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
CSX - CSX – powerful, force up to 4x the standard, with nanotechnologies
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
CSX
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/csx/csx_asmtab.prj},{NB=CSX38-10(01000)},{MODELLO=CSX38-10},{CORSA=10},{CU=0},{L=65},{N=75},{D=38},{DS=25},{M=M8},{H=12},{BAR1=205},{IN=1000},{IN1=1000.000},{FIN1=1530},{PRA=4},{PPATH=csx_asmtpl.prj},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
INFO
ⁿ/ₐ
CSX19-10
10
65
75
19
10
191
200
Inner geometry does not c...
CSX19-15
15
70
85
19
10
191
210
Inner geometry does not c...
CSX19-20
20
75
95
19
10
191
220
Inner geometry does not c...
CSX19-25
25
80
105
19
10
191
230
Inner geometry does not c...
CSX19-32
32
88
120
19
10
191
230
Inner geometry does not c...
CSX19-38
38
97
135
19
10
191
230
Inner geometry does not c...
CSX19-45
45
105
150
19
10
191
240
Inner geometry does not c...
CSX19-50
50
110
160
19
10
191
240
Inner geometry does not c...
CSX19-56
56
119
175
19
10
191
240
Inner geometry does not c...
CSX19-63
63
127
190
19
10
191
240
Inner geometry does not c...
CSX19-80
80
140
220
19
10
191
250
Inner geometry does not c...
CSX25-10
10
65
75
25
14
195
430
Inner geometry does not c...
CSX25-15
15
70
85
25
14
195
450
Inner geometry does not c...
CSX25-20
20
75
95
25
14
195
480
Inner geometry does not c...
CSX25-25
25
80
105
25
14
195
500
Inner geometry does not c...
CSX25-32
32
88
120
25
14
195
520
Inner geometry does not c...
CSX25-38
38
97
135
25
14
195
530
Inner geometry does not c...
CSX25-45
45
105
150
25
14
195
540
Inner geometry does not c...
CSX25-50
50
110
160
25
14
195
550
Inner geometry does not c...
CSX25-56
56
119
175
25
14
195
550
Inner geometry does not c...
CSX25-63
63
127
190
25
14
195
550
Inner geometry does not c...
CSX25-80
80
145
225
25
14
195
580
Inner geometry does not c...
CSX32-10
10
65
75
32
18
197
680
Inner geometry does not c...
CSX32-15
15
70
85
32
18
197
770
Inner geometry does not c...
CSX32-20
20
75
95
32
18
197
800
Inner geometry does not c...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表