您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CTC-104 Bearings and Power Transmission Collars and Couplings - Shaft Collars
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Shaft Collars
Shaft Collars - Clamp, Two-Piece
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04040000/p040695/ctc-104_asmtab.prj},{NB=CTC-176},{PN=CTC-176},{AMERSID=1048462},{APACID=-},{EMEAID=-},{MAT=Steel},{OD=3.87500000},{ID=2.62500000},{WD=0.87500000},{TS=3/8-24},{W=0.0780},{HS=0.415},{Y=0.3210},{CBD=0.62500},{PPATH=ctc-104/ctc-104_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material Type
ⁿ/ₐ
OD
A Outside Diameter
ⁿ/ₐ
ID
B Inside Diameter
ⁿ/ₐ
WD
C Width
ⁿ/ₐ
TS
D Thread Size
ⁿ/ₐ
CTC-104
CTC-104
1048399
-
-
Steel
5/8
3/16
5/16
4-40
CTC-106
CTC-106
1048400
-
-
Steel
11/16
1/4
5/16
4-40
CTC-108
CTC-108
1048402
-
-
Steel
11/16
5/16
5/16
4-40
CTC-110
CTC-110
1048403
-
-
Steel
7/8
3/8
11/32
6-32
CTC-112
CTC-112
1048406
-
-
Steel
15/16
7/16
3/8
6-32
CTC-114
CTC-114
1048407
-
-
Steel
1 1/8
1/2
13/32
8-32
CTC-116
CTC-116
1048410
-
-
Steel
1 1/4
9/16
7/16
10-32
CTC-118
CTC-118
1048412
-
-
Steel
1 5/16
5/8
7/16
10-32
CTC-120
CTC-120
1048415
-
-
Steel
1 3/8
11/16
7/16
10-32
CTC-122
CTC-122
1048416
-
-
Steel
1 1/2
3/4
1/2
1/4-28
CTC-124
CTC-124
1048419
-
-
Steel
1 5/8
13/16
1/2
1/4-28
CTC-126
CTC-126
1048420
-
-
Steel
1 5/8
7/8
1/2
1/4-28
CTC-128
CTC-128
1048423
-
-
Steel
1 3/4
15/16
1/2
1/4-28
CTC-130
CTC-130
1048424
-
-
Steel
1 3/4
1
1/2
1/4-28
CTC-132
CTC-132
1048429
-
-
Steel
1 7/8
1 1/16
1/2
1/4-28
CTC-134
CTC-134
1048431
-
-
Steel
1 7/8
1 1/8
1/2
1/4-28
CTC-136
CTC-136
1048433
-
-
Steel
2 1/16
1 3/16
1/2
1/4-28
CTC-138
CTC-138
1048434
-
-
Steel
2 1/16
1 1/4
1/2
1/4-28
CTC-140
CTC-140
1048438
-
-
Steel
2 1/8
1 5/16
9/16
1/4-28
CTC-142
CTC-142
1048439
-
-
Steel
2 1/4
1 3/8
9/16
1/4-28
CTC-144
CTC-144
1048441
-
-
Steel
2 1/4
1 7/16
9/16
1/4-28
CTC-146
CTC-146
1048442
-
-
Steel
2 3/8
1 1/2
9/16
1/4-28
CTC-148
CTC-148
1048445
-
-
Steel
2 3/8
1 9/16
9/16
1/4-28
CTC-150
CTC-150
1048446
-
-
Steel
2 5/8
1 5/8
11/16
5/16-24
CTC-152
CTC-152
1048447
-
-
Steel
2 3/4
1 11/16
11/16
5/16-24
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表