您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CTCB - Disc Coupling
WMBerg
INCH
Couplings and Clutches
Shaft Couplings
Powered by
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/shaft_couplings/h28.prj},{NB=CTCB37-6},{PN=CTCB37-6},{DES=Disk Coupling},{CN=Master Inch/Metric Catalog},{CP=H28},{A1=0.5005},{G1=0.5005},{A=1-7/16},{AX=1.4375},{G=7/8},{GX=0.8750},{B=11/16},{B1=0.6875},{C=1-1/4},{C1=1.2500},{F=2-5/8},{F1=2.6250},{T=0.035},{TC=19.0},{NDM=0.1120}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
A1
Bore Øa (±.0005)
[Inch]
G1
Bore Øg (±.0005)
[Inch]
A
Outside Diameter ØA
[Inch]
G
Diameter ØG
[Inch]
B
Length
[Inch]
C
Length
[Inch]
F
Overall Length
[Inch]
TC
Torque Capacity
[LB.-IN.]
NDM
[Inch]
CTCB12-1
CTCB12-1
Disk Coupling
Master Inch/Metric Catalo...
0.1200
0.1200
1/2
5/16
1/4
7/16
15/16
1.1
0.0600
CTCB12-2
CTCB12-2
Disk Coupling
Master Inch/Metric Catalo...
0.1250
0.1250
1/2
5/16
1/4
7/16
15/16
1.1
0.0600
CTCB12-3
CTCB12-3
Disk Coupling
Master Inch/Metric Catalo...
0.1562
0.1562
1/2
5/16
1/4
7/16
15/16
1.1
0.0600
CTCB12-4
CTCB12-4
Disk Coupling
Master Inch/Metric Catalo...
0.1875
0.1875
1/2
5/16
1/4
7/16
15/16
1.1
0.0600
CTCB18-1
CTCB18-1
Disk Coupling
Master Inch/Metric Catalo...
0.1250
0.1250
3/4
15/32
3/8
11/16
1-7/16
2.2
0.0600
CTCB18-2
CTCB18-2
Disk Coupling
Master Inch/Metric Catalo...
0.1562
0.1562
3/4
15/32
3/8
11/16
1-7/16
2.2
0.0600
CTCB18-3
CTCB18-3
Disk Coupling
Master Inch/Metric Catalo...
0.1875
0.1875
3/4
15/32
3/8
11/16
1-7/16
2.2
0.0600
CTCB18-4
CTCB18-4
Disk Coupling
Master Inch/Metric Catalo...
0.2500
0.2500
3/4
15/32
3/8
11/16
1-7/16
2.2
0.0600
CTCB25-1
CTCB25-1
Disk Coupling
Master Inch/Metric Catalo...
0.1255
0.1255
1
5/8
1/2
7/8
1-7/8
4.7
0.0860
CTCB25-2
CTCB25-2
Disk Coupling
Master Inch/Metric Catalo...
0.1880
0.1880
1
5/8
1/2
7/8
1-7/8
4.7
0.0860
CTCB25-3
CTCB25-3
Disk Coupling
Master Inch/Metric Catalo...
0.2505
0.2505
1
5/8
1/2
7/8
1-7/8
4.7
0.0860
CTCB25-4
CTCB25-4
Disk Coupling
Master Inch/Metric Catalo...
0.3130
0.3130
1
5/8
1/2
7/8
1-7/8
4.7
0.0860
CTCB25-5
CTCB25-5
Disk Coupling
Master Inch/Metric Catalo...
0.3755
0.3755
1
5/8
1/2
7/8
1-7/8
4.7
0.0860
CTCB37-1
CTCB37-1
Disk Coupling
Master Inch/Metric Catalo...
0.1880
0.1880
1-7/16
7/8
11/16
1-1/4
2-5/8
19.0
0.1120
CTCB37-2
CTCB37-2
Disk Coupling
Master Inch/Metric Catalo...
0.2505
0.2505
1-7/16
7/8
11/16
1-1/4
2-5/8
19.0
0.1120
CTCB37-3
CTCB37-3
Disk Coupling
Master Inch/Metric Catalo...
0.3130
0.3130
1-7/16
7/8
11/16
1-1/4
2-5/8
19.0
0.1120
CTCB37-4
CTCB37-4
Disk Coupling
Master Inch/Metric Catalo...
0.3755
0.3755
1-7/16
7/8
11/16
1-1/4
2-5/8
19.0
0.1120
CTCB37-5
CTCB37-5
Disk Coupling
Master Inch/Metric Catalo...
0.4380
0.4380
1-7/16
7/8
11/16
1-1/4
2-5/8
19.0
0.1120
CTCB37-6
CTCB37-6
Disk Coupling
Master Inch/Metric Catalo...
0.5005
0.5005
1-7/16
7/8
11/16
1-1/4
2-5/8
19.0
0.1120
CTCB50-1
CTCB50-1
Disk Coupling
Master Inch/Metric Catalo...
0.2505
0.2505
1-3/4
1-1/16
15/16
1-11/16
3-9/16
75.0
0.1640
CTCB50-2
CTCB50-2
Disk Coupling
Master Inch/Metric Catalo...
0.3130
0.3130
1-3/4
1-1/16
15/16
1-11/16
3-9/16
75.0
0.1640
CTCB50-3
CTCB50-3
Disk Coupling
Master Inch/Metric Catalo...
0.3755
0.3755
1-3/4
1-1/16
15/16
1-11/16
3-9/16
75.0
0.1640
CTCB50-4
CTCB50-4
Disk Coupling
Master Inch/Metric Catalo...
0.4380
0.4380
1-3/4
1-1/16
15/16
1-11/16
3-9/16
75.0
0.1640
CTCB50-5
CTCB50-5
Disk Coupling
Master Inch/Metric Catalo...
0.5005
0.5005
1-3/4
1-1/16
15/16
1-11/16
3-9/16
75.0
0.1640
CTCB50-6
CTCB50-6
Disk Coupling
Master Inch/Metric Catalo...
0.6255
0.6255
1-3/4
1-1/16
15/16
1-11/16
3-9/16
75.0
0.1640
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CTCC - Disc Couplings - Ratings and Mass Elastic Data for disc couplings st...
WMBerg
06.06.2023
CTCBC - Disc Coupling
WMBerg
06.06.2023
GHNE - Precision Gear Heads - Nema Planetary Gearheads
WMBerg
06.06.2023
SFH-G - Disc Pack Couplings, Servoflex, d1/d2= 20-115mm, 1000-8000Nm, steel
Miki Pulley Group
27.10.2023
CTCA - Disc Coupling
WMBerg
06.06.2023
SFH-S - Disc Pack Couplings, Servoflex, d1/d2= 20-115mm, 1000-8000Nm, steel
Miki Pulley Group
27.10.2023
Outside diameter 82 - Curved Jaw-type Coupling
KUNLONG
10.01.2024
Outside diameter 126 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
FCL/FCLS
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
QLT-QST - Aluminum alloy stepped double die coupling / screw clamping type
HEFA
14.06.2024
Gear Coupling - Gear Couplings
Baldor Reliance
09.11.2021
CPSSVC - 45钢台阶式单膜片式联轴器 夹紧型
A&T-3D Gallery
24.04.2024
CC5M - Flex-Thane Coupling - Polyurethane Pins Aluminum DIN 3.1355 Hubs - 3...
WMBerg
06.06.2023
NEF Series - Single Type Couplings
Tsubakimoto Chain Co.
14.02.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表