您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
DIN 7984 - Hexagon socket head cap screws with low head
CAMST
鼎丰紧固件
Powered by
CAD模型選擇
{camst/dingbiao/din_7984.prj},{NB=Zylinderschraube DIN 7984 M10x70},{IDNR=},{D=10.000},{D3=8.160},{P=1.500},{L=70.000},{S=7.000},{DK=16.000},{K=6.000},{LS=36.500},{LG=44.000},{R=0.400},{T=4.500},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
S
Width across flats
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
Cylinder head screw DIN 7...
3.000
2.387
0.500
5.000
3.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
Cylinder head screw DIN 7...
3.000
2.387
0.500
6.000
4.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
Cylinder head screw DIN 7...
3.000
2.387
0.500
8.000
6.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
Cylinder head screw DIN 7...
3.000
2.387
0.500
10.000
8.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
Cylinder head screw DIN 7...
3.000
2.387
0.500
12.000
10.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
Cylinder head screw DIN 7...
3.000
2.387
0.500
14.000
12.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
Cylinder head screw DIN 7...
3.000
2.387
0.500
16.000
14.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
Cylinder head screw DIN 7...
3.000
2.387
0.500
18.000
16.500
2.000
5.500
2.000
0.000
1.500
0.100
1.500
0.300
Cylinder head screw DIN 7...
3.000
2.387
0.500
20.000
12.000
2.000
5.500
2.000
5.500
8.000
0.100
1.500
0.300
Cylinder head screw DIN 7...
4.000
3.141
0.700
6.000
3.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
Cylinder head screw DIN 7...
4.000
3.141
0.700
8.000
5.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
Cylinder head screw DIN 7...
4.000
3.141
0.700
10.000
7.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
Cylinder head screw DIN 7...
4.000
3.141
0.700
12.000
9.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
Cylinder head screw DIN 7...
4.000
3.141
0.700
14.000
11.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
Cylinder head screw DIN 7...
4.000
3.141
0.700
16.000
13.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
Cylinder head screw DIN 7...
4.000
3.141
0.700
18.000
15.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
Cylinder head screw DIN 7...
4.000
3.141
0.700
20.000
17.900
2.500
7.000
2.800
0.000
2.100
0.200
2.300
0.400
Cylinder head screw DIN 7...
4.000
3.141
0.700
25.000
14.000
2.500
7.000
2.800
7.500
11.000
0.200
2.300
0.400
Cylinder head screw DIN 7...
5.000
4.019
0.800
8.000
5.600
3.000
8.500
3.500
0.000
2.400
0.200
2.700
0.500
Cylinder head screw DIN 7...
5.000
4.019
0.800
10.000
7.600
3.000
8.500
3.500
0.000
2.400
0.200
2.700
0.500
Cylinder head screw DIN 7...
5.000
4.019
0.800
12.000
9.600
3.000
8.500
3.500
0.000
2.400
0.200
2.700
0.500
Cylinder head screw DIN 7...
5.000
4.019
0.800
14.000
11.600
3.000
8.500
3.500
0.000
2.400
0.200
2.700
0.500
Cylinder head screw DIN 7...
5.000
4.019
0.800
16.000
13.600
3.000
8.500
3.500
0.000
2.400
0.200
2.700
0.500
Cylinder head screw DIN 7...
5.000
4.019
0.800
18.000
15.600
3.000
8.500
3.500
0.000
2.400
0.200
2.700
0.500
Cylinder head screw DIN 7...
5.000
4.019
0.800
20.000
17.600
3.000
8.500
3.500
0.000
2.400
0.200
2.700
0.500
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表