您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D10 - Mold plate - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Mold Bases Diecasting
D-M-E Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/2/c/dme_standard/d10.prj},{NB=D10405007601-(76286)},{SIZE=396 x 496},{REFOLD=D10-4050},{REF1=D1040500},{MAT=1},{T=76},{D11=76},{INFO=Infotext},{L=496},{W=396},{X=396},{S=296},{D2=50},{D3=54},{R=286},{RP=286},{V=296},{TP=[76,96,106,126,146,166,186]},{SCR=M16},{HS=26.000},{NDR=16.000},{KDR=13.835}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L
Length
[mm]
W
Width
[mm]
X
Length
[mm]
S
Width
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
V
Width
[mm]
SCR
Screws
ⁿ/ₐ
D10252504601-(4694)
D10252504601
246 x 246
246
246
186
186
32
36
170
M12
D10253004601-(46144)
D10253004601
246 x 296
296
246
236
186
32
36
170
M12
D10253504601-(46194)
D10253504601
246 x 346
346
246
286
186
32
36
170
M12
D10254004601-(46244)
D10254004601
246 x 396
396
246
336
186
32
36
170
M12
D10303005601-(56114)
D10303005601
296 x 296
296
296
216
216
42
46
210
M12
D10304005601-(56214)
D10304005601
296 x 396
396
296
316
216
42
46
210
M12
D10305005601-(56314)
D10305005601
296 x 496
496
296
416
216
42
46
210
M12
D10353505601-(56160)
D10353505601
346 x 346
346
346
266
266
42
46
250
M16
D10354005601-(56210)
D10354005601
346 x 396
396
346
316
266
42
46
250
M16
D10355005601-(56310)
D10355005601
346 x 496
496
346
416
266
42
46
250
M16
D10404007601-(76186)
D10404007601
396 x 396
396
396
296
296
50
54
296
M16
D10405007601-(76286)
D10405007601
396 x 496
496
396
396
296
50
54
296
M16
D10406007601-(76386)
D10406007601
396 x 596
596
396
496
296
50
54
296
M16
D10454507601-(76236)
D10454507601
446 x 446
446
446
346
346
50
54
346
M16
D10455007601-(76286)
D10455007601
446 x 496
496
446
396
346
50
54
346
M16
D10456007601-(76386)
D10456007601
446 x 596
596
446
496
346
50
54
346
M16
D10505009601-(96256)
D10505009601
496 x 496
496
496
376
376
60
64
396
M20
D10506009601-(96356)
D10506009601
496 x 596
596
496
476
376
60
64
396
M20
D10508009601-(96556)
D10508009601
496 x 796
796
496
676
376
60
64
396
M20
D10555509601-(96306)
D10555509601
546 x 546
546
546
426
426
60
64
446
M20
D10556009601-(96356)
D10556009601
546 x 596
596
546
476
426
60
64
446
M20
D10558009601-(96556)
D10558009601
546 x 796
796
546
676
426
60
64
446
M20
D10606009601-(96356)
D10606009601
596 x 596
596
596
476
476
60
64
496
M20
D10608009601-(96556)
D10608009601
596 x 796
796
596
676
476
60
64
496
M20
D10609009601-(96226)
D10609009601
596 x 896
896
596
776
476
60
64
496
M20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D15 - Mold plate - DME
D-M-E
10.05.2017
DB - Mold base - DME
D-M-E
10.05.2017
D03 - Clamping plate - DME
D-M-E
10.05.2017
DS - Interchangble plates (D 11 and D 10) with components installed - DME
D-M-E
10.05.2017
JST - High pressure jiffy tites and connector plugs without valve - DME - M...
D-M-E
10.05.2017
D11 - Mold plate without screw holes - DME
D-M-E
10.05.2017
FSN Leader pins - DME - Standard Material 1.7131
D-M-E
12.04.2024
EDH - Ejector pins - DLC coated - EDH - Ejector pins - DLC coated - AH type...
D-M-E
27.06.2024
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (...
D-M-E
27.06.2024
D50 - Ejector plate - DME
D-M-E
10.05.2017
D16 - D 11 plate with undersize boreholes and oevrsize thickness - DME
D-M-E
10.05.2017
Cable cyber® simco® drive 2 (IP20) - Connection lines
WITTENSTEIN
31.07.2023
Cable cyber® dynamic system & cyber simco drive (IP65) - Connection lines
WITTENSTEIN
31.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表