您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: DIM
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DIM
Compression Springs - Metre Lengths - Steel wire to UNI EN 10270.1 - SH
DIM
COMPRESSION METRE LENGTHS
Powered by
CAD模型選擇
{dim/compression_metre_lengths/compression_springs_m_length_1.prj},{NB=D19110},{PARTNR1=D19110},{PARTNR2=D29110},{MAT=CARBON STEEL WIRE},{D=1.25},{DM=10.0},{L0=1000},{TOL=},{SURFIN=Oiled for steel wire springs}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNR
Part Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d - Wire diameter
[mm]
DM
Dm - Mean coil diameter (DE-D)
[mm]
L0
L0 - Free length
[mm]
TOL
Tolerance
ⁿ/ₐ
SURFIN
Surface Finish
ⁿ/ₐ
D19000
D19000
Steel wire to UNI EN 1027...
0.40
2.0
1000
Oiled for steel wire spri...
D19010
D19010
Steel wire to UNI EN 1027...
0.40
3.2
1000
Oiled for steel wire spri...
D19020
D19020
Steel wire to UNI EN 1027...
0.50
3.2
1000
Oiled for steel wire spri...
D19030
D19030
Steel wire to UNI EN 1027...
0.50
4.0
1000
Oiled for steel wire spri...
D19040
D19040
Steel wire to UNI EN 1027...
0.63
4.0
1000
Oiled for steel wire spri...
D19050
D19050
Steel wire to UNI EN 1027...
0.63
5.0
1000
Oiled for steel wire spri...
D19060
D19060
Steel wire to UNI EN 1027...
0.80
5.0
1000
Oiled for steel wire spri...
D19070
D19070
Steel wire to UNI EN 1027...
0.80
6.3
1000
Oiled for steel wire spri...
D19080
D19080
Steel wire to UNI EN 1027...
1.00
6.3
1000
Oiled for steel wire spri...
D19090
D19090
Steel wire to UNI EN 1027...
1.00
8.0
1000
Oiled for steel wire spri...
D19100
D19100
Steel wire to UNI EN 1027...
1.25
8.0
1000
Oiled for steel wire spri...
D19110
D19110
Steel wire to UNI EN 1027...
1.25
10.0
1000
Oiled for steel wire spri...
D19120
D19120
Steel wire to UNI EN 1027...
1.60
10.0
1000
Oiled for steel wire spri...
D19130
D19130
Steel wire to UNI EN 1027...
1.60
12.5
1000
Oiled for steel wire spri...
D19140
D19140
Steel wire to UNI EN 1027...
2.00
12.5
1000
Oiled for steel wire spri...
D19150
D19150
Steel wire to UNI EN 1027...
2.00
16.0
1000
Oiled for steel wire spri...
D19160
D19160
Steel wire to UNI EN 1027...
2.20
12.8
1000
Oiled for steel wire spri...
D19170
D19170
Steel wire to UNI EN 1027...
2.20
21.8
1000
Oiled for steel wire spri...
D19180
D19180
Steel wire to UNI EN 1027...
2.50
16.0
1000
Oiled for steel wire spri...
D19190
D19190
Steel wire to UNI EN 1027...
2.50
20.0
1000
Oiled for steel wire spri...
D19200
D19200
Steel wire to UNI EN 1027...
2.80
17.2
1000
Oiled for steel wire spri...
D19210
D19210
Steel wire to UNI EN 1027...
2.80
27.2
1000
Oiled for steel wire spri...
D19220
D19220
Steel wire to UNI EN 1027...
3.20
25.0
1000
Oiled for steel wire spri...
D19230
D19230
Steel wire to UNI EN 1027...
3.20
32.0
1000
Oiled for steel wire spri...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Compression Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Compression springs - Gutekunst Federn
Gutekunst Federn
21.07.2023
LBSBB - Spring/gas spring-Compression spring-outer diameter reference stain...
SRD-FA
04.04.2023
Compression Springs - Metre Lengths - Stainless steel wire to UNI EN 10270....
DIM
26.09.2017
LBVSR,LBVSF,LBVSL,LBVSM - Spring/gas spring-Compression spring-inner diamet...
SRD-FA
14.08.2023
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
07650 - Springs for clamp straps
norelem
30.05.2024
WY, WR, WF, WL, WT, WM, WH, WB - Compression Springs
Misumi
30.06.2021
Spiral hoses - Accessories
NORO
31.12.2023
241.02. - Round wire compression spring
FIBRO
21.07.2023
SF Ø 14 - Extra light load
Special Springs
31.05.2024
YBSWP - Compressed Spring-For Ball Bushing
Yiheda 3D Electronic Gallery
09.05.2024
Extension Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表