您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Damper valve control knob socket - HoKa butterfly valve with rotary knob, with socket on both sides, 15° louvre
Funken
Ventilation fittings
Dampers
Powered by
CAD模型選擇
{funken/hoka/drosselklappen/drosselklappe_drehknopf_muffe_asmtab.prj},{NB=Drosselklappe PP, Innendurchmesser = 225 - 10031530(LOD=M-300)},{CNSORDERNO=10031530},{CNSPRICE=55.10},{CNSMASSEXACT=0.857},{DA=225},{LGES=170},{L=50.0},{L1=70},{LX=70},{L1X=170},{TOL=1.9},{S=3.5},{D=219.900},{D1=225.500},{D2=226.900},{D3=235.773},{B=24.954},{B1=143.528},{V=1},{V1=2},{MCODE=3.klpdr.dk.mu.4g:s.0225},{ARTD=HoKa PP Drosselklappe Ø225 mm mit Drehknopf, beidseitig mit Muffe, 4. Generation},{ARTE=HoKa PP damper valve operated by control knob Ø 225 mm with sockets, 4th generation},{ARTF=HoKa PP vanne papillon à commande manuelle avec manchons Ø 225 mm, bouton, 4ème génération},{CNSMAT=PP},{FAR=RAL 7032},{FARD=schwarz},{INFO=Info text},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARD
Color knob
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Damper valve PVC, inner d...
10031391
HoKa PVC damper valve ope...
PVC
0050
RAL 7011
black
50
150
44.0
62
2.5
HOKA PVC white damper val...
The specified dimensions ...
Damper valve PVC, inner d...
10031392
HoKa PVC damper valve ope...
PVC
0063
RAL 7011
black
63
150
44.0
62
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031393
HoKa PVC damper valve ope...
PVC
0075
RAL 7011
black
75
130
27.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031394
HoKa PVC damper valve ope...
PVC
0090
RAL 7011
black
90
130
35.0
60
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031395
HoKa PVC damper valve ope...
PVC
0110
RAL 7011
black
110
150
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031396
HoKa PVC damper valve ope...
PVC
0125
RAL 7011
black
125
150
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031397
HoKa PVC damper valve ope...
PVC
0140
RAL 7011
black
140
150
37.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031398
HoKa PVC damper valve ope...
PVC
0160
RAL 7011
black
160
150
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031399
HoKa PVC damper valve ope...
PVC
0180
RAL 7011
black
180
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031400
HoKa PVC damper valve ope...
PVC
0200
RAL 7011
black
200
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031401
HoKa PVC damper valve ope...
PVC
0225
RAL 7011
black
225
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031402
HoKa PVC damper valve ope...
PVC
0250
RAL 7011
black
250
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031403
HoKa PVC damper valve ope...
PVC
0280
RAL 7011
black
280
170
47.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031404
HoKa PVC damper valve ope...
PVC
0315
RAL 7011
black
315
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031405
HoKa PVC damper valve ope...
PVC
0355
RAL 7011
black
355
170
50.0
70
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031406
HoKa PVC damper valve ope...
PVC
0400
RAL 7011
black
400
180
50.0
80
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PE, inner di...
10031427
HoKa PE damper valve oper...
PE
0050
RAL 7011
black
50
150
44.0
62
3.0
HOKA PE damper valve with...
The specified dimensions ...
Damper valve PE, inner di...
10031428
HoKa PE damper valve oper...
PE
0063
RAL 7011
black
63
150
44.0
62
3.0
HOKA PE damper valve with...
The specified dimensions ...
Damper valve PE, inner di...
10031429
HoKa PE damper valve oper...
PE
0075
black
black
75
130
27.5
75
3.0
HOKA PE damper valve with...
The specified dimensions ...
Damper valve PE, inner di...
10031432
HoKa PE damper valve oper...
PE
0090
black
black
90
130
35.0
60
3.0
HOKA PE damper valve with...
The specified dimensions ...
Damper valve PE, inner di...
10031433
HoKa PE damper valve oper...
PE
0110
black
black
110
150
40.0
70
3.0
HOKA PE damper valve with...
The specified dimensions ...
Damper valve PE, inner di...
10031435
HoKa PE damper valve oper...
PE
0125
black
black
125
150
40.0
70
3.0
HOKA PE damper valve with...
The specified dimensions ...
Damper valve PE, inner di...
10031436
HoKa PE damper valve oper...
PE
0140
black
black
140
150
37.5
75
3.0
HOKA PE damper valve with...
The specified dimensions ...
Damper valve PE, inner di...
10031438
HoKa PE damper valve oper...
PE
0160
black
black
160
150
40.0
70
3.0
HOKA PE damper valve with...
The specified dimensions ...
Damper valve PE, inner di...
10031441
HoKa PE damper valve oper...
PE
0180
black
black
180
170
50.0
70
3.5
HOKA PE damper valve with...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Damper valve control knob socket - HoKa butterfly valve with rotary knob, w...
Hoka
28.06.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Funken
28.06.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Funken
28.06.2024
Throttle valve rotary knob stepless sleeve - HoKa throttle valve with rotar...
Funken
28.06.2024
Control valve socket D2 - HoKa control damper version D2 in pipe direction,...
Funken
28.06.2024
Throttle valve handle flange - HoKa butterfly valve with handle, with flang...
Funken
28.06.2024
Butterfly valve handle flange - HoKa butterfly valve incl. seal with hand l...
Funken
28.06.2024
Damper valve control knob flange - HoKa butterfly valve with rotary knob, w...
Funken
28.06.2024
Butterfly valve handle sockets - HoKa shut-off damper incl. seal with hand ...
Funken
28.06.2024
Throttle valve rotary knob stepless sleeve - HoKa throttle valve with rotar...
Hoka
28.06.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Hoka
28.06.2024
Throttle valve handle flange - HoKa butterfly valve with handle, with flang...
Hoka
28.06.2024
Control valve flange D2 - HoKa control damper version D2 in pipe direction,...
Hoka
28.06.2024
CHECK VALVE SWING TYPE-ANSI
SEKISUI
24.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表