您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
SPANNFIX PRO expansion set - SPANNFIX PRO expansion set
dk Fixturing systems
SPANNFIX PROPrecisely reproducible fixtures with scales and angular alignment
Sets
Powered by
CAD模型選擇
{dk/spannfix_pro/sets/dk0229.prj},{NB=dk0229_14},{BEST=303200},{BEZ=Aufnahme SWA 8 für Ausleger},{MENGE=1},{AUSF=Setinhalte},{BS=Infotext},{XA=dk0229_14}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
Order No.
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
MENGE
Quantity
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
XA
ⁿ/ₐ
dk0229_1
399730
Spannfix Ausbauset PRO
-
Set versions
dk0229_1
dk0229_2
325100
Intermediate plate
1
Set contents
dk0229_2
dk0229_3
297000
Articulated clamping arm ...
1
Set contents
dk0229_3
dk0229_4
322010
Base rails
2
Set contents
dk0229_4
dk0229_5
326400
T-slot blocks
2
Set contents
dk0229_5
dk0229_6
322200
25 mm extension elements
2
Set contents
dk0229_6
dk0229_7
322300
35 mm extension elements
2
Set contents
dk0229_7
dk0229_8
322400
50 mm extension elements
2
Set contents
dk0229_8
dk0229_9
288805
150 mm columns with T-slo...
2
Set contents
dk0229_9
dk0229_10
288905
200 mm columns with T-slo...
2
Set contents
dk0229_10
dk0229_11
286700
100 mm arm
2
Set contents
dk0229_11
dk0229_12
286600
150 mm arm
1
Set contents
dk0229_12
dk0229_13
287200
Pair of V-blocks
1
Set contents
dk0229_13
dk0229_14
303200
SWA 8 mount for arm
1
Set contents
dk0229_14
dk0229_15
303300
M 10 mount for arm
1
Set contents
dk0229_15
dk0229_16
322700
Formed supports with dome
2
Set contents
dk0229_16
dk0229_17
329500
Quick-change mounts
2
Set contents
dk0229_17
dk0229_18
303600
Centre point 15 mm Ø for ...
1
Set contents
dk0229_18
dk0229_19
303700
Centre point 25 mm Ø for ...
1
Set contents
dk0229_19
dk0229_20
303800
Centre point 40 mm Ø for ...
1
Set contents
dk0229_20
dk0229_21
323500
8 mm V-support for quick-...
1
Set contents
dk0229_21
dk0229_22
323400
40 mm V-support for quick...
1
Set contents
dk0229_22
dk0229_23
302300
75 mm spring clamp
2
Set contents
dk0229_23
dk0229_24
302400
95 mm spring clamp
1
Set contents
dk0229_24
dk0229_25
368710
100 mm columns
2
Set contents
dk0229_25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Prism with spring finger - -
dk Fixturing systems
07.12.2022
Quick-action clamp on a pneumatic glide foot - -
dk Fixturing systems
07.12.2022
Spring fingers with quick-change adapter - -
dk Fixturing systems
07.12.2022
SPANNFIX PRO basic set - SPANNFIX PRO Basisset
dk Fixturing systems
07.12.2022
SPANNFIX PRO complete set - SPANNFIX PRO complete set
dk Fixturing systems
07.12.2022
Show more
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表