您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
SPANNFIX PRO complete set - SPANNFIX PRO complete set
dk Fixturing systems
SPANNFIX PROPrecisely reproducible fixtures with scales and angular alignment
Sets
Powered by
CAD模型選擇
{dk/spannfix_pro/sets/dk0230.prj},{NB=dk0230_17},{BEST=322200},{BEZ=Verlängerungen 25 mm},{AUSF=Setinhalte},{MENGE=3},{BS=Infotext},{XA=dk0230_17}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
Order No.
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MENGE
Quantity
ⁿ/ₐ
XA
ⁿ/ₐ
dk0230_1
399700
Spannfix Komplettset PRO
Set versions
-
dk0230_1
dk0230_2
280800
Base plate with T-slot, 6...
Set contents
1
dk0230_2
dk0230_3
288605
100 mm columns
Set contents
2
dk0230_3
dk0230_4
288805
150 mm columns with T-slo...
Set contents
3
dk0230_4
dk0230_5
288905
200 mm columns with T-slo...
Set contents
2
dk0230_5
dk0230_6
-
Claws for anchoring Spann...
Set contents
1
dk0230_6
dk0230_7
285300
Quick-action clamp for T-...
Set contents
1
dk0230_7
dk0230_8
320500
Clamping supports with pu...
Set contents
3
dk0230_8
dk0230_9
305500
Pair of V-blocks
Set contents
2
dk0230_9
dk0230_10
324100
100 mm extension pieces
Set contents
3
dk0230_10
dk0230_11
286700
100 mm arm
Set contents
3
dk0230_11
dk0230_12
286600
150 mm arm
Set contents
3
dk0230_12
dk0230_13
287200
Ausleger 60 mm für Säule
Set contents
3
dk0230_13
dk0230_14
287200
Pairs of adjustable V-blo...
Set contents
2
dk0230_14
dk0230_15
322005
Screw frame sets
Set contents
3
dk0230_15
dk0230_16
326400
T-slot blocks
Set contents
3
dk0230_16
dk0230_17
322200
25 mm extension elements
Set contents
3
dk0230_17
dk0230_18
322300
35 mm extension elements
Set contents
3
dk0230_18
dk0230_19
322400
50 mm extension elements
Set contents
3
dk0230_19
dk0230_20
322600
Formed supports with cone...
Set contents
3
dk0230_20
dk0230_21
329500
M 10 quick-change mounts
Set contents
3
dk0230_21
dk0230_22
323000
M 10 self-aligning suppor...
Set contents
2
dk0230_22
dk0230_23
287500
Adjustable stop
Set contents
1
dk0230_23
dk0230_24
287100
Bridge support, centre-to...
Set contents
2
dk0230_24
dk0230_25
302500
75 mm spring clamp
Set contents
3
dk0230_25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表