您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Double-flanged ball fitting
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/flansch_kugel.prj},{NB=RFFK--10FL16EET(400)},{ARTNR=},{DN1=100},{E1=12},{D=200},{G=21},{LH=350},{LXX=360},{L1=215},{A=145},{D1=118},{B=16},{DX2=220},{DX3=235},{DX4=235},{C1=19.0},{C2=19.0},{C3=19.0},{C4=19.0},{K1=180},{K2=180},{K3=190},{K4=190},{N1=8},{N2=8},{N3=8},{N4=8},{LX1=19},{LX2=19},{LX3=23},{LX4=23},{NX1=140},{NX2=140},{NX3=142},{NX4=142},{H=45.0},{DY1=156},{DY2=156},{DY3=156},{DY4=156},{F=3},{DIM=20},{DX=220.000},{G1=10.5},{G2=10.5},{G3=13.5},{G4=15.0},{LMAX=2000},{ETIMARCO=RFFK--10FL16EET},{EC003025=},{EF025616=},{EF010671=},{EF025617=},{EF010673=},{BEVIS=etec Email},{EF010675=},{HSVIS=8 hole},{PN=PN 16},{EF010677=},{EF016081=},{EF000010=},{EF008153=},{EF009970=},{EF022617=},{EF025783=},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN1
Nominal size
[mm]
L
Length
[mm]
E1
[mm]
D
[mm]
BEVIS
Coating
ⁿ/ₐ
HSVIS
Hydrant socket
ⁿ/ₐ
PN
Pressure rating
ⁿ/ₐ
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
Double-flanged ball DN 12...
RFFK--12FL16EET+WN65
125
225
12
250
etec Email
WN 65
PN 16
39
Factory standard
311409
Double-flanged ball DN 12...
RFFK--12FL16P04+WN65
125
225
12
250
Epoxy signalblue RAL 5005
WN 65
PN 16
39
Factory standard
874710
Double-flanged ball DN 20...
RFFK--20FL10P04+WN65
200
250
15
350
Epoxy signalblue RAL 5005
WN 65
PN 10
51
Factory standard
724173
Double-flanged ball DN 20...
RFFK--20FL10P04
200
250
15
350
Epoxy signalblue RAL 5005
8 hole
PN 10
51
Factory standard
724175
Double-flanged ball DN 25...
RFFK--25FL10P04+WN65
250
325
16
450
Epoxy signalblue RAL 5005
WN 65
PN 10
118
Factory standard
712967
Double-flanged ball DN 30...
RFFK--30FL10P04+WN65
300
375
18
550
Epoxy signalblue RAL 5005
WN 65
PN 10
175
Factory standard
761370
Double-flanged ball DN 40...
RFFK--40FL10P04+WN65
400
450
21
700
Epoxy signalblue RAL 5005
WN 65
PN 10
290
Factory standard
Double-flanged ball DN 40...
RFFK--40FL10P04
400
450
21
700
Epoxy signalblue RAL 5005
8 hole
PN 10
290
Factory standard
Double-flanged ball DN 40...
RFFK--40FL10EET+WN65
400
450
21
700
etec Email
WN 65
PN 10
290
Factory standard
Double-flanged ball DN 40...
RFFK--40FL10EET
400
450
21
700
etec Email
8 hole
PN 10
290
Factory standard
Double-flanged ball DN 40...
RFFK--40FL16P04+WN65
400
450
21
700
Epoxy signalblue RAL 5005
WN 65
PN 16
290
Factory standard
Double-flanged ball DN 40...
RFFK--40FL16P04
400
450
21
700
Epoxy signalblue RAL 5005
8 hole
PN 16
290
Factory standard
Double-flanged ball DN 40...
RFFK--40FL16EET+WN65
400
450
21
700
etec Email
WN 65
PN 16
290
Factory standard
Double-flanged ball DN 40...
RFFK--40FL16EET
400
450
21
700
etec Email
8 hole
PN 16
290
Factory standard
Double-flanged ball DN 30...
RFFK--30FL10P04
300
375
18
550
Epoxy signalblue RAL 5005
8 hole
PN 10
175
Factory standard
Double-flanged ball DN 30...
RFFK--30FL10EET+WN65
300
375
18
550
etec Email
WN 65
PN 10
175
Factory standard
Double-flanged ball DN 30...
RFFK--30FL10EET
300
375
18
550
etec Email
8 hole
PN 10
175
Factory standard
Double-flanged ball DN 30...
RFFK--30FL16P04+WN65
300
375
18
550
Epoxy signalblue RAL 5005
WN 65
PN 16
175
Factory standard
Double-flanged ball DN 30...
RFFK--30FL16P04
300
375
18
550
Epoxy signalblue RAL 5005
8 hole
PN 16
175
Factory standard
Double-flanged ball DN 30...
RFFK--30FL16EET+WN65
300
375
18
550
etec Email
WN 65
PN 16
175
Factory standard
Double-flanged ball DN 30...
RFFK--30FL16EET
300
375
18
550
etec Email
8 hole
PN 16
175
Factory standard
Double-flanged ball DN 25...
RFFK--25FL10P04
250
325
16
450
Epoxy signalblue RAL 5005
8 hole
PN 10
118
Factory standard
Double-flanged ball DN 25...
RFFK--25FL10EET+WN65
250
325
16
450
etec Email
WN 65
PN 10
118
Factory standard
Double-flanged ball DN 25...
RFFK--25FL10EET
250
325
16
450
etec Email
8 hole
PN 10
118
Factory standard
Double-flanged ball DN 25...
RFFK--25FL16P04+WN65
250
325
16
450
Epoxy signalblue RAL 5005
WN 65
PN 16
118
Factory standard
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表