您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Molded Flexible Racks (DR)
KHK KOHARA GEAR
Racks
Powered by
CAD模型選擇
{khk/racks/molded_flexible_racks_dr.prj},{NB=DR1-2000_On},{CN=DR1-2000},{M=1.0},{A=2000},{B=5.0},{B1=4},{C=4.3},{D=3.3},{E=2.0},{F=0.9},{G=4.9},{H=10},{ENT=632},{S=R4},{WMF=R4001.WMF},{R=1.1},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
ⁿ/ₐ
A
Total length
[mm]
B
Face width
[mm]
B1
Face width
[mm]
C
Height
[mm]
D
Height to pitch line
[mm]
E
Tickness of base
[mm]
F
Depth of groove
[mm]
G
Width of groove
[mm]
H
Width of base
[mm]
ENT
Effective number of teeth
ⁿ/ₐ
S
Shape
ⁿ/ₐ
DR0.8-2000
DR0.8-2000
0.8
2000
3.8
3
3.3
2.5
1.5
0.7
3.7
8
790
R4
DR1-2000
DR1-2000
1.0
2000
5.0
4
4.3
3.3
2.0
0.9
4.9
10
632
R4
DR1.5-2000
DR1.5-2000
1.5
2000
6.5
5
5.7
4.2
2.3
1.0
8.0
12
421
R4
DR2-2000
DR2-2000
2.0
2000
8.0
6
7.0
5.0
2.5
1.1
10.1
15
315
R4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Plastic Spur Gears (PS)
KHK KOHARA GEAR
12.04.2024
Pinion gear for DR (SSDR)
KHK KOHARA GEAR
12.04.2024
Rack Guide Rails for DR (ARL)
KHK KOHARA GEAR
12.04.2024
Rack Clamps for DR (SRS)
KHK KOHARA GEAR
12.04.2024
Plastic Racks (PR)
KHK KOHARA GEAR
12.04.2024
[CP] Metal Flexible Racks (FR[CP])
KHK KOHARA GEAR
12.04.2024
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
Injection Molded Spur Gears (DS)
KHK KOHARA GEAR
12.04.2024
Involute Spline Shafts & Bushings (SV.SVI)
KHK KOHARA GEAR
12.04.2024
Carburized & Hardened Miter Gears (MM)
KHK KOHARA GEAR
12.04.2024
Worms, Plastic Worm Gears (SUW)
KHK KOHARA GEAR
12.04.2024
Spiral Bevel Gears (SBS)
KHK KOHARA GEAR
12.04.2024
Duplex Worms, Worm Gears (AGDL)
KHK KOHARA GEAR
12.04.2024
Bevel Box (CBX-L)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表