您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
E Series - Valves and solenoid valves
Vesta
Valves and Solenoid valves
Powered by
CAD模型選擇
{vesta/valves/valves2fvalves20type20e.prj},{NB=V53V2P614},{CODE=V53V2P614},{VTYPE=Serie E valvole 5/3},{PORT=G 1/4},{VAR2=5/3},{CTYPE=Doppio comando pneumatico},{POS=Centri chiusi},{NBCUSTOM=V53V2P614},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\vesta\\valves\\VALVES TYPE E\\Serie_E.csv},{NNCUSTOM=SERIE E},{NTCUSTOM=Valvole ed elettrovalvole},{LINACUSTOM=V53V2P614},{STEPFILE=V53V2P.1.4},{PNGFILE=E52WS014_},{DWGFILE=5-3 Valves and Solenoid Valves G 1-4 Series.dwg},{PRJNAME=alves\\VALVES TYPE E}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
VTYPE
Valve type
ⁿ/ₐ
PORT
Connessione
ⁿ/ₐ
VAR2
Contatti o vie
ⁿ/ₐ
CTYPE
Command type
ⁿ/ₐ
POS
Position
ⁿ/ₐ
E32W1S612
E32W1S612
Series E 3/2 solenoid val...
G 1/2
3/2
Solenoid pilot and return
Normally closed
E32W1S614
E32W1S614
Series E 3/2 solenoid val...
G 1/4
3/2
Solenoid pilot and return
Normally closed
E32W1S618
E32W1S618
Series E 3/2 solenoid val...
G 1/8
3/2
Solenoid pilot and return
Normally closed
E32W2S012
E32W2S012
Series E 3/2 double valve
G 1/2
3/2
Double solenoid pilot
-
E32W2S014
E32W2S014
Series E 3/2 double valve
G 1/4
3/2
Double solenoid pilot
-
E32W2S018
E32W2S018
Series E 3/2 double valve
G 1/8
3/2
Double solenoid pilot
-
E52W1S012
E52W1S012
Series E 5/2 solenoid val...
G 1/2
5/2
Solenoid pilot and return
-
E52W1S014
E52W1S014
Series E 5/2 solenoid val...
G 1/4
5/2
Solenoid pilot and return
-
E52W1S018
E52W1S018
Series E 5/2 solenoid val...
G 1/8
5/2
Solenoid pilot and return
-
E52W2S012
E52W2S012
Series E 5/2 double valve
G 1/2
5/2
Double solenoid pilot
-
E52W2S014
E52W2S014
Series E 5/2 double valve
G 1/8
5/2
Double solenoid pilot
-
E52W2S018
E52W2S018
Series E 5/2 double valve
G 1/4
5/2
Double solenoid pilot
-
E53W2S612
E53W2S612
Series E 5/3 valve
G 1/2
5/3
Double solenoid pilot
Closed centers
E53W2S614
E53W2S614
Series E 5/3 valve
G 1/4
5/3
Double solenoid pilot
Closed centers
E53W2S618
E53W2S618
Series E 5/3 valve
G 1/8
5/3
Double solenoid pilot
Closed centers
V32V1P6M2
V32V1P6M2
Series E 3/2 spring retur...
G 1/2
3/2
Pneumatic pilot with spri...
Normally closed
V32V1P6M4
V32V1P6M4
Series E 3/2 spring retur...
G 1/4
3/2
Pneumatic pilot with spri...
Normally closed
V32V1P6M8
V32V1P6M8
Series E 3/2 spring retur...
G 1/8
3/2
Pneumatic pilot with spri...
Normally closed
V32V2P012
V32V2P012
Series E 3/2 double valve
G1/2
3/2
Double pneumatic pilot
-
V32V2P014
V32V2P014
Series E 3/2 double valve
G1/4
3/2
Double pneumatic pilot
-
V32V2P018
V32V2P018
Series E 3/2 double valve
G1/8
3/2
Double pneumatic pilot
-
V52V1PM12
V52V1PM12
Series E 5/2 spring retur...
G 1/2
5/2
Pneumatic pilot with spri...
-
V52V1PM14
V52V1PM14
Series E 5/2 spring retur...
G 1/4
5/2
Pneumatic pilot with spri...
-
V52V1PM18
V52V1PM18
Series E 5/2 spring retur...
G 1/8
5/2
Pneumatic pilot with spri...
-
V52V2P012
V52V2P012
Series E 5/2 double valve
G 1/4
5/2
Double pneumatic pilot
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K Series - High-flow Mini Valves and Solenoid Valves
Vesta
09.06.2023
LNE Series - Solenoid valves - Connessione G 1/4"
Vesta
09.06.2023
VY - Solenoid valves VY Series
AIRWORK
27.06.2022
VCB22 Series - Solenoid actuated spool valves
IMI Norgren
17.11.2023
BLS6 - Working section
Duplomatic
09.02.2024
IP5100 - Pneumatic Positioner, Rotary Type
SMC
26.09.2023
VMEF-V - swivel lever valve
Festo
25.06.2024
3V200 - Solenoid Valve
AirTAC
21.07.2022
VHEF-HS - hand lever valve
Festo
30.08.2023
RV32 - RV Series Solenoid valve
EMC
24.08.2023
MGS201 - all magnetic sensors
ifm_electronic
27.06.2024
E-MC - Economy Air Cambination - 3Set Cambination
Misumi
12.07.2023
8880#.##.#.##.### - Solenoid valves
Pneumax
19.02.2024
Explosion-proof Coil Series H80 for potentially explosive ambients (group I...
Camozzi
11.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表